Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
Spherical Roller Bearing Solid-Block Mounted Bearings feature rugged cast-steel housings and double-row spherical roller bearings. Designed to offer protection from contaminants, these Mounted Bearings accommodate shaft sizes from 1-7/16” to 7” (40 mm to 180 mm) and most metric sizes. This product line was formerly known as “QM Blue Brute Bearings.”
101 - 150 of 159 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Shaft Size (in)

Shaft Size (mm)

Base Width (in)

Base Width (mm)

C - Dynamic Load (Basic) (lbf)

C - Dynamic Load (Basic) (N)

Part Number

Bearing Number

Shaft Size

Base to Center Height

Bolt Spacing Min

Bolt Spacing Max

C0 - Static Load

C - Dynamic Load (Basic)

CAD

QMP13J065S N/A 22213 N/A 65 mm N/A 2.75 in69.9 mm N/A 6.88 in174.8 mm N/A 8.63 in219.2 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMPL13J065S N/A 22213 N/A 65 mm N/A 2.75 in69.9 mm N/A 6.81 in173 mm N/A 7.44 in189 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMPXT13J065S N/A 22213 N/A 65 mm N/A 3 in76.2 mm N/A 7.66 in194.6 mm N/A 8.78 in223 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMPMD13J065S N/A 22213 N/A 65 mm N/A 3 in76.2 mm N/A 7.5 in190.5 mm N/A 8.5 in215.9 mm N/A 48600 lbf216000 N N/A 46400 lbf206000 N N/A CAD Icon (for items table)
QMP15J211S N/A 22215 N/A 2 11/16 in N/A 3.13 in79.5 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMPL15J211S N/A 22215 N/A 2 11/16 in N/A 3.25 in82.6 mm N/A 7.7 in195.6 mm N/A 8.4 in213.4 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMPXT15J211S N/A 22215 N/A 2 11/16 in N/A 3.5 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMPMD15J211S N/A 22215 N/A 2 11/16 in N/A 3.5 in88.9 mm N/A 8.5 in215.9 mm N/A 9.5 in241.3 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMP15J212S N/A 22215 N/A 2 3/4 in N/A 3.13 in79.5 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMPL15J212S N/A 22215 N/A 2 3/4 in N/A 3.25 in82.6 mm N/A 7.7 in195.6 mm N/A 8.4 in213.4 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMPXT15J212S N/A 22215 N/A 2 3/4 in N/A 3.5 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMPMD15J212S N/A 22215 N/A 2 3/4 in N/A 3.5 in88.9 mm N/A 8.5 in215.9 mm N/A 9.5 in241.3 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMP15J070S N/A 22215 N/A 70 mm N/A 3.13 in79.5 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMPL15J070S N/A 22215 N/A 70 mm N/A 3.25 in82.6 mm N/A 7.7 in195.6 mm N/A 8.4 in213.4 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMPXT15J070S N/A 22215 N/A 70 mm N/A 3.5 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMPMD15J070S N/A 22215 N/A 70 mm N/A 3.5 in88.9 mm N/A 8.5 in215.9 mm N/A 9.5 in241.3 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMP15J215S N/A 22215 N/A 2 15/16 in N/A 3.13 in79.5 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMPL15J215S N/A 22215 N/A 2 15/16 in N/A 3.25 in82.6 mm N/A 7.7 in195.6 mm N/A 8.4 in213.4 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMPXT15J215S N/A 22215 N/A 2 15/16 in N/A 3.5 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMPMD15J215S N/A 22215 N/A 2 15/16 in N/A 3.5 in88.9 mm N/A 8.5 in215.9 mm N/A 9.5 in241.3 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMP15J075S N/A 22215 N/A 75 mm N/A 3.13 in79.5 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMPL15J075S N/A 22215 N/A 75 mm N/A 3.25 in82.6 mm N/A 7.7 in195.6 mm N/A 8.4 in213.4 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMPXT15J075S N/A 22215 N/A 75 mm N/A 3.5 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMPMD15J075S N/A 22215 N/A 75 mm N/A 3.5 in88.9 mm N/A 8.5 in215.9 mm N/A 9.5 in241.3 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMP15J300S N/A 22215 N/A 3 in N/A 3.13 in79.5 mm N/A 7.88 in200.2 mm N/A 9.63 in244.6 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMPL15J300S N/A 22215 N/A 3 in N/A 3.25 in82.6 mm N/A 7.7 in195.6 mm N/A 8.4 in213.4 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMPXT15J300S N/A 22215 N/A 3 in N/A 3.5 in88.9 mm N/A 9.06 in230.1 mm N/A 10.44 in265.2 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMPMD15J300S N/A 22215 N/A 3 in N/A 3.5 in88.9 mm N/A 8.5 in215.9 mm N/A 9.5 in241.3 mm N/A 54100 lbf240000 N N/A 49900 lbf222000 N N/A CAD Icon (for items table)
QMP18J080S N/A 22218 N/A 80 mm N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMPL18J080S N/A 22218 N/A 80 mm N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 10.75 in273.1 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMPMD18J080S N/A 22218 N/A 80 mm N/A 4 in101.6 mm N/A 10.32 in262.1 mm N/A 11.62 in295.1 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMP18J303S N/A 22218 N/A 3 3/16 in N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMPL18J303S N/A 22218 N/A 3 3/16 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 10.75 in273.1 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMPMD18J303S N/A 22218 N/A 3 3/16 in N/A 4 in101.6 mm N/A 10.32 in262.1 mm N/A 11.62 in295.1 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMP18J304S N/A 22218 N/A 3 1/4 in N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMPL18J304S N/A 22218 N/A 3 1/4 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 10.75 in273.1 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMPMD18J304S N/A 22218 N/A 3 1/4 in N/A 4 in101.6 mm N/A 10.32 in262.1 mm N/A 11.62 in295.1 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMP18J085S N/A 22218 N/A 85 mm N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMPL18J085S N/A 22218 N/A 85 mm N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 10.75 in273.1 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMPMD18J085S N/A 22218 N/A 85 mm N/A 4 in101.6 mm N/A 10.32 in262.1 mm N/A 11.62 in295.1 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMP18J307S N/A 22218 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMPL18J307S N/A 22218 N/A 3 7/16 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 10.75 in273.1 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMPMD18J307S N/A 22218 N/A 3 7/16 in N/A 4 in101.6 mm N/A 10.32 in262.1 mm N/A 11.62 in295.1 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMP18J308S N/A 22218 N/A 3 1/2 in N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMPL18J308S N/A 22218 N/A 3 1/2 in N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 10.75 in273.1 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMPMD18J308S N/A 22218 N/A 3 1/2 in N/A 4 in101.6 mm N/A 10.32 in262.1 mm N/A 11.62 in295.1 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMP18J090S N/A 22218 N/A 90 mm N/A 3.75 in95.3 mm N/A 9.38 in238.3 mm N/A 11.25 in285.8 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMPL18J090S N/A 22218 N/A 90 mm N/A 3.75 in95.3 mm N/A 9.25 in235 mm N/A 10.75 in273.1 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMPMD18J090S N/A 22218 N/A 90 mm N/A 4 in101.6 mm N/A 10.32 in262.1 mm N/A 11.62 in295.1 mm N/A 87200 lbf388000 N N/A 79700 lbf355000 N N/A CAD Icon (for items table)
QMP20J311S N/A 22220 N/A 3 11/16 in N/A 4.13 in104.9 mm N/A 10.04 in255 mm N/A 12.6 in320 mm N/A 113000 lbf502000 N N/A 97700 lbf435000 N N/A CAD Icon (for items table)
101 - 150 of 159 | Results Per Page | View | Unit of Measure
1 2 3 4