Part Number |
Description |
Bore Diameter |
Belt Size |
Keyway Size |
Outside Diameter |
Max. Pitch Diameter (Dimension PD) |
Model |
---|---|---|---|---|---|---|---|
68514427814 | Description N/A 3407 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any A Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 3.380 in | Max. Pitch Diameter (Dimension PD) N/A 3.130 in | Model N/A 3407 |
68514427817 | Description N/A 4005 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any A Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 4.000 in | Max. Pitch Diameter (Dimension PD) N/A 3.750 in | Model N/A 4005 |
68514427820 | Description N/A 4007 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any A Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 4.000 in | Max. Pitch Diameter (Dimension PD) N/A 3.750 in | Model N/A 4007 |
68514442045 | Description N/A 4010 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any A Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 4.000 in | Max. Pitch Diameter (Dimension PD) N/A 3.750 in | Model N/A 4010 |
68514427823 | Description N/A 5005 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.650 in | Model N/A 5005 |
68514437370 | Description N/A 5005 A 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any A Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.750 in | Model N/A 5005A |
68514427094 | Description N/A 5010 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.650 in | Model N/A 5010 |
68514442099 | Description N/A 5010 A 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any A Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.750 in | Model N/A 5010A |
68514427829 | Description N/A 5015 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.650 in | Model N/A 5015 |
68514442103 | Description N/A 5015 A 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any A Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.750 in | Model N/A 5015A |
68514427833 | Description N/A 6010 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 6.000 in | Max. Pitch Diameter (Dimension PD) N/A 5.650 in | Model N/A 6010 |
68514427838 | Description N/A 6020 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 6.000 in | Max. Pitch Diameter (Dimension PD) N/A 5.650 in | Model N/A 6020 |
68514427843 | Description N/A 6030 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 6.000 in | Max. Pitch Diameter (Dimension PD) N/A 5.650 in | Model N/A 6030 |
68514427849 | Description N/A 7010 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 7.000 in | Max. Pitch Diameter (Dimension PD) N/A 6.650 in | Model N/A 7010 |
68514427854 | Description N/A 7020 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 7.000 in | Max. Pitch Diameter (Dimension PD) N/A 6.650 in | Model N/A 7020 |
68514427859 | Description N/A 7030 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 7.000 in | Max. Pitch Diameter (Dimension PD) N/A 6.650 in | Model N/A 7030 |
68514427864 | Description N/A 7050 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 7.000 in | Max. Pitch Diameter (Dimension PD) N/A 6.650 in | Model N/A 7050 |
68514427869 | Description N/A 8210 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 8.250 in | Max. Pitch Diameter (Dimension PD) N/A 7.900 in | Model N/A 8210 |
68514427874 | Description N/A 8220 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 8.250 in | Max. Pitch Diameter (Dimension PD) N/A 7.900 in | Model N/A 8220 |
68514427879 | Description N/A 8230 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 8.250 in | Max. Pitch Diameter (Dimension PD) N/A 7.900 in | Model N/A 8230 |
68514427884 | Description N/A 8250 3/4 PULLEY | Bore Diameter N/A 3/4 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 8.250 in | Max. Pitch Diameter (Dimension PD) N/A 7.900 in | Model N/A 8250 |
68514427824 | Description N/A 5005 7/8 PULLEY | Bore Diameter N/A 7/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.650 in | Model N/A 5005 |
68514437371 | Description N/A 5005 A 7/8 PULLEY | Bore Diameter N/A 7/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.650 in | Model N/A 5005A |
68514427095 | Description N/A 5010 7/8 PULLEY | Bore Diameter N/A 7/8 in | Belt Size N/A Any B Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.650 in | Model N/A 5010 |
68514442100 | Description N/A 5010 A 7/8 PULLEY | Bore Diameter N/A 7/8 in | Belt Size N/A Any A Type | Keyway Size N/A 3/16 x 3/32 in | Outside Diameter N/A 5.00 in | Max. Pitch Diameter (Dimension PD) N/A 4.750 in | Model N/A 5010A |