Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
2984 - 2924-B | Series N/A 2900 | d - Bore N/A 1.8125 in46.038 mm | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | B - Cone Width N/A 1.0082 in25.608 mm | C - Cup Width N/A 0.8125 in20.638 mm | T1 - Bearing Width to Flange N/A 0.3750 in9.525 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21000 lbf93300 N | C0 - Static Radial Rating N/A 26200 lbf117000 N | CAD N/A |
55206 - 55437-B | Series N/A 55000 | d - Bore N/A 2.0625 in52.388 mm | D - Cup Outer Diameter N/A 4.3750 in111.125 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Cup Width N/A 0.8125 in20.638 mm | T1 - Bearing Width to Flange N/A 0.5938 in15.083 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 28300 lbf126000 N | C0 - Static Radial Rating N/A 26700 lbf119000 N | CAD N/A |
55200 - 55437-B | Series N/A 55000 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.3750 in111.125 mm | B - Cone Width N/A 1.0594 in26.909 mm | C - Cup Width N/A 0.8125 in20.638 mm | T1 - Bearing Width to Flange N/A 0.5938 in15.083 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 28300 lbf126000 N | C0 - Static Radial Rating N/A 26700 lbf119000 N | CAD N/A |
HM89449 - HM89410-B | Series N/A HM89400 | d - Bore N/A 1 7/16 in36.513 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Cup Width N/A 0.9063 in23.020 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24800 lbf110000 N | C0 - Static Radial Rating N/A 26700 lbf119000 N | CAD N/A |
HM89448 - HM89410-B | Series N/A HM89400 | d - Bore N/A 1 7/16 in36.513 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Cup Width N/A 0.9063 in23.020 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24800 lbf110000 N | C0 - Static Radial Rating N/A 26700 lbf119000 N | CAD N/A |
HM89446 - HM89410-B | Series N/A HM89400 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Cup Width N/A 0.9063 in23.020 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24800 lbf110000 N | C0 - Static Radial Rating N/A 26700 lbf119000 N | CAD N/A |
HM89443 - HM89410-B | Series N/A HM89400 | d - Bore N/A 1.3125 in33.338 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Cup Width N/A 0.9063 in23.020 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 24800 lbf110000 N | C0 - Static Radial Rating N/A 26700 lbf119000 N | CAD N/A |
3478 - 3420-B | Series N/A 3400 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23500 lbf105000 N | C0 - Static Radial Rating N/A 26800 lbf119000 N | CAD N/A |
3474 - 3420-B | Series N/A 3400 | d - Bore N/A 1.1875 in30.163 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23500 lbf105000 N | C0 - Static Radial Rating N/A 26800 lbf119000 N | CAD N/A |
3490 - 3420-B | Series N/A 3400 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23500 lbf105000 N | C0 - Static Radial Rating N/A 26800 lbf119000 N | CAD N/A |
3477 - 3420-B | Series N/A 3400 | d - Bore N/A 1.3125 in33.338 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23500 lbf105000 N | C0 - Static Radial Rating N/A 26800 lbf119000 N | CAD N/A |
3476 - 3420-B | Series N/A 3400 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23500 lbf105000 N | C0 - Static Radial Rating N/A 26800 lbf119000 N | CAD N/A |
3479 - 3420-B | Series N/A 3400 | d - Bore N/A 1 7/16 in36.513 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23500 lbf105000 N | C0 - Static Radial Rating N/A 26800 lbf119000 N | CAD N/A |
3483 - 3420-B | Series N/A 3400 | d - Bore N/A 1.3125 in33.338 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23500 lbf105000 N | C0 - Static Radial Rating N/A 26800 lbf119000 N | CAD N/A |
3482 - 3420-B | Series N/A 3400 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23500 lbf105000 N | C0 - Static Radial Rating N/A 26800 lbf119000 N | CAD N/A |
3480 - 3420-B | Series N/A 3400 | d - Bore N/A 1.3780 in35.001 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 1.1721 in29.771 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23500 lbf105000 N | C0 - Static Radial Rating N/A 26800 lbf119000 N | CAD N/A |
39250 - 39412-B | Series N/A 39000 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | B - Cone Width N/A 0.8661 in21.999 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 27000 lbf120000 N | CAD N/A |
39236 - 39412-B | Series N/A 39000 | d - Bore N/A 2.3617 in59.987 mm | D - Cup Outer Diameter N/A 4.1250 in104.775 mm | B - Cone Width N/A 0.8661 in21.999 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 27000 lbf120000 N | CAD N/A |
395CS - 394AB | Series N/A 395 | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.9230 in23.444 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3690 in9.373 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | CAD N/A |
395-S - 394AB | Series N/A 395 | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | CAD N/A |
395X - 394AB | Series N/A 395 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | CAD N/A |
396 - 394AB | Series N/A 395 | d - Bore N/A 1.9685 in50 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | CAD N/A |
396A - 394AB | Series N/A 395 | d - Bore N/A 1.7712 in44.988 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | CAD N/A |
397 - 394AB | Series N/A 395 | d - Bore N/A 2.3622 in60 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | CAD N/A |
395 - 394AB | Series N/A 395 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | CAD N/A |