Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
SAP Material ID |
Bore (d) |
O.D. (D) |
Width (T) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 3579 / 3525-B | N/A | N/A 1 11/16 in42.863 mm | N/A 3.4375 in87.313 mm | N/A 0.4375 in11.113 mm | N/A 1.2160 in30.886 mm | N/A 0.9375 in23.813 mm | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 26884 / 26822-B | N/A | N/A 1.6880 in42.875 mm | N/A 3.125 in79.375 mm | N/A 0.3438 in8.732 mm | N/A 1.0000 in25.400 mm | N/A 0.75 in19.050 mm | N/A 20500 lbf91100 N | N/A 24800 lbf110000 N |
N/A
|
| 342S / 332B | N/A 100040083 | N/A 1.6880 in42.875 mm | N/A 3.1496 in80 mm | N/A 0.3125 in7.938 mm | N/A 0.8820 in22.403 mm | N/A 0.7018 in17.826 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N |
N/A
|
| 342X / 332B | N/A 100040360 | N/A 1.6929 in43.000 mm | N/A 3.1496 in80 mm | N/A 0.3125 in7.938 mm | N/A 0.8820 in22.403 mm | N/A 0.7018 in17.826 mm | N/A 21200 lbf94300 N | N/A 18700 lbf83400 N |
N/A
|
| LL103049 / LL103010B | N/A | N/A 1 3/4 in44.450 mm | N/A 2.8125 in71.438 mm | N/A 0.2350 in5.969 mm | N/A 0.5000 in12.700 mm | N/A 0.3750 in9.525 mm | N/A 8110 lbf36100 N | N/A 9790 lbf43600 N |
N/A
|
| 12175 / 12303-B | N/A | N/A 1 3/4 in44.450 mm | N/A 3.0312 in76.992 mm | N/A 0.3593 in9.126 mm | N/A 0.6750 in17.145 mm | N/A 0.4688 in11.908 mm | N/A 11100 lbf49500 N | N/A 13100 lbf58100 N |
N/A
|
| 18685 / 18620B | N/A 100059114 | N/A 1 3/4 in44.450 mm | N/A 3.125 in79.375 mm | N/A 0.2968 in7.539 mm | N/A 0.6875 in17.463 mm | N/A 0.5313 in13.495 mm | N/A 11700 lbf52000 N | N/A 13800 lbf61300 N |
N/A
|
| 25580 / 25521B | N/A | N/A 1 3/4 in44.450 mm | N/A 3.2700 in83.058 mm | N/A 0.3438 in8.733 mm | N/A 1.0000 in25.400 mm | N/A 0.75 in19.050 mm | N/A 20300 lbf90500 N | N/A 24900 lbf111000 N |
N/A
|
| 355X / 354B | N/A | N/A 1 3/4 in44.450 mm | N/A 3.3465 in85.001 mm | N/A 0.3125 in7.938 mm | N/A 0.8540 in21.692 mm | N/A 0.6875 in17.463 mm | N/A 21800 lbf97000 N | N/A 20000 lbf88800 N |
N/A
|
| 355 / 354B | N/A 100044628 | N/A 1 3/4 in44.450 mm | N/A 3.3465 in85.001 mm | N/A 0.3125 in7.938 mm | N/A 0.8540 in21.692 mm | N/A 0.6875 in17.463 mm | N/A 21800 lbf97000 N | N/A 20000 lbf88800 N |
N/A
|
| 3578-99302 | N/A 100027960 | N/A 1 3/4 in44.450 mm | N/A 3.4375 in87.313 mm | N/A 0.4375 in11.113 mm | N/A 1.2160 in30.886 mm | N/A 0.9375 in23.813 mm | N/A 25500 lbf113000 N | N/A 30100 lbf134000 N |
N/A
|
| 438W / 432AB | N/A | N/A 1 3/4 in44.450 mm | N/A 3.625 in92.075 mm | N/A 0.4378 in11.120 mm | N/A 1.1772 in29.901 mm | N/A 0.875 in22.225 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 438 / 432AB | N/A | N/A 1 3/4 in44.450 mm | N/A 3.625 in92.075 mm | N/A 0.4376 in11.115 mm | N/A 1.1772 in29.901 mm | N/A 0.875 in22.225 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 435 / 432AB | N/A | N/A 1 3/4 in44.450 mm | N/A 3.625 in92.075 mm | N/A 0.4376 in11.115 mm | N/A 1.1772 in29.901 mm | N/A 0.875 in22.225 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 49175-90013 | N/A 100046909 | N/A 1 3/4 in44.450 mm | N/A 3.6875 in93.663 mm | N/A 0.4688 in11.908 mm | N/A 1.2500 in31.750 mm | N/A 1.0000 in25.400 mm | N/A 30500 lbf136000 N | N/A 35000 lbf156000 N |
N/A
|
| 438 / 432B | N/A | N/A 1 3/4 in44.450 mm | N/A 3.7500 in95.250 mm | N/A 0.4376 in11.115 mm | N/A 1.1772 in29.901 mm | N/A 0.875 in22.225 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 435 / 432-B | N/A | N/A 1 3/4 in44.450 mm | N/A 3.7500 in95.250 mm | N/A 0.4376 in11.115 mm | N/A 1.1772 in29.901 mm | N/A 0.875 in22.225 mm | N/A 28500 lbf127000 N | N/A 32400 lbf144000 N |
N/A
|
| 53176 / 53387-B | N/A | N/A 1 3/4 in44.450 mm | N/A 3.8750 in98.425 mm | N/A 0.6563 in16.67 mm | N/A 1.1142 in28.301 mm | N/A 0.8125 in20.638 mm | N/A 26700 lbf119000 N | N/A 23400 lbf104000 N |
N/A
|
| 49576 / 49520-B | N/A | N/A 1 3/4 in44.450 mm | N/A 4 in101.6 mm | N/A 0.4688 in11.908 mm | N/A 1.2500 in31.750 mm | N/A 1.0000 in25.400 mm | N/A 35400 lbf157000 N | N/A 35000 lbf155000 N |
N/A
|
| 527 / 522-B | N/A | N/A 1 3/4 in44.450 mm | N/A 4 in101.6 mm | N/A 0.5625 in14.288 mm | N/A 1.4200 in36.068 mm | N/A 1.0625 in26.988 mm | N/A 37000 lbf165000 N | N/A 43000 lbf191000 N |
N/A
|
| 460 / 453-B | N/A | N/A 1 3/4 in44.450 mm | N/A 4.25 in107.95 mm | N/A 0.4376 in11.115 mm | N/A 1.1542 in29.317 mm | N/A 0.875 in22.225 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 460 / 453XB | N/A | N/A 1 3/4 in44.450 mm | N/A 4.25 in107.95 mm | N/A 0.3440 in8.738 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 458 / 453XB | N/A | N/A 1 3/4 in44.450 mm | N/A 4.25 in107.95 mm | N/A 0.3440 in8.738 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N |
N/A
|
| 59175 / 59429-B | N/A | N/A 1 3/4 in44.450 mm | N/A 4.2900 in108.966 mm | N/A 0.5625 in14.288 mm | N/A 1.4375 in36.513 mm | N/A 1.0625 in26.988 mm | N/A 45500 lbf202000 N | N/A 45400 lbf202000 N |
N/A
|
| HM807040 / HM807015-BA | N/A | N/A 1 3/4 in44.450 mm | N/A 4.2900 in108.966 mm | N/A 0.5620 in14.275 mm | N/A 1.4375 in36.513 mm | N/A 1.125 in28.575 mm | N/A 45700 lbf203000 N | N/A 50200 lbf223000 N |
N/A
|