Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
SAP Material ID |
Bore (d) |
O.D. (D) |
Width (T) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 385AX / 382B | N/A 190022378 | N/A 2 in50.8 mm | N/A 3.8125 in96.838 mm | N/A 0.3125 in7.938 mm | N/A 0.8640 in21.946 mm | N/A 0.7018 in17.826 mm | N/A 24200 lbf108000 N | N/A 24100 lbf107000 N |
N/A
|
| 28678 / 28622B | N/A | N/A 2 in50.8 mm | N/A 3.8437 in97.630 mm | N/A 0.3592 in9.124 mm | N/A 0.9688 in24.608 mm | N/A 0.7656 in19.446 mm | N/A 27700 lbf123000 N | N/A 32000 lbf142000 N |
N/A
|
| 49585 / 49520-B | N/A | N/A 2 in50.8 mm | N/A 4 in101.6 mm | N/A 0.4688 in11.908 mm | N/A 1.2500 in31.750 mm | N/A 1.0000 in25.400 mm | N/A 35400 lbf157000 N | N/A 35000 lbf155000 N |
N/A
|
| 529 / 522-B | N/A | N/A 2 in50.8 mm | N/A 4 in101.6 mm | N/A 0.5625 in14.288 mm | N/A 1.4200 in36.068 mm | N/A 1.0625 in26.988 mm | N/A 37000 lbf165000 N | N/A 43000 lbf191000 N |
N/A
|
| 529X / 522-B | N/A | N/A 2 in50.8 mm | N/A 4 in101.6 mm | N/A 0.5625 in14.288 mm | N/A 1.4200 in36.068 mm | N/A 1.0625 in26.988 mm | N/A 37000 lbf165000 N | N/A 43000 lbf191000 N |
N/A
|
| 45285A / 45220-B | N/A | N/A 2 in50.8 mm | N/A 4.1250 in104.775 mm | N/A 0.4688 in11.908 mm | N/A 1.2188 in30.958 mm | N/A 0.9375 in23.813 mm | N/A 34500 lbf153000 N | N/A 42600 lbf189000 N |
N/A
|
| 45285 / 45220-B | N/A | N/A 2 in50.8 mm | N/A 4.1250 in104.775 mm | N/A 0.4688 in11.908 mm | N/A 1.2188 in30.958 mm | N/A 0.9375 in23.813 mm | N/A 34500 lbf153000 N | N/A 42600 lbf189000 N |
N/A
|
| 59201 / 59412-B | N/A | N/A 2 in50.8 mm | N/A 4.1250 in104.775 mm | N/A 0.4688 in11.908 mm | N/A 1.4375 in36.513 mm | N/A 1.125 in28.575 mm | N/A 45500 lbf202000 N | N/A 45400 lbf202000 N |
N/A
|
| HM807046 / HM807010-B | N/A | N/A 2 in50.8 mm | N/A 4.1250 in104.775 mm | N/A 0.625 in15.875 mm | N/A 1.4375 in36.513 mm | N/A 1.125 in28.575 mm | N/A 45700 lbf203000 N | N/A 50200 lbf223000 N |
N/A
|
| 59201 / 59414-B | N/A | N/A 2 in50.8 mm | N/A 4.1250 in104.775 mm | N/A 0.4688 in11.907 mm | N/A 1.4375 in36.513 mm | N/A 1.125 in28.575 mm | N/A 45500 lbf202000 N | N/A 45400 lbf202000 N |
N/A
|
| 455 / 453-B | N/A | N/A 2 in50.8 mm | N/A 4.25 in107.95 mm | N/A 0.4375 in11.113 mm | N/A 1.1542 in29.317 mm | N/A 0.875 in22.225 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 455-S / 453-B | N/A | N/A 2 in50.8 mm | N/A 4.25 in107.95 mm | N/A 0.4376 in11.115 mm | N/A 1.1542 in29.317 mm | N/A 0.875 in22.225 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 455W / 453XB | N/A | N/A 2 in50.8 mm | N/A 4.25 in107.95 mm | N/A 0.3440 in8.738 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N |
N/A
|
| 455 / 453XB | N/A | N/A 2 in50.8 mm | N/A 4.25 in107.95 mm | N/A 0.3440 in8.738 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 55200C / 55437-B | N/A | N/A 2 in50.8 mm | N/A 4.3750 in111.125 mm | N/A 0.5938 in15.083 mm | N/A 1.0594 in26.909 mm | N/A 0.8125 in20.638 mm | N/A 34000 lbf151000 N | N/A 36200 lbf161000 N |
N/A
|
| 55200 / 55437-B | N/A | N/A 2 in50.8 mm | N/A 4.3750 in111.125 mm | N/A 0.5938 in15.083 mm | N/A 1.0594 in26.909 mm | N/A 0.8125 in20.638 mm | N/A 28300 lbf126000 N | N/A 26700 lbf119000 N |
N/A
|
| 3975 / 3920-B | N/A | N/A 2 in50.8 mm | N/A 4.4375 in112.713 mm | N/A 0.4375 in11.112 mm | N/A 1.1830 in30.048 mm | N/A 0.9375 in23.813 mm | N/A 31200 lbf139000 N | N/A 43000 lbf191000 N |
N/A
|
| 619 / 612-B | N/A | N/A 2 in50.8 mm | N/A 4.7500 in120.650 mm | N/A 0.6562 in16.667 mm | N/A 1.6250 in41.275 mm | N/A 1.2500 in31.750 mm | N/A 46600 lbf207000 N | N/A 54800 lbf244000 N |
N/A
|
| 65200 / 65500B | N/A 100375110 | N/A 2 in50.8 mm | N/A 5.000 in127 mm | N/A 0.6563 in16.67 mm | N/A 1.75 in44.45 mm | N/A 1.375 in34.925 mm | N/A 54700 lbf243000 N | N/A 66700 lbf297000 N |
N/A
|
| 368-S / 362-B | N/A | N/A 2.0312 in51.592 mm | N/A 3.5433 in90 mm | N/A 0.3499 in8.887 mm | N/A 0.8750 in22.225 mm | N/A 0.625 in15.875 mm | N/A 22900 lbf102000 N | N/A 21500 lbf95800 N |
N/A
|
| 18204X / 18337-B | N/A | N/A 2.0472 in51.999 mm | N/A 3.3750 in85.725 mm | N/A 0.3900 in9.906 mm | N/A 0.7190 in18.263 mm | N/A 0.5 in12.7 mm | N/A 11600 lbf51600 N | N/A 14400 lbf63900 N |
N/A
|
| 28584-90024 | N/A 100055104 | N/A 2.0625 in52.388 mm | N/A 3.625 in92.075 mm | N/A 0.3437 in8.730 mm | N/A 1.0000 in25.400 mm | N/A 0.7813 in19.845 mm | N/A 22200 lbf98900 N | N/A 29200 lbf130000 N |
N/A
|
| 28584 / 28521B | N/A | N/A 2.0625 in52.388 mm | N/A 3.625 in92.075 mm | N/A 0.3437 in8.730 mm | N/A 1.0000 in25.400 mm | N/A 0.7813 in19.845 mm | N/A 22200 lbf98900 N | N/A 29200 lbf130000 N |
N/A
|
| 3767 / 3720B | N/A 100036137 | N/A 2.0625 in52.388 mm | N/A 3.6718 in93.264 mm | N/A 0.4375 in11.113 mm | N/A 1.1930 in30.302 mm | N/A 0.9375 in23.813 mm | N/A 27500 lbf122000 N | N/A 34300 lbf153000 N |
N/A
|
| 468 / 453XB | N/A | N/A 2.0625 in52.388 mm | N/A 4.25 in107.95 mm | N/A 0.3440 in8.738 mm | N/A 1.1542 in29.317 mm | N/A 0.9687 in24.605 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|