Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
51 - 100 of 701 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

Series

CAD

15101 / 15250-B N/A 1 in25.400 mm N/A 2.5000 in63.500 mm N/A 0.8125 in20.638 mm N/A 0.625 in15.875 mm N/A 0.3437 in8.730 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A 15000 N/A CAD Icon (for items table)
23100 / 23256B N/A 1 in25.400 mm N/A 2.5625 in65.088 mm N/A 0.8450 in21.463 mm N/A 0.625 in15.875 mm N/A 0.4063 in10.320 mm N/A 12300 lbf54600 N N/A 12500 lbf55800 N N/A 23000 N/A CAD Icon (for items table)
2687 / 2631B N/A 1 in25.400 mm N/A 2.6150 in66.421 mm N/A 1.0013 in25.433 mm N/A 0.7500 in19.050 mm N/A 0.3435 in8.725 mm N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A 2600 N/A CAD Icon (for items table)
02473 / 02420-B N/A 1 in25.400 mm N/A 2.6875 in68.263 mm N/A 0.8750 in22.225 mm N/A 0.6875 in17.463 mm N/A 0.3437 in8.730 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A 2400 N/A CAD Icon (for items table)
26100 / 26283-B N/A 1 in25.400 mm N/A 2.8346 in71.999 mm N/A 0.7450 in18.923 mm N/A 0.625 in15.875 mm N/A 0.2790 in7.087 mm N/A 13200 lbf58800 N N/A 13500 lbf60100 N N/A 26000 N/A CAD Icon (for items table)
41100 / 41286B N/A 1 in25.400 mm N/A 2.8593 in72.626 mm N/A 0.9550 in24.257 mm N/A 0.6875 in17.463 mm N/A 0.5 in12.7 mm N/A 18600 lbf82600 N N/A 14400 lbf64100 N N/A 41000 N/A CAD Icon (for items table)
3189 / 3120B N/A 1 in25.400 mm N/A 2.8593 in72.626 mm N/A 1.1810 in29.997 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.112 mm N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A 3100 N/A CAD Icon (for items table)
1987 / 1931-B N/A 1.0620 in26.975 mm N/A 2.375 in60.325 mm N/A 0.7620 in19.355 mm N/A 0.625 in15.875 mm N/A 0.3125 in7.938 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A 1900 N/A CAD Icon (for items table)
15580 / 15520-B N/A 1.0625 in26.988 mm N/A 2.25 in57.15 mm N/A 0.6875 in17.463 mm N/A 0.5313 in13.495 mm N/A 0.3125 in7.938 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A 15500 N/A CAD Icon (for items table)
2688 / 2631-B N/A 1.0625 in26.988 mm N/A 2.6150 in66.421 mm N/A 1.0013 in25.433 mm N/A 0.7500 in19.050 mm N/A 0.3435 in8.725 mm N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A 2600 N/A CAD Icon (for items table)
41106 / 41286-B N/A 1.0625 in26.988 mm N/A 2.8593 in72.626 mm N/A 0.9550 in24.257 mm N/A 0.6875 in17.463 mm N/A 0.5 in12.7 mm N/A 18600 lbf82600 N N/A 14400 lbf64100 N N/A 41000 N/A CAD Icon (for items table)
15590 / 15520-B N/A 1 1/8 in28.575 mm N/A 2.25 in57.15 mm N/A 0.6875 in17.463 mm N/A 0.5313 in13.495 mm N/A 0.3215 in8.166 mm N/A 10300 lbf46000 N N/A 11300 lbf50100 N N/A 15500 N/A CAD Icon (for items table)
1985 / 1931-B N/A 1 1/8 in28.575 mm N/A 2.375 in60.325 mm N/A 0.7620 in19.355 mm N/A 0.625 in15.875 mm N/A 0.3125 in7.938 mm N/A 10900 lbf48400 N N/A 11300 lbf50200 N N/A 1900 N/A CAD Icon (for items table)
15113 / 15250B N/A 1 1/8 in28.575 mm N/A 2.5000 in63.500 mm N/A 0.8125 in20.638 mm N/A 0.625 in15.875 mm N/A 0.3437 in8.730 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A 15000 N/A CAD Icon (for items table)
2689 / 2631B N/A 1 1/8 in28.575 mm N/A 2.6150 in66.421 mm N/A 1.0013 in25.433 mm N/A 0.7500 in19.050 mm N/A 0.3435 in8.725 mm N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A 2600 N/A CAD Icon (for items table)
02474 / 02420-B N/A 1 1/8 in28.575 mm N/A 2.6875 in68.263 mm N/A 0.8750 in22.225 mm N/A 0.6875 in17.463 mm N/A 0.3437 in8.730 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A 2400 N/A CAD Icon (for items table)
2578 / 2523B N/A 1 1/8 in28.575 mm N/A 2.7500 in69.850 mm N/A 0.9983 in25.357 mm N/A 0.7500 in19.050 mm N/A 0.3438 in8.733 mm N/A 18800 lbf83700 N N/A 21200 lbf94400 N N/A 2500 N/A CAD Icon (for items table)
26112 / 26283B N/A 1 1/8 in28.575 mm N/A 2.8346 in71.999 mm N/A 0.7450 in18.923 mm N/A 0.625 in15.875 mm N/A 0.2790 in7.087 mm N/A 15700 lbf69600 N N/A 13500 lbf60100 N N/A 26000 N/A CAD Icon (for items table)
3198 / 3120B N/A 1 1/8 in28.575 mm N/A 2.8593 in72.626 mm N/A 1.1810 in29.997 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A 3100 N/A CAD Icon (for items table)
3192 / 3120B N/A 1 1/8 in28.575 mm N/A 2.8593 in72.626 mm N/A 1.1810 in29.997 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A 3100 N/A CAD Icon (for items table)
41125 / 41286B N/A 1 1/8 in28.575 mm N/A 2.8593 in72.626 mm N/A 0.9550 in24.257 mm N/A 0.6875 in17.463 mm N/A 0.5 in12.7 mm N/A 18600 lbf82600 N N/A 14400 lbf64100 N N/A 41000 N/A CAD Icon (for items table)
2691 / 2631B N/A 1.1562 in29.367 mm N/A 2.6150 in66.421 mm N/A 1.0013 in25.433 mm N/A 0.7500 in19.050 mm N/A 0.3435 in8.725 mm N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A 2600 N/A CAD Icon (for items table)
2690 / 2631B N/A 1.1562 in29.367 mm N/A 2.6150 in66.421 mm N/A 1.0013 in25.433 mm N/A 0.7500 in19.050 mm N/A 0.3435 in8.725 mm N/A 17200 lbf76600 N N/A 18400 lbf81700 N N/A 2600 N/A CAD Icon (for items table)
17118 / 17244B N/A 1.1806 in29.987 mm N/A 2.4409 in61.999 mm N/A 0.6522 in16.566 mm N/A 0.5625 in14.288 mm N/A 0.2075 in5.271 mm N/A 9720 lbf43200 N N/A 9910 lbf44100 N N/A 17000 N/A CAD Icon (for items table)
02474A / 02420-B N/A 1.1806 in29.987 mm N/A 2.6875 in68.263 mm N/A 0.8750 in22.225 mm N/A 0.6875 in17.463 mm N/A 0.3437 in8.730 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A 2400 N/A CAD Icon (for items table)
26118 / 26283-B N/A 1.1806 in29.987 mm N/A 2.8346 in71.999 mm N/A 0.7450 in18.923 mm N/A 0.625 in15.875 mm N/A 0.2790 in7.087 mm N/A 15700 lbf69600 N N/A 13500 lbf60100 N N/A 26000 N/A CAD Icon (for items table)
14118 / 14276-B N/A 1.1811 in30 mm N/A 2.7170 in69.012 mm N/A 0.7560 in19.202 mm N/A 0.625 in15.875 mm N/A 0.3123 in7.932 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A 14000 N/A CAD Icon (for items table)
14117A / 14276B N/A 1.1811 in30 mm N/A 2.7170 in69.012 mm N/A 0.7710 in19.583 mm N/A 0.625 in15.875 mm N/A 0.3123 in7.932 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A 14000 N/A CAD Icon (for items table)
26118-S / 26283-B N/A 1.1811 in30 mm N/A 2.8346 in71.999 mm N/A 0.7450 in18.923 mm N/A 0.625 in15.875 mm N/A 0.2790 in7.087 mm N/A 15700 lbf69600 N N/A 13500 lbf60100 N N/A 26000 N/A CAD Icon (for items table)
17119 / 17244B N/A 1 3/16 in30.163 mm N/A 2.4409 in61.999 mm N/A 0.6522 in16.566 mm N/A 0.5625 in14.288 mm N/A 0.2075 in5.271 mm N/A 9720 lbf43200 N N/A 9910 lbf44100 N N/A 17000 N/A CAD Icon (for items table)
M86649 / M86611-B N/A 1 3/16 in30.163 mm N/A 2.5312 in64.292 mm N/A 0.8438 in21.433 mm N/A 0.6563 in16.67 mm N/A 0.3450 in8.763 mm N/A 13500 lbf60200 N N/A 16100 lbf71700 N N/A M86600 N/A CAD Icon (for items table)
2558 / 2523B N/A 1 3/16 in30.163 mm N/A 2.7500 in69.850 mm N/A 0.9983 in25.357 mm N/A 0.7500 in19.050 mm N/A 0.3438 in8.733 mm N/A 18800 lbf83700 N N/A 21200 lbf94400 N N/A 2500 N/A CAD Icon (for items table)
2559 / 2523B N/A 1 3/16 in30.163 mm N/A 2.7500 in69.850 mm N/A 0.9983 in25.357 mm N/A 0.7500 in19.050 mm N/A 0.3438 in8.733 mm N/A 18800 lbf83700 N N/A 21200 lbf94400 N N/A 2500 N/A CAD Icon (for items table)
3191 / 3120B N/A 1 3/16 in30.163 mm N/A 2.8593 in72.626 mm N/A 1.1810 in29.997 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.112 mm N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A 3100 N/A CAD Icon (for items table)
3474 / 3420B N/A 1 3/16 in30.163 mm N/A 3.125 in79.375 mm N/A 1.1721 in29.771 mm N/A 0.9375 in23.813 mm N/A 0.4063 in10.320 mm N/A 23500 lbf105000 N N/A 26800 lbf119000 N N/A 3400 N/A CAD Icon (for items table)
28118 / 28315-B N/A 1 3/16 in30.163 mm N/A 3.1496 in80 mm N/A 0.8244 in20.940 mm N/A 0.625 in15.875 mm N/A 0.3583 in9.101 mm N/A 16900 lbf75200 N N/A 15500 lbf68900 N N/A 28000 N/A CAD Icon (for items table)
334 / 332-B N/A 1 3/16 in30.163 mm N/A 3.1496 in80 mm N/A 0.8820 in22.403 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 17900 lbf79500 N N/A 18700 lbf83400 N N/A 335 N/A CAD Icon (for items table)
15118 / 15250B N/A 1.1895 in30.213 mm N/A 2.5000 in63.500 mm N/A 0.8125 in20.638 mm N/A 0.625 in15.875 mm N/A 0.3437 in8.730 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A 15000 N/A CAD Icon (for items table)
14116 / 14276-B N/A 1.1900 in30.226 mm N/A 2.7170 in69.012 mm N/A 0.7710 in19.583 mm N/A 0.625 in15.875 mm N/A 0.3123 in7.932 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A 14000 N/A CAD Icon (for items table)
08125 / 08231-B N/A 1 1/4 in31.750 mm N/A 2.3125 in58.738 mm N/A 0.5937 in15.080 mm N/A 0.4219 in10.716 mm N/A 0.2652 in6.736 mm N/A 7130 lbf31700 N N/A 7880 lbf35000 N N/A 8000 N/A CAD Icon (for items table)
LM67048 / LM67010BA N/A 1 1/4 in31.750 mm N/A 2.3180 in58.877 mm N/A 0.6600 in16.764 mm N/A 0.4650 in11.811 mm N/A 0.2690 in6.833 mm N/A 10500 lbf46700 N N/A 10000 lbf44600 N N/A LM67000 N/A CAD Icon (for items table)
LM67047 / LM67010-B N/A 1 1/4 in31.750 mm N/A 2.3280 in59.131 mm N/A 0.6600 in16.764 mm N/A 0.4650 in11.811 mm N/A 0.2690 in6.833 mm N/A 10500 lbf46700 N N/A 10000 lbf44600 N N/A LM67000 N/A CAD Icon (for items table)
LM67048 / LM67010-B N/A 1 1/4 in31.750 mm N/A 2.3280 in59.131 mm N/A 0.6600 in16.764 mm N/A 0.4650 in11.811 mm N/A 0.265 in2.3 mm N/A 10500 lbf46700 N N/A 10000 lbf44600 N N/A LM67000 N/A CAD Icon (for items table)
15125 / 15250B N/A 1 1/4 in31.750 mm N/A 2.5000 in63.500 mm N/A 0.8125 in20.638 mm N/A 0.625 in15.875 mm N/A 0.3437 in8.730 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A 15000 N/A CAD Icon (for items table)
15123 / 15250B N/A 1 1/4 in31.750 mm N/A 2.5000 in63.500 mm N/A 0.7500 in19.050 mm N/A 0.625 in15.875 mm N/A 0.3087 in7.841 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A 15000 N/A CAD Icon (for items table)
02475 / 02420-B N/A 1 1/4 in31.750 mm N/A 2.6875 in68.263 mm N/A 0.8750 in22.225 mm N/A 0.6875 in17.463 mm N/A 0.3437 in8.730 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A 2400 N/A CAD Icon (for items table)
02476 / 02420-B N/A 1 1/4 in31.750 mm N/A 2.6875 in68.263 mm N/A 0.8750 in22.225 mm N/A 0.6875 in17.463 mm N/A 0.3437 in8.730 mm N/A 14300 lbf63800 N N/A 15800 lbf70200 N N/A 2400 N/A CAD Icon (for items table)
14125A / 14276B N/A 1 1/4 in31.750 mm N/A 2.7170 in69.012 mm N/A 0.7710 in19.583 mm N/A 0.625 in15.875 mm N/A 0.3123 in7.932 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A 14000 N/A CAD Icon (for items table)
14124 / 14276B N/A 1 1/4 in31.750 mm N/A 2.7170 in69.012 mm N/A 0.7710 in19.583 mm N/A 0.625 in15.875 mm N/A 0.3125 in7.937 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A 14000 N/A CAD Icon (for items table)
2580 / 2523-B N/A 1 1/4 in31.750 mm N/A 2.7500 in69.850 mm N/A 0.9983 in25.357 mm N/A 0.7500 in19.050 mm N/A 0.3438 in8.733 mm N/A 18800 lbf83700 N N/A 21200 lbf94400 N N/A 2500 N/A CAD Icon (for items table)
51 - 100 of 701 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »