Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
526 - 550 of 701 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

SAP Material ID

Bore (d)

O.D. (D)

Width (T)

Inner Ring Width (B)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

598 / 592-B N/A N/A 3.6250 in92.075 mm N/A 6.000 in152.4 mm N/A 0.625 in15.875 mm N/A 1.4300 in36.322 mm N/A 1.1875 in30.163 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A
681 / 672B N/A 100373907 N/A 3.6250 in92.075 mm N/A 6.625 in168.275 mm N/A 0.7187 in18.255 mm N/A 1.6250 in41.275 mm N/A 1.1875 in30.163 mm N/A 59500 lbf265000 N N/A 86700 lbf386000 N N/A
42368 / 42587-B N/A N/A 3 11/16 in93.663 mm N/A 5.8750 in149.225 mm N/A 0.5 in12.7 mm N/A 1.1406 in28.971 mm N/A 0.9688 in24.608 mm N/A 43400 lbf193000 N N/A 54300 lbf241000 N N/A
597 / 592-B N/A N/A 3 11/16 in93.663 mm N/A 6.000 in152.4 mm N/A 0.625 in15.875 mm N/A 1.4300 in36.322 mm N/A 1.1875 in30.163 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A
47896 / 47825-B N/A N/A 3 3/4 in95.250 mm N/A 5.625 in142.875 mm N/A 0.5937 in15.080 mm N/A 1.3750 in34.925 mm N/A 1.0313 in26.195 mm N/A 44300 lbf197000 N N/A 69000 lbf307000 N N/A
42375 / 42587-B N/A N/A 3 3/4 in95.250 mm N/A 5.8750 in149.225 mm N/A 0.5 in12.7 mm N/A 1.1406 in28.971 mm N/A 0.9688 in24.608 mm N/A 43400 lbf193000 N N/A 54300 lbf241000 N N/A
594 / 592-B N/A N/A 3 3/4 in95.250 mm N/A 6.000 in152.4 mm N/A 0.625 in15.875 mm N/A 1.4300 in36.322 mm N/A 1.1875 in30.163 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A
594A / 592-B N/A N/A 3 3/4 in95.250 mm N/A 6.000 in152.4 mm N/A 0.625 in15.875 mm N/A 1.4300 in36.322 mm N/A 1.1875 in30.163 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A
52375 / 52630XB N/A N/A 3 3/4 in95.250 mm N/A 6.2992 in160 mm N/A 0.6562 in16.667 mm N/A 1.4219 in36.116 mm N/A 1.0313 in26.195 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A
52375 / 52637-B N/A N/A 3 3/4 in95.250 mm N/A 6.3750 in161.925 mm N/A 0.6562 in16.667 mm N/A 1.4219 in36.116 mm N/A 1.0313 in26.195 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A
683 / 672-B N/A N/A 3 3/4 in95.250 mm N/A 6.625 in168.275 mm N/A 0.7187 in18.255 mm N/A 1.6250 in41.275 mm N/A 1.1875 in30.163 mm N/A 59500 lbf265000 N N/A 86700 lbf386000 N N/A
77375 / 77675B N/A 100373445 N/A 3 3/4 in95.250 mm N/A 6.7500 in171.450 mm N/A 0.6875 in17.463 mm N/A 1.9000 in48.260 mm N/A 1.5 in38.1 mm N/A 90500 lbf403000 N N/A 107000 lbf474000 N N/A
777 / 772-B N/A N/A 3 3/4 in95.250 mm N/A 7.1250 in180.975 mm N/A 0.6875 in17.463 mm N/A 1.8900 in48.006 mm N/A 1.5 in38.1 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A
776 / 772B N/A 100375797 N/A 3 3/4 in95.250 mm N/A 7.1250 in180.975 mm N/A 0.6875 in17.463 mm N/A 1.8900 in48.006 mm N/A 1.5 in38.1 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A
864 / 854-B N/A N/A 3 3/4 in95.250 mm N/A 7.5 in190.5 mm N/A 0.875 in22.225 mm N/A 2.2650 in57.531 mm N/A 1.7500 in44.450 mm N/A 103000 lbf458000 N N/A 142000 lbf630000 N N/A
HH221440 / HH221410-B N/A N/A 3 3/4 in95.250 mm N/A 7.5 in190.5 mm N/A 0.875 in22.225 mm N/A 2.2650 in57.531 mm N/A 1.8125 in46.038 mm N/A 120000 lbf534000 N N/A 156000 lbf692000 N N/A
42381 / 42587-B N/A N/A 3.8125 in96.838 mm N/A 5.8750 in149.225 mm N/A 0.5 in12.7 mm N/A 1.1406 in28.971 mm N/A 0.9688 in24.608 mm N/A 43400 lbf193000 N N/A 54300 lbf241000 N N/A
52387 / 52637-B N/A N/A 3.8750 in98.425 mm N/A 6.3750 in161.925 mm N/A 0.6562 in16.667 mm N/A 1.4219 in36.116 mm N/A 1.0313 in26.195 mm N/A 50200 lbf223000 N N/A 77000 lbf343000 N N/A
685 / 672-B N/A N/A 3.8750 in98.425 mm N/A 6.625 in168.275 mm N/A 0.7187 in18.255 mm N/A 1.6250 in41.275 mm N/A 1.1875 in30.163 mm N/A 59500 lbf265000 N N/A 86700 lbf386000 N N/A
779 / 772-B N/A N/A 3.8750 in98.425 mm N/A 7.1250 in180.975 mm N/A 0.6875 in17.463 mm N/A 1.8900 in48.006 mm N/A 1.5 in38.1 mm N/A 77800 lbf346000 N N/A 111000 lbf495000 N N/A
HH221442 / HH221410-B N/A N/A 3.8750 in98.425 mm N/A 7.5 in190.5 mm N/A 0.875 in22.225 mm N/A 2.2650 in57.531 mm N/A 1.8125 in46.038 mm N/A 120000 lbf534000 N N/A 156000 lbf692000 N N/A
866 / 854B N/A 100372512 N/A 3.8750 in98.425 mm N/A 7.5 in190.5 mm N/A 0.875 in22.225 mm N/A 2.2650 in57.531 mm N/A 1.7500 in44.450 mm N/A 103000 lbf458000 N N/A 142000 lbf630000 N N/A
HH224332 / HH224310B N/A 100376066 N/A 3.8750 in98.425 mm N/A 8.3750 in212.725 mm N/A 0.9375 in23.813 mm N/A 2.6250 in66.675 mm N/A 2.1250 in53.975 mm N/A 153000 lbf680000 N N/A 204000 lbf906000 N N/A
943 / 932B N/A 100376035 N/A 3.8750 in98.425 mm N/A 8.3750 in212.725 mm N/A 0.9375 in23.812 mm N/A 2.6250 in66.675 mm N/A 2.1250 in53.975 mm N/A 129000 lbf572000 N N/A 177000 lbf786000 N N/A
HH221447 / HH221410-B N/A N/A 3.9363 in99.982 mm N/A 7.5 in190.5 mm N/A 0.875 in22.225 mm N/A 2.2650 in57.531 mm N/A 1.8125 in46.038 mm N/A 120000 lbf534000 N N/A 156000 lbf692000 N N/A
526 - 550 of 701 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »