Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
SAP Material ID |
Bore (d) |
O.D. (D) |
Width (T) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 15101 / 15250-B | N/A | N/A 1 in25.400 mm | N/A 2.5000 in63.500 mm | N/A 0.3437 in8.730 mm | N/A 0.8125 in20.638 mm | N/A 0.625 in15.875 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A
|
| 23100 / 23256B | N/A 100054537 | N/A 1 in25.400 mm | N/A 2.5625 in65.088 mm | N/A 0.4063 in10.320 mm | N/A 0.8450 in21.463 mm | N/A 0.625 in15.875 mm | N/A 12300 lbf54600 N | N/A 12500 lbf55800 N |
N/A
|
| 2687 / 2631B | N/A 100157806 | N/A 1 in25.400 mm | N/A 2.6150 in66.421 mm | N/A 0.3435 in8.725 mm | N/A 1.0013 in25.433 mm | N/A 0.75 in19.050 mm | N/A 17200 lbf76600 N | N/A 18400 lbf81700 N |
N/A
|
| 02473 / 02420-B | N/A | N/A 1 in25.400 mm | N/A 2.6875 in68.263 mm | N/A 0.3437 in8.730 mm | N/A 0.8750 in22.225 mm | N/A 0.6875 in17.463 mm | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N |
N/A
|
| 26100 / 26283-B | N/A | N/A 1 in25.400 mm | N/A 2.8346 in71.999 mm | N/A 0.2790 in7.087 mm | N/A 0.7450 in18.923 mm | N/A 0.625 in15.875 mm | N/A 13200 lbf58800 N | N/A 13500 lbf60100 N |
N/A
|
| 41100 / 41286B | N/A | N/A 1 in25.400 mm | N/A 2.8593 in72.626 mm | N/A 0.5 in12.7 mm | N/A 0.9550 in24.257 mm | N/A 0.6875 in17.463 mm | N/A 18600 lbf82600 N | N/A 14400 lbf64100 N |
N/A
|
| 3189 / 3120B | N/A | N/A 1 in25.400 mm | N/A 2.8593 in72.626 mm | N/A 0.4375 in11.112 mm | N/A 1.1810 in29.997 mm | N/A 0.9375 in23.813 mm | N/A 21300 lbf94800 N | N/A 22800 lbf102000 N |
N/A
|
| 1987 / 1931-B | N/A | N/A 1.0620 in26.975 mm | N/A 2.375 in60.325 mm | N/A 0.3125 in7.938 mm | N/A 0.7620 in19.355 mm | N/A 0.625 in15.875 mm | N/A 10900 lbf48400 N | N/A 11300 lbf50200 N |
N/A
|
| 15580 / 15520-B | N/A | N/A 1.0625 in26.988 mm | N/A 2.25 in57.15 mm | N/A 0.3125 in7.938 mm | N/A 0.6875 in17.463 mm | N/A 0.5313 in13.495 mm | N/A 10300 lbf46000 N | N/A 11300 lbf50100 N |
N/A
|
| 2688 / 2631-B | N/A | N/A 1.0625 in26.988 mm | N/A 2.6150 in66.421 mm | N/A 0.3435 in8.725 mm | N/A 1.0013 in25.433 mm | N/A 0.75 in19.050 mm | N/A 17200 lbf76600 N | N/A 18400 lbf81700 N |
N/A
|
| 41106 / 41286-B | N/A | N/A 1.0625 in26.988 mm | N/A 2.8593 in72.626 mm | N/A 0.5 in12.7 mm | N/A 0.9550 in24.257 mm | N/A 0.6875 in17.463 mm | N/A 18600 lbf82600 N | N/A 14400 lbf64100 N |
N/A
|
| 15590 / 15520-B | N/A | N/A 1 1/8 in28.575 mm | N/A 2.25 in57.15 mm | N/A 0.3215 in8.166 mm | N/A 0.6875 in17.463 mm | N/A 0.5313 in13.495 mm | N/A 10300 lbf46000 N | N/A 11300 lbf50100 N |
N/A
|
| 1985 / 1931-B | N/A | N/A 1 1/8 in28.575 mm | N/A 2.375 in60.325 mm | N/A 0.3125 in7.938 mm | N/A 0.7620 in19.355 mm | N/A 0.625 in15.875 mm | N/A 10900 lbf48400 N | N/A 11300 lbf50200 N |
N/A
|
| 15113 / 15250B | N/A | N/A 1 1/8 in28.575 mm | N/A 2.5000 in63.500 mm | N/A 0.3437 in8.730 mm | N/A 0.8125 in20.638 mm | N/A 0.625 in15.875 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A
|
| 2689 / 2631B | N/A 100205237 | N/A 1 1/8 in28.575 mm | N/A 2.6150 in66.421 mm | N/A 0.3435 in8.725 mm | N/A 1.0013 in25.433 mm | N/A 0.75 in19.050 mm | N/A 17200 lbf76600 N | N/A 18400 lbf81700 N |
N/A
|
| 02474 / 02420-B | N/A | N/A 1 1/8 in28.575 mm | N/A 2.6875 in68.263 mm | N/A 0.3437 in8.730 mm | N/A 0.8750 in22.225 mm | N/A 0.6875 in17.463 mm | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N |
N/A
|
| 2578 / 2523B | N/A | N/A 1 1/8 in28.575 mm | N/A 2.7500 in69.850 mm | N/A 0.3438 in8.733 mm | N/A 0.9983 in25.357 mm | N/A 0.75 in19.050 mm | N/A 18800 lbf83700 N | N/A 21200 lbf94400 N |
N/A
|
| 26112 / 26283B | N/A | N/A 1 1/8 in28.575 mm | N/A 2.8346 in71.999 mm | N/A 0.2790 in7.087 mm | N/A 0.7450 in18.923 mm | N/A 0.625 in15.875 mm | N/A 15700 lbf69600 N | N/A 13500 lbf60100 N |
N/A
|
| 3198 / 3120B | N/A | N/A 1 1/8 in28.575 mm | N/A 2.8593 in72.626 mm | N/A 0.4375 in11.113 mm | N/A 1.1810 in29.997 mm | N/A 0.9375 in23.813 mm | N/A 21300 lbf94800 N | N/A 22800 lbf102000 N |
N/A
|
| 3192 / 3120B | N/A | N/A 1 1/8 in28.575 mm | N/A 2.8593 in72.626 mm | N/A 0.4375 in11.113 mm | N/A 1.1810 in29.997 mm | N/A 0.9375 in23.813 mm | N/A 21300 lbf94800 N | N/A 22800 lbf102000 N |
N/A
|
| 41125 / 41286B | N/A | N/A 1 1/8 in28.575 mm | N/A 2.8593 in72.626 mm | N/A 0.5 in12.7 mm | N/A 0.9550 in24.257 mm | N/A 0.6875 in17.463 mm | N/A 18600 lbf82600 N | N/A 14400 lbf64100 N |
N/A
|
| 2691 / 2631B | N/A | N/A 1.1562 in29.367 mm | N/A 2.6150 in66.421 mm | N/A 0.3435 in8.725 mm | N/A 1.0013 in25.433 mm | N/A 0.75 in19.050 mm | N/A 17200 lbf76600 N | N/A 18400 lbf81700 N |
N/A
|
| 2690 / 2631B | N/A | N/A 1.1562 in29.367 mm | N/A 2.6150 in66.421 mm | N/A 0.3435 in8.725 mm | N/A 1.0013 in25.433 mm | N/A 0.75 in19.050 mm | N/A 17200 lbf76600 N | N/A 18400 lbf81700 N |
N/A
|
| 17118 / 17244B | N/A 100041096 | N/A 1.1806 in29.987 mm | N/A 2.4409 in61.999 mm | N/A 0.2075 in5.271 mm | N/A 0.6522 in16.566 mm | N/A 0.5625 in14.288 mm | N/A 9720 lbf43200 N | N/A 9910 lbf44100 N |
N/A
|
| 02474A / 02420-B | N/A | N/A 1.1806 in29.987 mm | N/A 2.6875 in68.263 mm | N/A 0.3437 in8.730 mm | N/A 0.8750 in22.225 mm | N/A 0.6875 in17.463 mm | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N |
N/A
|