Key Features
- Available in single, double and multi-row configurations, as well as proprietary sizes
- Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
- Power dense designs allow for heavier loads and can help extend bearing life
- Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
- Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Clear
Filter
Bore (d) (in)
Bore (d) (mm)
O.D. (D) (in)
O.D. (D) (mm)
Width (T) (in)
Width (T) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Part Number |
SAP Material ID |
Bore (d) |
O.D. (D) |
Width (T) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 26118 / 26283-B | N/A | N/A 1.1806 in29.987 mm | N/A 2.8346 in71.999 mm | N/A 0.2790 in7.087 mm | N/A 0.7450 in18.923 mm | N/A 0.625 in15.875 mm | N/A 15700 lbf69600 N | N/A 13500 lbf60100 N |
N/A
|
| 14118 / 14276-B | N/A | N/A 1.1811 in30 mm | N/A 2.7170 in69.012 mm | N/A 0.3123 in7.932 mm | N/A 0.7560 in19.202 mm | N/A 0.625 in15.875 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 14117A / 14276B | N/A | N/A 1.1811 in30 mm | N/A 2.7170 in69.012 mm | N/A 0.3123 in7.932 mm | N/A 0.7710 in19.583 mm | N/A 0.625 in15.875 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 26118-S / 26283-B | N/A | N/A 1.1811 in30 mm | N/A 2.8346 in71.999 mm | N/A 0.2790 in7.087 mm | N/A 0.7450 in18.923 mm | N/A 0.625 in15.875 mm | N/A 15700 lbf69600 N | N/A 13500 lbf60100 N |
N/A
|
| 17119 / 17244B | N/A 100041766 | N/A 1 3/16 in30.163 mm | N/A 2.4409 in61.999 mm | N/A 0.2075 in5.271 mm | N/A 0.6522 in16.566 mm | N/A 0.5625 in14.288 mm | N/A 9720 lbf43200 N | N/A 9910 lbf44100 N |
N/A
|
| M86649 / M86611-B | N/A | N/A 1 3/16 in30.163 mm | N/A 2.5312 in64.292 mm | N/A 0.3450 in8.763 mm | N/A 0.8438 in21.433 mm | N/A 0.6563 in16.670 mm | N/A 13500 lbf60200 N | N/A 16100 lbf71700 N |
N/A
|
| 2558 / 2523B | N/A | N/A 1 3/16 in30.163 mm | N/A 2.7500 in69.850 mm | N/A 0.3438 in8.733 mm | N/A 0.9983 in25.357 mm | N/A 0.75 in19.050 mm | N/A 18800 lbf83700 N | N/A 21200 lbf94400 N |
N/A
|
| 2559 / 2523B | N/A 100071949 | N/A 1 3/16 in30.163 mm | N/A 2.7500 in69.850 mm | N/A 0.3438 in8.733 mm | N/A 0.9983 in25.357 mm | N/A 0.75 in19.050 mm | N/A 18800 lbf83700 N | N/A 21200 lbf94400 N |
N/A
|
| 3191 / 3120B | N/A 100057906 | N/A 1 3/16 in30.163 mm | N/A 2.8593 in72.626 mm | N/A 0.4375 in11.112 mm | N/A 1.1810 in29.997 mm | N/A 0.9375 in23.813 mm | N/A 21300 lbf94800 N | N/A 22800 lbf102000 N |
N/A
|
| 3474 / 3420B | N/A | N/A 1 3/16 in30.163 mm | N/A 3.125 in79.375 mm | N/A 0.4063 in10.320 mm | N/A 1.1721 in29.771 mm | N/A 0.9375 in23.813 mm | N/A 23500 lbf105000 N | N/A 26800 lbf119000 N |
N/A
|
| 28118 / 28315-B | N/A | N/A 1 3/16 in30.163 mm | N/A 3.1496 in80 mm | N/A 0.3583 in9.101 mm | N/A 0.8244 in20.940 mm | N/A 0.625 in15.875 mm | N/A 16900 lbf75200 N | N/A 15500 lbf68900 N |
N/A
|
| 334 / 332-B | N/A | N/A 1 3/16 in30.163 mm | N/A 3.1496 in80 mm | N/A 0.3125 in7.938 mm | N/A 0.8820 in22.403 mm | N/A 0.7018 in17.826 mm | N/A 17900 lbf79500 N | N/A 18700 lbf83400 N |
N/A
|
| 15118 / 15250B | N/A | N/A 1.1895 in30.213 mm | N/A 2.5000 in63.500 mm | N/A 0.3437 in8.730 mm | N/A 0.8125 in20.638 mm | N/A 0.625 in15.875 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A
|
| 14116 / 14276-B | N/A | N/A 1.1900 in30.226 mm | N/A 2.7170 in69.012 mm | N/A 0.3123 in7.932 mm | N/A 0.7710 in19.583 mm | N/A 0.625 in15.875 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 08125 / 08231-B | N/A | N/A 1 1/4 in31.750 mm | N/A 2.3125 in58.738 mm | N/A 0.2652 in6.736 mm | N/A 0.5937 in15.080 mm | N/A 0.4219 in10.716 mm | N/A 7130 lbf31700 N | N/A 7880 lbf35000 N |
N/A
|
| LM67048 / LM67010BA | N/A 100052707 | N/A 1 1/4 in31.750 mm | N/A 2.3180 in58.877 mm | N/A 0.2690 in6.833 mm | N/A 0.6600 in16.764 mm | N/A 0.4650 in11.811 mm | N/A 10500 lbf46700 N | N/A 10000 lbf44600 N |
N/A
|
| LM67047 / LM67010-B | N/A | N/A 1 1/4 in31.750 mm | N/A 2.3280 in59.131 mm | N/A 0.2690 in6.833 mm | N/A 0.6600 in16.764 mm | N/A 0.4650 in11.811 mm | N/A 10500 lbf46700 N | N/A 10000 lbf44600 N |
N/A
|
| LM67048 / LM67010-B | N/A | N/A 1 1/4 in31.750 mm | N/A 2.3280 in59.131 mm | N/A 0.265 in2.3 mm | N/A 0.6600 in16.764 mm | N/A 0.4650 in11.811 mm | N/A 10500 lbf46700 N | N/A 10000 lbf44600 N |
N/A
|
| 15125 / 15250B | N/A | N/A 1 1/4 in31.750 mm | N/A 2.5000 in63.500 mm | N/A 0.3437 in8.730 mm | N/A 0.8125 in20.638 mm | N/A 0.625 in15.875 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A
|
| 15123 / 15250B | N/A 100084402 | N/A 1 1/4 in31.750 mm | N/A 2.5000 in63.500 mm | N/A 0.3087 in7.841 mm | N/A 0.7500 in19.050 mm | N/A 0.625 in15.875 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A
|
| 02475 / 02420-B | N/A | N/A 1 1/4 in31.750 mm | N/A 2.6875 in68.263 mm | N/A 0.3437 in8.730 mm | N/A 0.8750 in22.225 mm | N/A 0.6875 in17.463 mm | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N |
N/A
|
| 02476 / 02420-B | N/A | N/A 1 1/4 in31.750 mm | N/A 2.6875 in68.263 mm | N/A 0.3437 in8.730 mm | N/A 0.8750 in22.225 mm | N/A 0.6875 in17.463 mm | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N |
N/A
|
| 14125A / 14276B | N/A 100041080 | N/A 1 1/4 in31.750 mm | N/A 2.7170 in69.012 mm | N/A 0.3123 in7.932 mm | N/A 0.7710 in19.583 mm | N/A 0.625 in15.875 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 14124 / 14276B | N/A 100040237 | N/A 1 1/4 in31.750 mm | N/A 2.7170 in69.012 mm | N/A 0.3125 in7.937 mm | N/A 0.7710 in19.583 mm | N/A 0.625 in15.875 mm | N/A 12300 lbf54600 N | N/A 13900 lbf61700 N |
N/A
|
| 2580 / 2523-B | N/A | N/A 1 1/4 in31.750 mm | N/A 2.7500 in69.850 mm | N/A 0.3438 in8.733 mm | N/A 0.9983 in25.357 mm | N/A 0.75 in19.050 mm | N/A 18800 lbf83700 N | N/A 21200 lbf94400 N |
N/A
|