Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
301 - 350 of 701 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Series

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

Series

CAD

385AX / 382B N/A 2 in50.8 mm N/A 3.8125 in96.838 mm N/A 0.8640 in21.946 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A 385 N/A CAD Icon (for items table)
28678 / 28622B N/A 2 in50.8 mm N/A 3.8437 in97.630 mm N/A 0.9688 in24.608 mm N/A 0.7656 in19.446 mm N/A 0.3592 in9.124 mm N/A 27700 lbf123000 N N/A 32000 lbf142000 N N/A 28600 N/A CAD Icon (for items table)
49585 / 49520-B N/A 2 in50.8 mm N/A 4 in101.600 mm N/A 1.2500 in31.750 mm N/A 1.0000 in25.400 mm N/A 0.4688 in11.908 mm N/A 35400 lbf157000 N N/A 35000 lbf155000 N N/A 49500 N/A CAD Icon (for items table)
529 / 522-B N/A 2 in50.8 mm N/A 4 in101.600 mm N/A 1.4200 in36.068 mm N/A 1.0625 in26.988 mm N/A 0.5625 in14.288 mm N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A 525 N/A CAD Icon (for items table)
529X / 522-B N/A 2 in50.8 mm N/A 4 in101.600 mm N/A 1.4200 in36.068 mm N/A 1.0625 in26.988 mm N/A 0.5625 in14.288 mm N/A 37000 lbf165000 N N/A 43000 lbf191000 N N/A 525 N/A CAD Icon (for items table)
45285A / 45220-B N/A 2 in50.8 mm N/A 4.1250 in104.775 mm N/A 1.2188 in30.958 mm N/A 0.9375 in23.813 mm N/A 0.4688 in11.908 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A 45200 N/A CAD Icon (for items table)
45285 / 45220-B N/A 2 in50.8 mm N/A 4.1250 in104.775 mm N/A 1.2188 in30.958 mm N/A 0.9375 in23.813 mm N/A 0.4688 in11.908 mm N/A 34500 lbf153000 N N/A 42600 lbf189000 N N/A 45200 N/A CAD Icon (for items table)
59201 / 59412-B N/A 2 in50.8 mm N/A 4.1250 in104.775 mm N/A 1.4375 in36.513 mm N/A 1.125 in28.575 mm N/A 0.4688 in11.908 mm N/A 45500 lbf202000 N N/A 45400 lbf202000 N N/A 59000 N/A CAD Icon (for items table)
HM807046 / HM807010-B N/A 2 in50.8 mm N/A 4.1250 in104.775 mm N/A 1.4375 in36.513 mm N/A 1.125 in28.575 mm N/A 0.625 in15.875 mm N/A 45700 lbf203000 N N/A 50200 lbf223000 N N/A HM807000 N/A CAD Icon (for items table)
59201 / 59414-B N/A 2 in50.8 mm N/A 4.1250 in104.775 mm N/A 1.4375 in36.513 mm N/A 1.125 in28.575 mm N/A 0.4688 in11.907 mm N/A 45500 lbf202000 N N/A 45400 lbf202000 N N/A 59000 N/A CAD Icon (for items table)
455 / 453-B N/A 2 in50.8 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.875 in22.225 mm N/A 0.4375 in11.113 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A 455 N/A CAD Icon (for items table)
455-S / 453-B N/A 2 in50.8 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A 455 N/A CAD Icon (for items table)
455W / 453XB N/A 2 in50.8 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.9687 in24.605 mm N/A 0.3440 in8.738 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A 455 N/A CAD Icon (for items table)
455 / 453XB N/A 2 in50.8 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.9687 in24.605 mm N/A 0.3440 in8.738 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A 455 N/A CAD Icon (for items table)
55200C / 55437-B N/A 2 in50.8 mm N/A 4.3750 in111.125 mm N/A 1.0594 in26.909 mm N/A 0.8125 in20.638 mm N/A 0.5938 in15.083 mm N/A 34000 lbf151000 N N/A 36200 lbf161000 N N/A 55000C N/A CAD Icon (for items table)
55200 / 55437-B N/A 2 in50.8 mm N/A 4.3750 in111.125 mm N/A 1.0594 in26.909 mm N/A 0.8125 in20.638 mm N/A 0.5938 in15.083 mm N/A 28300 lbf126000 N N/A 26700 lbf119000 N N/A 55000 N/A CAD Icon (for items table)
3975 / 3920-B N/A 2 in50.8 mm N/A 4.4375 in112.713 mm N/A 1.1830 in30.048 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.112 mm N/A 31200 lbf139000 N N/A 43000 lbf191000 N N/A 3900 N/A CAD Icon (for items table)
619 / 612-B N/A 2 in50.8 mm N/A 4.7500 in120.650 mm N/A 1.6250 in41.275 mm N/A 1.2500 in31.750 mm N/A 0.6562 in16.667 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A 615 N/A CAD Icon (for items table)
65200 / 65500B N/A 2 in50.8 mm N/A 5.000 in127 mm N/A 1.75 in44.45 mm N/A 1.375 in34.925 mm N/A 0.6563 in16.67 mm N/A 54700 lbf243000 N N/A 66700 lbf297000 N N/A 65000 N/A CAD Icon (for items table)
368-S / 362-B N/A 2.0312 in51.592 mm N/A 3.5433 in90 mm N/A 0.8750 in22.225 mm N/A 0.625 in15.875 mm N/A 0.3499 in8.887 mm N/A 22900 lbf102000 N N/A 21500 lbf95800 N N/A 365 N/A CAD Icon (for items table)
18204X / 18337-B N/A 2.0472 in51.999 mm N/A 3.3750 in85.725 mm N/A 0.7190 in18.263 mm N/A 0.5 in12.7 mm N/A 0.3900 in9.906 mm N/A 11600 lbf51600 N N/A 14400 lbf63900 N N/A 18000 N/A CAD Icon (for items table)
28584-90024 N/A 2.0625 in52.388 mm N/A 3.625 in92.075 mm N/A 1.0000 in25.400 mm N/A 0.7813 in19.845 mm N/A 0.3437 in8.730 mm N/A 22200 lbf98900 N N/A 29200 lbf130000 N N/A 28500 N/A CAD Icon (for items table)
28584 / 28521B N/A 2.0625 in52.388 mm N/A 3.625 in92.075 mm N/A 1.0000 in25.400 mm N/A 0.7813 in19.845 mm N/A 0.3437 in8.730 mm N/A 22200 lbf98900 N N/A 29200 lbf130000 N N/A 28500 N/A CAD Icon (for items table)
3767 / 3720B N/A 2.0625 in52.388 mm N/A 3.6718 in93.264 mm N/A 1.1930 in30.302 mm N/A 0.9375 in23.813 mm N/A 0.4375 in11.113 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A 3700 N/A CAD Icon (for items table)
468 / 453XB N/A 2.0625 in52.388 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.9687 in24.605 mm N/A 0.3440 in8.738 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A 455 N/A CAD Icon (for items table)
55206 / 55437-B N/A 2.0625 in52.388 mm N/A 4.3750 in111.125 mm N/A 1.0594 in26.909 mm N/A 0.8125 in20.638 mm N/A 0.5938 in15.083 mm N/A 28300 lbf126000 N N/A 26700 lbf119000 N N/A 55000 N/A CAD Icon (for items table)
55206C / 55437-B N/A 2.0625 in52.388 mm N/A 4.3750 in111.125 mm N/A 1.0594 in26.909 mm N/A 0.8125 in20.638 mm N/A 0.5938 in15.083 mm N/A 34000 lbf151000 N N/A 36200 lbf161000 N N/A 55000C N/A CAD Icon (for items table)
33895-90034 N/A 2.1250 in53.975 mm N/A 3.6718 in93.264 mm N/A 1.1250 in28.575 mm N/A 0.875 in22.225 mm N/A 0.4063 in10.320 mm N/A 29200 lbf130000 N N/A 36200 lbf161000 N N/A 33800 N/A CAD Icon (for items table)
33895 / 33820B N/A 2.1250 in53.975 mm N/A 3.6718 in93.264 mm N/A 1.1250 in28.575 mm N/A 0.875 in22.225 mm N/A 0.4063 in10.320 mm N/A 29200 lbf130000 N N/A 36200 lbf161000 N N/A 33800 N/A CAD Icon (for items table)
456 / 453-B N/A 2.1250 in53.975 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.875 in22.225 mm N/A 0.4376 in11.115 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A 455 N/A CAD Icon (for items table)
456 / 453XB N/A 2.1250 in53.975 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.9687 in24.605 mm N/A 0.3440 in8.738 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A 455 N/A CAD Icon (for items table)
621 / 612-B N/A 2.1250 in53.975 mm N/A 4.7500 in120.650 mm N/A 1.6250 in41.275 mm N/A 1.2500 in31.750 mm N/A 0.6562 in16.667 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A 615 N/A CAD Icon (for items table)
557-S / 552-B N/A 2.1250 in53.975 mm N/A 4.8750 in123.825 mm N/A 1.4440 in36.678 mm N/A 1.1875 in30.163 mm N/A 0.5625 in14.288 mm N/A 50800 lbf226000 N N/A 55700 lbf248000 N N/A 555 N/A CAD Icon (for items table)
557-S / 553-BA N/A 2.1250 in53.975 mm N/A 5.000 in127 mm N/A 1.4440 in36.678 mm N/A 1.375 in34.925 mm N/A 0.281 in7.137 mm N/A 50800 lbf226000 N N/A 55700 lbf248000 N N/A 555 N/A CAD Icon (for items table)
6280-90012 N/A 2.1250 in53.975 mm N/A 5.000 in127 mm N/A 2.0625 in52.388 mm N/A 1.625 in41.275 mm N/A 0.6875 in17.463 mm N/A 68800 lbf306000 N N/A 83300 lbf370000 N N/A 6200 N/A CAD Icon (for items table)
65212 / 65500B N/A 2.1250 in53.975 mm N/A 5.000 in127 mm N/A 1.75 in44.45 mm N/A 1.375 in34.925 mm N/A 0.6563 in16.67 mm N/A 54700 lbf243000 N N/A 66700 lbf297000 N N/A 65000 N/A CAD Icon (for items table)
6380 / 6320-B N/A 2.1580 in54.813 mm N/A 5.3447 in135.755 mm N/A 2.2050 in56.007 mm N/A 1.7500 in44.450 mm N/A 0.6875 in17.463 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A 6300 N/A CAD Icon (for items table)
466 / 453XB N/A 2.1649 in54.988 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.9687 in24.605 mm N/A 0.3440 in8.738 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A 455 N/A CAD Icon (for items table)
6381 / 6320-B N/A 2.1649 in54.988 mm N/A 5.3447 in135.755 mm N/A 2.2050 in56.007 mm N/A 1.7500 in44.450 mm N/A 0.6875 in17.463 mm N/A 72300 lbf321000 N N/A 90900 lbf404000 N N/A 6300 N/A CAD Icon (for items table)
385 / 382B N/A 2.1654 in55.001 mm N/A 3.8125 in96.838 mm N/A 0.8640 in21.946 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A 385 N/A CAD Icon (for items table)
475 / 472-B N/A 2.1654 in55.001 mm N/A 4.7244 in120 mm N/A 1.1420 in29.007 mm N/A 0.9542 in24.237 mm N/A 0.4368 in11.095 mm N/A 32200 lbf143000 N N/A 41900 lbf186000 N N/A 475 N/A CAD Icon (for items table)
466-S / 453-B N/A 2 3/16 in55.563 mm N/A 4.25 in107.95 mm N/A 1.1542 in29.317 mm N/A 0.875 in22.225 mm N/A 0.4375 in11.113 mm N/A 36100 lbf161000 N N/A 37200 lbf166000 N N/A 455 N/A CAD Icon (for items table)
389 / 382-B N/A 2.1880 in55.575 mm N/A 3.8125 in96.838 mm N/A 0.8640 in21.946 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A 385 N/A CAD Icon (for items table)
LL408049 / LL408010-B N/A 2 1/4 in57.150 mm N/A 3.3438 in84.933 mm N/A 0.5000 in12.700 mm N/A 0.3750 in9.525 mm N/A 0.2350 in5.969 mm N/A 8120 lbf36100 N N/A 10500 lbf46800 N N/A LL408000 N/A CAD Icon (for items table)
L507949-99302 N/A 2 1/4 in57.150 mm N/A 3.4375 in87.313 mm N/A 0.7188 in18.258 mm N/A 0.5625 in14.288 mm N/A 0.2813 in7.145 mm N/A 14100 lbf62700 N N/A 21500 lbf95600 N N/A L507900 N/A CAD Icon (for items table)
L507949 / L507910B N/A 2 1/4 in57.150 mm N/A 3.4375 in87.313 mm N/A 0.7188 in18.258 mm N/A 0.5625 in14.288 mm N/A 0.2813 in7.145 mm N/A 14100 lbf62700 N N/A 21500 lbf95600 N N/A L507900 N/A CAD Icon (for items table)
387-99302 N/A 2 1/4 in57.150 mm N/A 3.8125 in96.838 mm N/A 0.8640 in21.946 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A 385 N/A CAD Icon (for items table)
387A / 382B N/A 2 1/4 in57.150 mm N/A 3.8125 in96.838 mm N/A 0.8640 in21.946 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A 385 N/A CAD Icon (for items table)
387 / 382B N/A 2 1/4 in57.150 mm N/A 3.8125 in96.838 mm N/A 0.8640 in21.946 mm N/A 0.7018 in17.826 mm N/A 0.3125 in7.938 mm N/A 24200 lbf108000 N N/A 24100 lbf107000 N N/A 385 N/A CAD Icon (for items table)
28682-99302 N/A 2 1/4 in57.150 mm N/A 3.8437 in97.630 mm N/A 0.9688 in24.608 mm N/A 0.7656 in19.446 mm N/A 0.3592 in9.124 mm N/A 27700 lbf123000 N N/A 32000 lbf142000 N N/A 28600 N/A CAD Icon (for items table)
301 - 350 of 701 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »