Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
176 - 200 of 701 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (in)

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (T) (in)

Width (T) (mm)

Dynamic Radial Load Rating - 1M Revs (C1)  (lbf)

Dynamic Radial Load Rating - 1M Revs (C1)  (N)

Part Number

SAP Material ID

Bore (d)

O.D. (D)

Width (T)

Inner Ring Width (B)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

3583 / 3525-B N/A N/A 1 1/2 in38.1 mm N/A 3.4375 in87.313 mm N/A 0.4375 in11.113 mm N/A 1.2160 in30.886 mm N/A 0.9375 in23.813 mm N/A 25500 lbf113000 N N/A 30100 lbf134000 N N/A
3580 / 3525-B N/A N/A 1 1/2 in38.1 mm N/A 3.4375 in87.313 mm N/A 0.4375 in11.113 mm N/A 1.2160 in30.886 mm N/A 0.9375 in23.813 mm N/A 25500 lbf113000 N N/A 30100 lbf134000 N N/A
44150 / 44348B N/A N/A 1 1/2 in38.1 mm N/A 3.4843 in88.501 mm N/A 0.5312 in13.492 mm N/A 0.9330 in23.698 mm N/A 0.6875 in17.463 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A
440 / 432AB N/A N/A 1 1/2 in38.1 mm N/A 3.625 in92.075 mm N/A 0.4376 in11.115 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A
444 / 432AB N/A N/A 1 1/2 in38.1 mm N/A 3.625 in92.075 mm N/A 0.4376 in11.115 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A
440 / 432B N/A N/A 1 1/2 in38.1 mm N/A 3.7500 in95.250 mm N/A 0.4376 in11.115 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A
444 / 432B N/A N/A 1 1/2 in38.1 mm N/A 3.7500 in95.250 mm N/A 0.4376 in11.115 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A
455A / 453XB N/A N/A 1 1/2 in38.1 mm N/A 4.25 in107.95 mm N/A 0.3440 in8.738 mm N/A 1.1542 in29.317 mm N/A 0.9687 in24.605 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A
542 / 532-B N/A N/A 1 1/2 in38.1 mm N/A 4.3750 in111.125 mm N/A 0.5625 in14.288 mm N/A 1.4550 in36.957 mm N/A 1.1875 in30.163 mm N/A 38700 lbf172000 N N/A 46200 lbf206000 N N/A
13890 / 13836B N/A N/A 1.5150 in38.481 mm N/A 2.5625 in65.088 mm N/A 0.2340 in5.944 mm N/A 0.4688 in11.908 mm N/A 0.3750 in9.525 mm N/A 6100 lbf27200 N N/A 7430 lbf33000 N N/A
3386 / 3320B N/A N/A 1 9/16 in39.688 mm N/A 3.1562 in80.167 mm N/A 0.4063 in10.320 mm N/A 1.1965 in30.391 mm N/A 0.9375 in23.813 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A
3382 / 3320B N/A N/A 1 9/16 in39.688 mm N/A 3.1562 in80.167 mm N/A 0.4063 in10.320 mm N/A 1.1965 in30.391 mm N/A 0.9375 in23.813 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A
3382 / 3329-B N/A N/A 1 9/16 in39.688 mm N/A 3.2187 in81.755 mm N/A 0.4063 in10.320 mm N/A 1.1965 in30.391 mm N/A 0.9375 in23.813 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A
3386 / 3329B N/A N/A 1 9/16 in39.688 mm N/A 3.2187 in81.755 mm N/A 0.4063 in10.320 mm N/A 1.1965 in30.391 mm N/A 0.9375 in23.813 mm N/A 25800 lbf115000 N N/A 29100 lbf129000 N N/A
44156 / 44348-B N/A N/A 1 9/16 in39.688 mm N/A 3.4843 in88.501 mm N/A 0.5312 in13.492 mm N/A 0.9330 in23.698 mm N/A 0.6875 in17.463 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A
44158 / 44348-B N/A N/A 1 9/16 in39.688 mm N/A 3.4843 in88.501 mm N/A 0.5312 in13.492 mm N/A 0.9330 in23.698 mm N/A 0.6875 in17.463 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A
3774 / 3720B N/A N/A 1 9/16 in39.688 mm N/A 3.6718 in93.264 mm N/A 0.4375 in11.112 mm N/A 1.1930 in30.302 mm N/A 0.9375 in23.813 mm N/A 27500 lbf122000 N N/A 34300 lbf153000 N N/A
457 / 453XB N/A N/A 1 9/16 in39.688 mm N/A 4.25 in107.95 mm N/A 0.3440 in8.738 mm N/A 1.1542 in29.317 mm N/A 0.9687 in24.605 mm N/A 30500 lbf136000 N N/A 37200 lbf166000 N N/A
620 / 612-B N/A N/A 1 9/16 in39.688 mm N/A 4.7500 in120.650 mm N/A 0.6562 in16.667 mm N/A 1.6250 in41.275 mm N/A 1.2500 in31.750 mm N/A 46600 lbf207000 N N/A 54800 lbf244000 N N/A
28158 / 28315B N/A 100049335 N/A 1.5748 in40 mm N/A 3.1496 in80 mm N/A 0.3583 in9.101 mm N/A 0.8244 in20.940 mm N/A 0.625 in15.875 mm N/A 16900 lbf75200 N N/A 15500 lbf68900 N N/A
344A / 332B N/A N/A 1.5748 in40 mm N/A 3.1496 in80 mm N/A 0.3125 in7.938 mm N/A 0.8820 in22.403 mm N/A 0.7018 in17.826 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A
344 / 332B N/A N/A 1.5748 in40 mm N/A 3.1496 in80 mm N/A 0.3125 in7.938 mm N/A 0.8820 in22.403 mm N/A 0.7018 in17.826 mm N/A 21200 lbf94300 N N/A 18700 lbf83400 N N/A
3879 / 3820B N/A N/A 1.5748 in40 mm N/A 3.3750 in85.725 mm N/A 0.4375 in11.113 mm N/A 1.1875 in30.163 mm N/A 0.9375 in23.813 mm N/A 27900 lbf124000 N N/A 33200 lbf148000 N N/A
44157 / 44348-B N/A N/A 1.5748 in40 mm N/A 3.4843 in88.501 mm N/A 0.5312 in13.492 mm N/A 0.9330 in23.698 mm N/A 0.6875 in17.463 mm N/A 22400 lbf99800 N N/A 19900 lbf88600 N N/A
442-S / 432AB N/A N/A 1.5748 in40 mm N/A 3.625 in92.075 mm N/A 0.4376 in11.115 mm N/A 1.1772 in29.901 mm N/A 0.875 in22.225 mm N/A 28500 lbf127000 N N/A 32400 lbf144000 N N/A
176 - 200 of 701 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »