Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
A2031 - A2126-B | Series N/A A2000 | d - Bore N/A 0.3125 in7.938 mm | D - Cup Outer Diameter N/A 1.2595 in31.991 mm | B - Cone Width N/A 0.4246 in10.785 mm | C - Cup Width N/A 0.3125 in7.938 mm | T1 - Bearing Width to Flange N/A 0.1755 in4.458 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2430 lbf10800 N | C0 - Static Radial Rating N/A 2070 lbf9230 N | CAD N/A |
A2037 - A2126-B | Series N/A A2000 | d - Bore N/A 0.3750 in9.525 mm | D - Cup Outer Diameter N/A 1.2595 in31.991 mm | B - Cone Width N/A 0.4246 in10.785 mm | C - Cup Width N/A 0.3125 in7.938 mm | T1 - Bearing Width to Flange N/A 0.1755 in4.458 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2430 lbf10800 N | C0 - Static Radial Rating N/A 2070 lbf9230 N | CAD N/A |
A2047 - A2126-B | Series N/A A2000 | d - Bore N/A 0.4719 in11.986 mm | D - Cup Outer Diameter N/A 1.2595 in31.991 mm | B - Cone Width N/A 0.4246 in10.785 mm | C - Cup Width N/A 0.3125 in7.938 mm | T1 - Bearing Width to Flange N/A 0.1755 in4.458 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2430 lbf10800 N | C0 - Static Radial Rating N/A 2070 lbf9230 N | CAD N/A |
A4050 - A4138-B | Series N/A A4000 | d - Bore N/A 0.5000 in12.7 mm | D - Cup Outer Diameter N/A 1.3775 in34.989 mm | B - Cone Width N/A 0.4326 in10.988 mm | C - Cup Width N/A 0.3437 in8.730 mm | T1 - Bearing Width to Flange N/A 0.1823 in4.630 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2960 lbf13200 N | C0 - Static Radial Rating N/A 2580 lbf11500 N | CAD N/A |
A4059 - A4138-B | Series N/A A4000 | d - Bore N/A 0.5901 in14.989 mm | D - Cup Outer Diameter N/A 1.3775 in34.989 mm | B - Cone Width N/A 0.4326 in10.988 mm | C - Cup Width N/A 0.3437 in8.730 mm | T1 - Bearing Width to Flange N/A 0.1823 in4.630 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 2960 lbf13200 N | C0 - Static Radial Rating N/A 2580 lbf11500 N | CAD N/A |
A6062 - A6157-B | Series N/A A6000 | d - Bore N/A 0.6250 in15.875 mm | D - Cup Outer Diameter N/A 1.5745 in39.992 mm | B - Cone Width N/A 0.4391 in11.153 mm | C - Cup Width N/A 0.3750 in9.525 mm | T1 - Bearing Width to Flange N/A 0.1910 in4.851 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 3020 lbf13400 N | C0 - Static Radial Rating N/A 2770 lbf12300 N | CAD N/A |
A6067 - A6157-B | Series N/A A6000 | d - Bore N/A 0.6690 in16.993 mm | D - Cup Outer Diameter N/A 1.5745 in39.992 mm | B - Cone Width N/A 0.4391 in11.153 mm | C - Cup Width N/A 0.3750 in9.525 mm | T1 - Bearing Width to Flange N/A 0.1910 in4.851 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 3020 lbf13400 N | C0 - Static Radial Rating N/A 2770 lbf12300 N | CAD N/A |
A6075 - A6157-B | Series N/A A6000 | d - Bore N/A 0.7500 in19.05 mm | D - Cup Outer Diameter N/A 1.5745 in39.992 mm | B - Cone Width N/A 0.4391 in11.153 mm | C - Cup Width N/A 0.3750 in9.525 mm | T1 - Bearing Width to Flange N/A 0.1910 in4.851 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 3020 lbf13400 N | C0 - Static Radial Rating N/A 2770 lbf12300 N | CAD N/A |
05079 - 05185-B | Series N/A 5000 | d - Bore N/A 0.7869 in19.987 mm | D - Cup Outer Diameter N/A 1.8504 in47 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Cup Width N/A 0.4375 in11.113 mm | T1 - Bearing Width to Flange N/A 0.2381 in6.048 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6010 lbf26700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N | CAD N/A |
05075 - 05185-B | Series N/A 5000 | d - Bore N/A 0.7500 in19.05 mm | D - Cup Outer Diameter N/A 1.8504 in47 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Cup Width N/A 0.4375 in11.113 mm | T1 - Bearing Width to Flange N/A 0.2377 in6.038 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6010 lbf26700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N | CAD N/A |
05066 - 05185-B | Series N/A 5000 | d - Bore N/A 0.6690 in16.993 mm | D - Cup Outer Diameter N/A 1.8504 in47 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Cup Width N/A 0.4375 in11.113 mm | T1 - Bearing Width to Flange N/A 0.2377 in6.038 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6010 lbf26700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N | CAD N/A |
05062 - 05185-B | Series N/A 5000 | d - Bore N/A 0.6250 in15.875 mm | D - Cup Outer Diameter N/A 1.8504 in47 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Cup Width N/A 0.4375 in11.113 mm | T1 - Bearing Width to Flange N/A 0.2377 in6.038 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6010 lbf26700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N | CAD N/A |
05075X - 05185-B | Series N/A 05000 | d - Bore N/A 0.7500 in19.05 mm | D - Cup Outer Diameter N/A 1.8504 in47 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Cup Width N/A 0.4375 in11.113 mm | T1 - Bearing Width to Flange N/A 0.2377 in6.038 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6010 lbf26700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N | CAD N/A |
13890 - 13836-B | Series N/A 13800 | d - Bore N/A 1.5150 in38.481 mm | D - Cup Outer Diameter N/A 2.5625 in65.088 mm | B - Cone Width N/A 0.4688 in11.908 mm | C - Cup Width N/A 0.3750 in9.525 mm | T1 - Bearing Width to Flange N/A 0.2340 in5.944 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6100 lbf27200 N | C0 - Static Radial Rating N/A 7430 lbf33000 N | CAD N/A |
13889 - 13836-B | Series N/A 13800 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.5625 in65.088 mm | B - Cone Width N/A 0.4688 in11.908 mm | C - Cup Width N/A 0.3750 in9.525 mm | T1 - Bearing Width to Flange N/A 0.2340 in5.944 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6100 lbf27200 N | C0 - Static Radial Rating N/A 7430 lbf33000 N | CAD N/A |
07098 - 07196-B | Series N/A 7000 | d - Bore N/A 0.9835 in24.981 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Cup Width N/A 0.3750 in9.525 mm | T1 - Bearing Width to Flange N/A 0.2657 in6.749 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07087 - 07196-B | Series N/A 7000 | d - Bore N/A 0.8750 in22.225 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Cup Width N/A 0.3750 in9.525 mm | T1 - Bearing Width to Flange N/A 0.2657 in6.749 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07098 - 07204-B | Series N/A 7000 | d - Bore N/A 0.9835 in24.981 mm | D - Cup Outer Diameter N/A 2.047 in51.994 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Cup Width N/A 0.5000 in12.700 mm | T1 - Bearing Width to Flange N/A 0.2000 in5.080 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07079 - 07204-B | Series N/A 7000 | d - Bore N/A 0.7874 in20 mm | D - Cup Outer Diameter N/A 2.047 in51.994 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Cup Width N/A 0.5000 in12.700 mm | T1 - Bearing Width to Flange N/A 0.2000 in5.080 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07093 - 07204-B | Series N/A 7000 | d - Bore N/A 0.9375 in23.813 mm | D - Cup Outer Diameter N/A 2.047 in51.994 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Cup Width N/A 0.5000 in12.700 mm | T1 - Bearing Width to Flange N/A 0.2000 in5.080 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07087 - 07204-B | Series N/A 7000 | d - Bore N/A 0.8750 in22.225 mm | D - Cup Outer Diameter N/A 2.047 in51.994 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Cup Width N/A 0.5000 in12.700 mm | T1 - Bearing Width to Flange N/A 0.2000 in5.080 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07087X - 07210XB | Series N/A 7000 | d - Bore N/A 0.8750 in22.225 mm | D - Cup Outer Diameter N/A 2 in50.8 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Cup Width N/A 0.5000 in12.700 mm | T1 - Bearing Width to Flange N/A 0.2000 in5.080 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07100-SA - 07210XB | Series N/A 7000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2 in50.8 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Cup Width N/A 0.5000 in12.700 mm | T1 - Bearing Width to Flange N/A 0.2000 in5.080 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07093 - 07196-B | Series N/A 07000 | d - Bore N/A 0.9375 in23.813 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Cup Width N/A 0.3750 in9.525 mm | T1 - Bearing Width to Flange N/A 0.2657 in6.749 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07100 - 07196-B | Series N/A 07000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Cup Width N/A 0.3750 in9.525 mm | T1 - Bearing Width to Flange N/A 0.2657 in6.749 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |