Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
LM67048 - LM67010-B | Series N/A LM67000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.3280 in59.131 mm | B - Cone Width N/A 0.6600 in16.764 mm | C - Cup Width N/A 0.4650 in11.811 mm | T1 - Bearing Width to Flange N/A 0.265 in2.3 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10500 lbf46700 N | C0 - Static Radial Rating N/A 10000 lbf44600 N | CAD N/A |
LM67048 - LM67010-BA | Series N/A LM67000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.3180 in58.877 mm | B - Cone Width N/A 0.6600 in16.764 mm | C - Cup Width N/A 0.4650 in11.811 mm | T1 - Bearing Width to Flange N/A 0.2690 in6.833 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10500 lbf46700 N | C0 - Static Radial Rating N/A 10000 lbf44600 N | CAD N/A |
11162 - 11300-B | Series N/A 11000 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 0.6844 in17.384 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.2871 in7.292 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10800 lbf48100 N | C0 - Static Radial Rating N/A 12400 lbf55100 N | CAD N/A |
1380 - 1328-B | Series N/A 1300 | d - Bore N/A 0.8750 in22.225 mm | D - Cup Outer Diameter N/A 2.0625 in52.388 mm | B - Cone Width N/A 0.7940 in20.168 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.3560 in9.042 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10800 lbf47900 N | C0 - Static Radial Rating N/A 10900 lbf48300 N | CAD N/A |
1985 - 1931-B | Series N/A 1900 | d - Bore N/A 1.1250 in28.575 mm | D - Cup Outer Diameter N/A 2.3750 in60.325 mm | B - Cone Width N/A 0.7620 in19.355 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10900 lbf48400 N | C0 - Static Radial Rating N/A 11300 lbf50200 N | CAD N/A |
1986 - 1931-B | Series N/A 1900 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.3750 in60.325 mm | B - Cone Width N/A 0.7620 in19.355 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10900 lbf48400 N | C0 - Static Radial Rating N/A 11300 lbf50200 N | CAD N/A |
1987 - 1931-B | Series N/A 1900 | d - Bore N/A 1.0620 in26.975 mm | D - Cup Outer Diameter N/A 2.3750 in60.325 mm | B - Cone Width N/A 0.7620 in19.355 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10900 lbf48400 N | C0 - Static Radial Rating N/A 11300 lbf50200 N | CAD N/A |
1975 - 1931-B | Series N/A 1900 | d - Bore N/A 0.8750 in22.225 mm | D - Cup Outer Diameter N/A 2.3750 in60.325 mm | B - Cone Width N/A 0.7620 in19.355 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10900 lbf48400 N | C0 - Static Radial Rating N/A 11300 lbf50200 N | CAD N/A |
1986 - 1932-B | Series N/A 1900 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.3125 in58.738 mm | B - Cone Width N/A 0.7620 in19.355 mm | C - Cup Width N/A 0.5937 in15.080 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10900 lbf48400 N | C0 - Static Radial Rating N/A 11300 lbf50200 N | CAD N/A |
12175 - 12303-B | Series N/A 12000 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.0312 in76.992 mm | B - Cone Width N/A 0.6750 in17.145 mm | C - Cup Width N/A 0.4688 in11.908 mm | T1 - Bearing Width to Flange N/A 0.3593 in9.126 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11100 lbf49500 N | C0 - Static Radial Rating N/A 13100 lbf58100 N | CAD N/A |
19143 - 19268-B | Series N/A 19000 | d - Bore N/A 1 7/16 in36.513 mm | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | B - Cone Width N/A 0.6504 in16.520 mm | C - Cup Width N/A 0.4688 in11.908 mm | T1 - Bearing Width to Flange N/A 0.2968 in7.539 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N | CAD N/A |
19150 - 19268-B | Series N/A 19000 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | B - Cone Width N/A 0.6504 in16.520 mm | C - Cup Width N/A 0.4688 in11.908 mm | T1 - Bearing Width to Flange N/A 0.2968 in7.539 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N | CAD N/A |
19138X - 19268-B | Series N/A 19000 | d - Bore N/A 1.3780 in35.001 mm | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | B - Cone Width N/A 0.6504 in16.520 mm | C - Cup Width N/A 0.4688 in11.908 mm | T1 - Bearing Width to Flange N/A 0.2968 in7.539 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N | CAD N/A |
19138X - 19283-B | Series N/A 19000 | d - Bore N/A 1.3780 in35.001 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.6504 in16.520 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.2475 in6.287 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N | CAD N/A |
19138 - 19283-B | Series N/A 19000 | d - Bore N/A 1.3770 in34.976 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.6504 in16.520 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.2475 in6.287 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N | CAD N/A |
19150 - 19283-B | Series N/A 19000 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.6504 in16.520 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.2475 in6.287 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N | CAD N/A |
19143 - 19283-B | Series N/A 19000 | d - Bore N/A 1 7/16 in36.513 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.6504 in16.520 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.2475 in6.287 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N | CAD N/A |
19138 - 19268-B | Series N/A 19000 | d - Bore N/A 1.3770 in34.976 mm | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | B - Cone Width N/A 0.6504 in16.520 mm | C - Cup Width N/A 0.4688 in11.908 mm | T1 - Bearing Width to Flange N/A 0.2968 in7.538 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N | CAD N/A |
18204X - 18337-B | Series N/A 18000 | d - Bore N/A 2.0472 in51.999 mm | D - Cup Outer Diameter N/A 3.3750 in85.725 mm | B - Cone Width N/A 0.7190 in18.263 mm | C - Cup Width N/A 0.5000 in12.700 mm | T1 - Bearing Width to Flange N/A 0.3900 in9.906 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11600 lbf51600 N | C0 - Static Radial Rating N/A 14400 lbf63900 N | CAD N/A |
18690 - 18620-B | Series N/A 18600 | d - Bore N/A 1.8125 in46.038 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 0.6875 in17.463 mm | C - Cup Width N/A 0.5313 in13.495 mm | T1 - Bearing Width to Flange N/A 0.2968 in7.539 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11700 lbf52000 N | C0 - Static Radial Rating N/A 13800 lbf61300 N | CAD N/A |
18685 - 18620-B | Series N/A 18600 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 0.6875 in17.463 mm | C - Cup Width N/A 0.5313 in13.495 mm | T1 - Bearing Width to Flange N/A 0.2968 in7.539 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11700 lbf52000 N | C0 - Static Radial Rating N/A 13800 lbf61300 N | CAD N/A |
14138A - 14276-B | Series N/A 14000 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7710 in19.583 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N | CAD N/A |
14139 - 14276-B | Series N/A 14000 | d - Bore N/A 1.3770 in34.976 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7710 in19.583 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3123 in7.932 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N | CAD N/A |
14137A - 14276-B | Series N/A 14000 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7710 in19.583 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N | CAD N/A |
14131 - 14276-B | Series N/A 14000 | d - Bore N/A 1.3125 in33.338 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7710 in19.583 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N | CAD N/A |