Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
14118 - 14276-B | Series N/A 14000 | d - Bore N/A 1.1811 in30 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7560 in19.202 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3123 in7.932 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N | CAD N/A |
14117A - 14276-B | Series N/A 14000 | d - Bore N/A 1.1811 in30 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7710 in19.583 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3123 in7.932 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N | CAD N/A |
14125A - 14276-B | Series N/A 14000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7710 in19.583 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3123 in7.932 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N | CAD N/A |
14130 - 14276-B | Series N/A 14000 | d - Bore N/A 1.3125 in33.338 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7710 in19.583 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N | CAD N/A |
14116 - 14276-B | Series N/A 14000 | d - Bore N/A 1.1900 in30.226 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7710 in19.583 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3123 in7.932 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N | CAD N/A |
15578 - 15520-B | Series N/A 15500 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.2500 in57.150 mm | B - Cone Width N/A 0.6875 in17.463 mm | C - Cup Width N/A 0.5313 in13.495 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54500 N | C0 - Static Radial Rating N/A 11300 lbf50100 N | CAD N/A |
18790 - 18720-B | Series N/A 18700 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | B - Cone Width N/A 0.6875 in17.463 mm | C - Cup Width N/A 0.5313 in13.495 mm | T1 - Bearing Width to Flange N/A 0.2968 in7.539 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54700 N | C0 - Static Radial Rating N/A 15200 lbf67500 N | CAD N/A |
23100 - 23256-B | Series N/A 23000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.5625 in65.088 mm | B - Cone Width N/A 0.8450 in21.463 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 12500 lbf55800 N | CAD N/A |
14124 - 14276-B | Series N/A 14000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.7170 in69.012 mm | B - Cone Width N/A 0.7710 in19.583 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.937 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 13900 lbf61700 N | CAD N/A |
23092 - 23256-B | Series N/A 23000 | d - Bore N/A 0.9375 in23.813 mm | D - Cup Outer Diameter N/A 2.5625 in65.088 mm | B - Cone Width N/A 0.8450 in21.463 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54600 N | C0 - Static Radial Rating N/A 12500 lbf55800 N | CAD N/A |
21075 - 21212-B | Series N/A 21000 | d - Bore N/A 0.7500 in19.05 mm | D - Cup Outer Diameter N/A 2.1250 in53.975 mm | B - Cone Width N/A 0.8598 in21.839 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.4062 in10.317 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12400 lbf55100 N | C0 - Static Radial Rating N/A 9560 lbf42500 N | CAD N/A |
16143 - 16284-B | Series N/A 16000 | d - Bore N/A 1 7/16 in36.513 mm | D - Cup Outer Diameter N/A 2.8440 in72.238 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12700 lbf56600 N | C0 - Static Radial Rating N/A 14800 lbf65800 N | CAD N/A |
16131 - 16284-B | Series N/A 16000 | d - Bore N/A 1.3125 in33.338 mm | D - Cup Outer Diameter N/A 2.8440 in72.238 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12700 lbf56600 N | C0 - Static Radial Rating N/A 14800 lbf65800 N | CAD N/A |
16150 - 16284-B | Series N/A 16000 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.8440 in72.238 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12700 lbf56600 N | C0 - Static Radial Rating N/A 14800 lbf65800 N | CAD N/A |
16137 - 16284-B | Series N/A 16000 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 2.8440 in72.238 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12700 lbf56600 N | C0 - Static Radial Rating N/A 14800 lbf65800 N | CAD N/A |
26126 - 26283-B | Series N/A 26000 | d - Bore N/A 1.2600 in32.004 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.2790 in7.087 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13200 lbf58800 N | C0 - Static Radial Rating N/A 13500 lbf60100 N | CAD N/A |
26100 - 26283-B | Series N/A 26000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.2790 in7.087 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13200 lbf58800 N | C0 - Static Radial Rating N/A 13500 lbf60100 N | CAD N/A |
26093 - 26283-B | Series N/A 26000 | d - Bore N/A 0.9375 in23.813 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.2790 in7.087 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13200 lbf58800 N | C0 - Static Radial Rating N/A 13500 lbf60100 N | CAD N/A |
15125 - 15250-B | Series N/A 15000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3437 in8.730 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf59900 N | C0 - Static Radial Rating N/A 12100 lbf53900 N | CAD N/A |
15123 - 15250-B | Series N/A 15000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.7500 in19.050 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3087 in7.841 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf59900 N | C0 - Static Radial Rating N/A 12100 lbf53900 N | CAD N/A |
15101 - 15250-B | Series N/A 15000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3437 in8.730 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf59900 N | C0 - Static Radial Rating N/A 12100 lbf53900 N | CAD N/A |
15118 - 15250-B | Series N/A 15000 | d - Bore N/A 1.1895 in30.213 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3437 in8.730 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf59900 N | C0 - Static Radial Rating N/A 12100 lbf53900 N | CAD N/A |
M86649 - M86611-B | Series N/A M86600 | d - Bore N/A 1.1875 in30.163 mm | D - Cup Outer Diameter N/A 2.5312 in64.292 mm | B - Cone Width N/A 0.8438 in21.433 mm | C - Cup Width N/A 0.6563 in16.670 mm | T1 - Bearing Width to Flange N/A 0.3450 in8.763 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf60200 N | C0 - Static Radial Rating N/A 16100 lbf71700 N | CAD N/A |
15113 - 15250-B | Series N/A 15000 | d - Bore N/A 1.1250 in28.575 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3437 in8.730 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf59900 N | C0 - Static Radial Rating N/A 12100 lbf53900 N | CAD N/A |
L305648 - L305610-B | Series N/A L305600 | d - Bore N/A 1.9680 in49.987 mm | D - Cup Outer Diameter N/A 3.1875 in80.963 mm | B - Cone Width N/A 0.7188 in18.258 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.2813 in7.145 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13700 lbf60800 N | C0 - Static Radial Rating N/A 20000 lbf88800 N | CAD N/A |