Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
26882 - 26822-B | Series N/A 26800 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.732 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20500 lbf91100 N | C0 - Static Radial Rating N/A 24800 lbf110000 N | CAD N/A |
26883 - 26822-B | Series N/A 26800 | d - Bore N/A 1.3780 in35.001 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.732 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20500 lbf91100 N | C0 - Static Radial Rating N/A 24800 lbf110000 N | CAD N/A |
43125 - 43312-B | Series N/A 43000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 0.9478 in24.074 mm | C - Cup Width N/A 0.6875 in17.463 mm | T1 - Bearing Width to Flange N/A 0.5313 in13.495 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20700 lbf92000 N | C0 - Static Radial Rating N/A 17100 lbf76200 N | CAD N/A |
2973 - 2924-B | Series N/A 2900 | d - Bore N/A 1 11/16 in42.863 mm | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | B - Cone Width N/A 1.0082 in25.608 mm | C - Cup Width N/A 0.8125 in20.638 mm | T1 - Bearing Width to Flange N/A 0.3750 in9.525 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21000 lbf93300 N | C0 - Static Radial Rating N/A 26200 lbf117000 N | CAD N/A |
2984 - 2924-B | Series N/A 2900 | d - Bore N/A 1.8125 in46.038 mm | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | B - Cone Width N/A 1.0082 in25.608 mm | C - Cup Width N/A 0.8125 in20.638 mm | T1 - Bearing Width to Flange N/A 0.3750 in9.525 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21000 lbf93300 N | C0 - Static Radial Rating N/A 26200 lbf117000 N | CAD N/A |
339 - 332-B | Series N/A 335 | d - Bore N/A 1.3780 in35.001 mm | D - Cup Outer Diameter N/A 3.1496 in80 mm | B - Cone Width N/A 0.8820 in22.403 mm | C - Cup Width N/A 0.7018 in17.826 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21200 lbf94300 N | C0 - Static Radial Rating N/A 18700 lbf83400 N | CAD N/A |
342 - 332-B | Series N/A 335 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3.1496 in80 mm | B - Cone Width N/A 0.8820 in22.403 mm | C - Cup Width N/A 0.7018 in17.826 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21200 lbf94300 N | C0 - Static Radial Rating N/A 18700 lbf83400 N | CAD N/A |
342-S - 332-B | Series N/A 335 | d - Bore N/A 1.6880 in42.875 mm | D - Cup Outer Diameter N/A 3.1496 in80 mm | B - Cone Width N/A 0.8820 in22.403 mm | C - Cup Width N/A 0.7018 in17.826 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21200 lbf94300 N | C0 - Static Radial Rating N/A 18700 lbf83400 N | CAD N/A |
342X - 332-B | Series N/A 335 | d - Bore N/A 1.6929 in43.000 mm | D - Cup Outer Diameter N/A 3.1496 in80 mm | B - Cone Width N/A 0.8820 in22.403 mm | C - Cup Width N/A 0.7018 in17.826 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21200 lbf94300 N | C0 - Static Radial Rating N/A 18700 lbf83400 N | CAD N/A |
344A - 332-B | Series N/A 335 | d - Bore N/A 1.5748 in40 mm | D - Cup Outer Diameter N/A 3.1496 in80 mm | B - Cone Width N/A 0.8820 in22.403 mm | C - Cup Width N/A 0.7018 in17.826 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21200 lbf94300 N | C0 - Static Radial Rating N/A 18700 lbf83400 N | CAD N/A |
346 - 332-B | Series N/A 335 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 3.1496 in80 mm | B - Cone Width N/A 0.8820 in22.403 mm | C - Cup Width N/A 0.7018 in17.826 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21200 lbf94300 N | C0 - Static Radial Rating N/A 18700 lbf83400 N | CAD N/A |
336 - 332-B | Series N/A 335 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3.1496 in80 mm | B - Cone Width N/A 0.8820 in22.403 mm | C - Cup Width N/A 0.7018 in17.826 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21200 lbf94300 N | C0 - Static Radial Rating N/A 18700 lbf83400 N | CAD N/A |
335-S - 332-B | Series N/A 335 | d - Bore N/A 1.3125 in33.338 mm | D - Cup Outer Diameter N/A 3.1496 in80 mm | B - Cone Width N/A 0.8820 in22.403 mm | C - Cup Width N/A 0.7018 in17.826 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21200 lbf94300 N | C0 - Static Radial Rating N/A 18700 lbf83400 N | CAD N/A |
335 - 332-B | Series N/A 335 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 3.1496 in80 mm | B - Cone Width N/A 0.8820 in22.403 mm | C - Cup Width N/A 0.7018 in17.826 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21200 lbf94300 N | C0 - Static Radial Rating N/A 18700 lbf83400 N | CAD N/A |
344 - 332-B | Series N/A 335 | d - Bore N/A 1.5748 in40 mm | D - Cup Outer Diameter N/A 3.1496 in80 mm | B - Cone Width N/A 0.8820 in22.403 mm | C - Cup Width N/A 0.7018 in17.826 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21200 lbf94300 N | C0 - Static Radial Rating N/A 18700 lbf83400 N | CAD N/A |
3188 - 3120-B | Series N/A 3100 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.8593 in72.626 mm | B - Cone Width N/A 1.1810 in29.997 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 lbf94800 N | C0 - Static Radial Rating N/A 22800 lbf102000 N | CAD N/A |
3196 - 3120-B | Series N/A 3100 | d - Bore N/A 1.3125 in33.338 mm | D - Cup Outer Diameter N/A 2.8593 in72.626 mm | B - Cone Width N/A 1.1810 in29.997 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 lbf94800 N | C0 - Static Radial Rating N/A 22800 lbf102000 N | CAD N/A |
3198 - 3120-B | Series N/A 3100 | d - Bore N/A 1.1250 in28.575 mm | D - Cup Outer Diameter N/A 2.8593 in72.626 mm | B - Cone Width N/A 1.1810 in29.997 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 lbf94800 N | C0 - Static Radial Rating N/A 22800 lbf102000 N | CAD N/A |
3192 - 3120-B | Series N/A 3100 | d - Bore N/A 1.1250 in28.575 mm | D - Cup Outer Diameter N/A 2.8593 in72.626 mm | B - Cone Width N/A 1.1810 in29.997 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 lbf94800 N | C0 - Static Radial Rating N/A 22800 lbf102000 N | CAD N/A |
3193 - 3120-B | Series N/A 3100 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.8593 in72.626 mm | B - Cone Width N/A 1.1810 in29.997 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 lbf94800 N | C0 - Static Radial Rating N/A 22800 lbf102000 N | CAD N/A |
31597 - 31520-B | Series N/A 31500 | d - Bore N/A 1 7/16 in36.513 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 lbf94700 N | C0 - Static Radial Rating N/A 24100 lbf107000 N | CAD N/A |
31594 - 31520-B | Series N/A 31500 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 lbf94700 N | C0 - Static Radial Rating N/A 24100 lbf107000 N | CAD N/A |
31593 - 31520-B | Series N/A 31500 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 1.1250 in28.575 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 lbf94700 N | C0 - Static Radial Rating N/A 24100 lbf107000 N | CAD N/A |
3189 - 3120-B | Series N/A 3100 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.8593 in72.626 mm | B - Cone Width N/A 1.1810 in29.997 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.112 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 lbf94800 N | C0 - Static Radial Rating N/A 22800 lbf102000 N | CAD N/A |
3191 - 3120-B | Series N/A 3100 | d - Bore N/A 1.1875 in30.163 mm | D - Cup Outer Diameter N/A 2.8593 in72.626 mm | B - Cone Width N/A 1.1810 in29.997 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.112 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 lbf94800 N | C0 - Static Radial Rating N/A 22800 lbf102000 N | CAD N/A |