Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
3197 - 3120-B | Series N/A 3100 | d - Bore N/A 1.3125 in33.338 mm | D - Cup Outer Diameter N/A 2.8593 in72.626 mm | B - Cone Width N/A 1.1810 in29.997 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.112 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 lbf94800 N | C0 - Static Radial Rating N/A 22800 lbf102000 N | CAD N/A |
355X - 354-B | Series N/A 355 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | B - Cone Width N/A 0.8540 in21.692 mm | C - Cup Width N/A 0.6875 in17.463 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21800 lbf97000 N | C0 - Static Radial Rating N/A 20000 lbf88800 N | CAD N/A |
358 - 354-B | Series N/A 355 | d - Bore N/A 1.7717 in45.001 mm | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | B - Cone Width N/A 0.8540 in21.692 mm | C - Cup Width N/A 0.6875 in17.463 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21800 lbf97000 N | C0 - Static Radial Rating N/A 20000 lbf88800 N | CAD N/A |
355 - 354-B | Series N/A 355 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | B - Cone Width N/A 0.8540 in21.692 mm | C - Cup Width N/A 0.6875 in17.463 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21800 lbf97000 N | C0 - Static Radial Rating N/A 20000 lbf88800 N | CAD N/A |
28580 - 28521-B | Series N/A 28500 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.6250 in92.075 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Cup Width N/A 0.7813 in19.845 mm | T1 - Bearing Width to Flange N/A 0.3437 in8.730 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 29200 lbf130000 N | CAD N/A |
28584 - 28521-B | Series N/A 28500 | d - Bore N/A 2.0625 in52.388 mm | D - Cup Outer Diameter N/A 3.6250 in92.075 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Cup Width N/A 0.7813 in19.845 mm | T1 - Bearing Width to Flange N/A 0.3437 in8.730 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 29200 lbf130000 N | CAD N/A |
395CS - 394AB | Series N/A 395 | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.9230 in23.444 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3690 in9.373 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | CAD N/A |
395-S - 394AB | Series N/A 395 | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | CAD N/A |
395X - 394AB | Series N/A 395 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | CAD N/A |
396 - 394AB | Series N/A 395 | d - Bore N/A 1.9685 in50 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | CAD N/A |
396A - 394AB | Series N/A 395 | d - Bore N/A 1.7712 in44.988 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | CAD N/A |
397 - 394AB | Series N/A 395 | d - Bore N/A 2.3622 in60 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | CAD N/A |
395 - 394AB | Series N/A 395 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | CAD N/A |
392A - 394AB | Series N/A 395 | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | CAD N/A |
399A - 394AB | Series N/A 395 | d - Bore N/A 2 11/16 in68.263 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | CAD N/A |
399AS - 394AB | Series N/A 395 | d - Bore N/A 2 11/16 in68.263 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | CAD N/A |
390A - 394AB | Series N/A 395 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | CAD N/A |
390 - 394AB | Series N/A 395 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | CAD N/A |
395A - 394AB | Series N/A 395 | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | CAD N/A |
392 - 394AB | Series N/A 395 | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | CAD N/A |
44143 - 44348-B | Series N/A 44000 | d - Bore N/A 1 7/16 in36.513 mm | D - Cup Outer Diameter N/A 3.4843 in88.501 mm | B - Cone Width N/A 0.9330 in23.698 mm | C - Cup Width N/A 0.6875 in17.463 mm | T1 - Bearing Width to Flange N/A 0.5312 in13.492 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22400 lbf99800 N | C0 - Static Radial Rating N/A 19900 lbf88600 N | CAD N/A |
44150 - 44348-B | Series N/A 44000 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.4843 in88.501 mm | B - Cone Width N/A 0.9330 in23.698 mm | C - Cup Width N/A 0.6875 in17.463 mm | T1 - Bearing Width to Flange N/A 0.5312 in13.492 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22400 lbf99800 N | C0 - Static Radial Rating N/A 19900 lbf88600 N | CAD N/A |
44156 - 44348-B | Series N/A 44000 | d - Bore N/A 1.5625 in39.688 mm | D - Cup Outer Diameter N/A 3.4843 in88.501 mm | B - Cone Width N/A 0.9330 in23.698 mm | C - Cup Width N/A 0.6875 in17.463 mm | T1 - Bearing Width to Flange N/A 0.5312 in13.492 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22400 lbf99800 N | C0 - Static Radial Rating N/A 19900 lbf88600 N | CAD N/A |
44157 - 44348-B | Series N/A 44000 | d - Bore N/A 1.5748 in40 mm | D - Cup Outer Diameter N/A 3.4843 in88.501 mm | B - Cone Width N/A 0.9330 in23.698 mm | C - Cup Width N/A 0.6875 in17.463 mm | T1 - Bearing Width to Flange N/A 0.5312 in13.492 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22400 lbf99800 N | C0 - Static Radial Rating N/A 19900 lbf88600 N | CAD N/A |
44162 - 44348-B | Series N/A 44000 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3.4843 in88.501 mm | B - Cone Width N/A 0.9330 in23.698 mm | C - Cup Width N/A 0.6875 in17.463 mm | T1 - Bearing Width to Flange N/A 0.5312 in13.492 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22400 lbf99800 N | C0 - Static Radial Rating N/A 19900 lbf88600 N | CAD N/A |