Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
05075 - 05185-B | Series N/A 5000 | d - Bore N/A 0.7500 in19.05 mm | D - Cup Outer Diameter N/A 1.8504 in47 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Cup Width N/A 0.4375 in11.113 mm | T1 - Bearing Width to Flange N/A 0.2377 in6.038 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6010 lbf26700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N | CAD N/A |
05066 - 05185-B | Series N/A 5000 | d - Bore N/A 0.6690 in16.993 mm | D - Cup Outer Diameter N/A 1.8504 in47 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Cup Width N/A 0.4375 in11.113 mm | T1 - Bearing Width to Flange N/A 0.2377 in6.038 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6010 lbf26700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N | CAD N/A |
05062 - 05185-B | Series N/A 5000 | d - Bore N/A 0.6250 in15.875 mm | D - Cup Outer Diameter N/A 1.8504 in47 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Cup Width N/A 0.4375 in11.113 mm | T1 - Bearing Width to Flange N/A 0.2377 in6.038 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6010 lbf26700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N | CAD N/A |
05079 - 05185-B | Series N/A 5000 | d - Bore N/A 0.7869 in19.987 mm | D - Cup Outer Diameter N/A 1.8504 in47 mm | B - Cone Width N/A 0.5662 in14.381 mm | C - Cup Width N/A 0.4375 in11.113 mm | T1 - Bearing Width to Flange N/A 0.2381 in6.048 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6010 lbf26700 N | C0 - Static Radial Rating N/A 5720 lbf25400 N | CAD N/A |
19138X - 19283-B | Series N/A 19000 | d - Bore N/A 1.3780 in35.001 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.6504 in16.520 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.2475 in6.287 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N | CAD N/A |
19138 - 19283-B | Series N/A 19000 | d - Bore N/A 1.3770 in34.976 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.6504 in16.520 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.2475 in6.287 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N | CAD N/A |
19150 - 19283-B | Series N/A 19000 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.6504 in16.520 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.2475 in6.287 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N | CAD N/A |
19143 - 19283-B | Series N/A 19000 | d - Bore N/A 1 7/16 in36.513 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.6504 in16.520 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.2475 in6.287 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N | CAD N/A |
17580 - 17520-B | Series N/A 17500 | d - Bore N/A 0.6250 in15.875 mm | D - Cup Outer Diameter N/A 1.6875 in42.863 mm | B - Cone Width N/A 0.6563 in16.670 mm | C - Cup Width N/A 0.5313 in13.495 mm | T1 - Bearing Width to Flange N/A 0.2500 in6.350 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 7070 lbf31400 N | C0 - Static Radial Rating N/A 6560 lbf29200 N | CAD N/A |
LM67048 - LM67010-B | Series N/A LM67000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.3280 in59.131 mm | B - Cone Width N/A 0.6600 in16.764 mm | C - Cup Width N/A 0.4650 in11.811 mm | T1 - Bearing Width to Flange N/A 0.265 in2.3 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10500 lbf46700 N | C0 - Static Radial Rating N/A 10000 lbf44600 N | CAD N/A |
08125 - 08231-B | Series N/A 8000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.3125 in58.738 mm | B - Cone Width N/A 0.5937 in15.080 mm | C - Cup Width N/A 0.4219 in10.716 mm | T1 - Bearing Width to Flange N/A 0.2652 in6.736 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 7130 lbf31700 N | C0 - Static Radial Rating N/A 7880 lbf35000 N | CAD N/A |
07098 - 07196-B | Series N/A 7000 | d - Bore N/A 0.9835 in24.981 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Cup Width N/A 0.3750 in9.525 mm | T1 - Bearing Width to Flange N/A 0.2657 in6.749 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07087 - 07196-B | Series N/A 7000 | d - Bore N/A 0.8750 in22.225 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Cup Width N/A 0.3750 in9.525 mm | T1 - Bearing Width to Flange N/A 0.2657 in6.749 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07093 - 07196-B | Series N/A 07000 | d - Bore N/A 0.9375 in23.813 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Cup Width N/A 0.3750 in9.525 mm | T1 - Bearing Width to Flange N/A 0.2657 in6.749 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07100 - 07196-B | Series N/A 07000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Cup Width N/A 0.3750 in9.525 mm | T1 - Bearing Width to Flange N/A 0.2657 in6.749 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
07100-S - 07196-B | Series N/A 07000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 1.9687 in50.005 mm | B - Cone Width N/A 0.5614 in14.260 mm | C - Cup Width N/A 0.3750 in9.525 mm | T1 - Bearing Width to Flange N/A 0.2657 in6.749 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 6540 lbf29100 N | C0 - Static Radial Rating N/A 6650 lbf29600 N | CAD N/A |
LM67047 - LM67010-B | Series N/A LM67000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.3280 in59.131 mm | B - Cone Width N/A 0.6600 in16.764 mm | C - Cup Width N/A 0.4650 in11.811 mm | T1 - Bearing Width to Flange N/A 0.2690 in6.833 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10500 lbf46700 N | C0 - Static Radial Rating N/A 10000 lbf44600 N | CAD N/A |
LM67048 - LM67010-BA | Series N/A LM67000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.3180 in58.877 mm | B - Cone Width N/A 0.6600 in16.764 mm | C - Cup Width N/A 0.4650 in11.811 mm | T1 - Bearing Width to Flange N/A 0.2690 in6.833 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10500 lbf46700 N | C0 - Static Radial Rating N/A 10000 lbf44600 N | CAD N/A |
09067 - 09195AB | Series N/A 9000 | d - Bore N/A 0.7500 in19.05 mm | D - Cup Outer Diameter N/A 1.9380 in49.225 mm | B - Cone Width N/A 0.7500 in19.050 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.2755 in6.998 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 9630 lbf42800 N | C0 - Static Radial Rating N/A 9100 lbf40500 N | CAD N/A |
26131 - 26283-B | Series N/A 26000 | d - Bore N/A 1.3125 in33.338 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.2790 in7.087 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15700 lbf69600 N | C0 - Static Radial Rating N/A 13500 lbf60100 N | CAD N/A |
26126 - 26283-B | Series N/A 26000 | d - Bore N/A 1.2600 in32.004 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.2790 in7.087 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13200 lbf58800 N | C0 - Static Radial Rating N/A 13500 lbf60100 N | CAD N/A |
26118-S - 26283-B | Series N/A 26000 | d - Bore N/A 1.1811 in30 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.2790 in7.087 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15700 lbf69600 N | C0 - Static Radial Rating N/A 13500 lbf60100 N | CAD N/A |
26118 - 26283-B | Series N/A 26000 | d - Bore N/A 1.1806 in29.987 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.2790 in7.087 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15700 lbf69600 N | C0 - Static Radial Rating N/A 13500 lbf60100 N | CAD N/A |
26112 - 26283-B | Series N/A 26000 | d - Bore N/A 1.1250 in28.575 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.2790 in7.087 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15700 lbf69600 N | C0 - Static Radial Rating N/A 13500 lbf60100 N | CAD N/A |
26100 - 26283-B | Series N/A 26000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.2790 in7.087 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13200 lbf58800 N | C0 - Static Radial Rating N/A 13500 lbf60100 N | CAD N/A |