Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
26093 - 26283-B | Series N/A 26000 | d - Bore N/A 0.9375 in23.813 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.2790 in7.087 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13200 lbf58800 N | C0 - Static Radial Rating N/A 13500 lbf60100 N | CAD N/A |
26132 - 26283-B | Series N/A 26000 | d - Bore N/A 1.3125 in33.338 mm | D - Cup Outer Diameter N/A 2.8346 in71.999 mm | B - Cone Width N/A 0.7450 in18.923 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.2790 in7.087 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 15700 lbf69600 N | C0 - Static Radial Rating N/A 13500 lbf60100 N | CAD N/A |
557-S - 553-BA | Series N/A 555 | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 5 in127 mm | B - Cone Width N/A 1.4440 in36.678 mm | C - Cup Width N/A 1.3750 in34.925 mm | T1 - Bearing Width to Flange N/A 0.281 in7.137 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 50800 lbf226000 N | C0 - Static Radial Rating N/A 55700 lbf248000 N | CAD N/A |
L305648 - L305610-B | Series N/A L305600 | d - Bore N/A 1.9680 in49.987 mm | D - Cup Outer Diameter N/A 3.1875 in80.963 mm | B - Cone Width N/A 0.7188 in18.258 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.2813 in7.145 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13700 lbf60800 N | C0 - Static Radial Rating N/A 20000 lbf88800 N | CAD N/A |
L305649 - L305610-B | Series N/A L305600 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.1875 in80.963 mm | B - Cone Width N/A 0.7188 in18.258 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.2813 in7.145 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13700 lbf60800 N | C0 - Static Radial Rating N/A 20000 lbf88800 N | CAD N/A |
L507949 - L507910-B | Series N/A L507900 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 3.4375 in87.313 mm | B - Cone Width N/A 0.7188 in18.258 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.2813 in7.145 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14100 lbf62700 N | C0 - Static Radial Rating N/A 21500 lbf95600 N | CAD N/A |
11162 - 11300-B | Series N/A 11000 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3 in76.2 mm | B - Cone Width N/A 0.6844 in17.384 mm | C - Cup Width N/A 0.5625 in14.288 mm | T1 - Bearing Width to Flange N/A 0.2871 in7.292 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10800 lbf48100 N | C0 - Static Radial Rating N/A 12400 lbf55100 N | CAD N/A |
1775 - 1729-B | Series N/A 1700 | d - Bore N/A 0.7500 in19.05 mm | D - Cup Outer Diameter N/A 2.2400 in56.896 mm | B - Cone Width N/A 0.7810 in19.837 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.2935 in7.455 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10200 lbf45400 N | C0 - Static Radial Rating N/A 10200 lbf45300 N | CAD N/A |
1755 - 1729-B | Series N/A 1700 | d - Bore N/A 0.8750 in22.225 mm | D - Cup Outer Diameter N/A 2.2400 in56.896 mm | B - Cone Width N/A 0.7810 in19.837 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.2938 in7.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10200 lbf45400 N | C0 - Static Radial Rating N/A 10200 lbf45300 N | CAD N/A |
1779 - 1729-B | Series N/A 1700 | d - Bore N/A 0.9375 in23.813 mm | D - Cup Outer Diameter N/A 2.2400 in56.896 mm | B - Cone Width N/A 0.7810 in19.837 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.2938 in7.463 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10200 lbf45400 N | C0 - Static Radial Rating N/A 10200 lbf45300 N | CAD N/A |
19138 - 19268-B | Series N/A 19000 | d - Bore N/A 1.3770 in34.976 mm | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | B - Cone Width N/A 0.6504 in16.520 mm | C - Cup Width N/A 0.4688 in11.908 mm | T1 - Bearing Width to Flange N/A 0.2968 in7.538 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N | CAD N/A |
18690 - 18620-B | Series N/A 18600 | d - Bore N/A 1.8125 in46.038 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 0.6875 in17.463 mm | C - Cup Width N/A 0.5313 in13.495 mm | T1 - Bearing Width to Flange N/A 0.2968 in7.539 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11700 lbf52000 N | C0 - Static Radial Rating N/A 13800 lbf61300 N | CAD N/A |
18685 - 18620-B | Series N/A 18600 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 0.6875 in17.463 mm | C - Cup Width N/A 0.5313 in13.495 mm | T1 - Bearing Width to Flange N/A 0.2968 in7.539 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11700 lbf52000 N | C0 - Static Radial Rating N/A 13800 lbf61300 N | CAD N/A |
18790 - 18720-B | Series N/A 18700 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.3465 in85.001 mm | B - Cone Width N/A 0.6875 in17.463 mm | C - Cup Width N/A 0.5313 in13.495 mm | T1 - Bearing Width to Flange N/A 0.2968 in7.539 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12300 lbf54700 N | C0 - Static Radial Rating N/A 15200 lbf67500 N | CAD N/A |
19143 - 19268-B | Series N/A 19000 | d - Bore N/A 1 7/16 in36.513 mm | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | B - Cone Width N/A 0.6504 in16.520 mm | C - Cup Width N/A 0.4688 in11.908 mm | T1 - Bearing Width to Flange N/A 0.2968 in7.539 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N | CAD N/A |
19150 - 19268-B | Series N/A 19000 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | B - Cone Width N/A 0.6504 in16.520 mm | C - Cup Width N/A 0.4688 in11.908 mm | T1 - Bearing Width to Flange N/A 0.2968 in7.539 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N | CAD N/A |
19138X - 19268-B | Series N/A 19000 | d - Bore N/A 1.3780 in35.001 mm | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | B - Cone Width N/A 0.6504 in16.520 mm | C - Cup Width N/A 0.4688 in11.908 mm | T1 - Bearing Width to Flange N/A 0.2968 in7.539 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 11400 lbf50700 N | C0 - Static Radial Rating N/A 13000 lbf57800 N | CAD N/A |
15123 - 15250-B | Series N/A 15000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.7500 in19.050 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3087 in7.841 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf59900 N | C0 - Static Radial Rating N/A 12100 lbf53900 N | CAD N/A |
395-S - 394AB | Series N/A 395 | d - Bore N/A 2.6250 in66.675 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | CAD N/A |
395X - 394AB | Series N/A 395 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | CAD N/A |
396 - 394AB | Series N/A 395 | d - Bore N/A 1.9685 in50 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | CAD N/A |
396A - 394AB | Series N/A 395 | d - Bore N/A 1.7712 in44.988 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | CAD N/A |
397 - 394AB | Series N/A 395 | d - Bore N/A 2.3622 in60 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | CAD N/A |
395 - 394AB | Series N/A 395 | d - Bore N/A 2 1/2 in63.500 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | CAD N/A |
392A - 394AB | Series N/A 395 | d - Bore N/A 2 7/16 in61.913 mm | D - Cup Outer Diameter N/A 4.3307 in110 mm | B - Cone Width N/A 0.8660 in21.996 mm | C - Cup Width N/A 0.7411 in18.824 mm | T1 - Bearing Width to Flange N/A 0.3120 in7.925 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 28100 lbf125000 N | CAD N/A |