Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
34301 - 34481-B | Series N/A 34000 | d - Bore N/A 3 in76.2 mm | D - Cup Outer Diameter N/A 4.8125 in122.238 mm | B - Cone Width N/A 0.9060 in23.012 mm | C - Cup Width N/A 0.8437 in21.430 mm | T1 - Bearing Width to Flange N/A 0.3126 in7.940 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23000 lbf102000 N | C0 - Static Radial Rating N/A 30600 lbf136000 N | CAD N/A |
15590 - 15520-B | Series N/A 15500 | d - Bore N/A 1.1250 in28.575 mm | D - Cup Outer Diameter N/A 2.2500 in57.150 mm | B - Cone Width N/A 0.6875 in17.463 mm | C - Cup Width N/A 0.5313 in13.495 mm | T1 - Bearing Width to Flange N/A 0.3215 in8.166 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 10300 lbf46000 N | C0 - Static Radial Rating N/A 11300 lbf50100 N | CAD N/A |
2581 - 2523-B | Series N/A 2500 | d - Bore N/A 1.3125 in33.338 mm | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | B - Cone Width N/A 0.9983 in25.357 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3435 in8.725 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18800 lbf83700 N | C0 - Static Radial Rating N/A 21200 lbf94400 N | CAD N/A |
2684 - 2631-B | Series N/A 2600 | d - Bore N/A 0.8750 in22.225 mm | D - Cup Outer Diameter N/A 2.6150 in66.421 mm | B - Cone Width N/A 1.0013 in25.433 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3435 in8.725 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17200 lbf76600 N | C0 - Static Radial Rating N/A 18400 lbf81700 N | CAD N/A |
2691 - 2631-B | Series N/A 2600 | d - Bore N/A 1.1562 in29.367 mm | D - Cup Outer Diameter N/A 2.6150 in66.421 mm | B - Cone Width N/A 1.0013 in25.433 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3435 in8.725 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17200 lbf76600 N | C0 - Static Radial Rating N/A 18400 lbf81700 N | CAD N/A |
2687 - 2631-B | Series N/A 2600 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.6150 in66.421 mm | B - Cone Width N/A 1.0013 in25.433 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3435 in8.725 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17200 lbf76600 N | C0 - Static Radial Rating N/A 18400 lbf81700 N | CAD N/A |
2688 - 2631-B | Series N/A 2600 | d - Bore N/A 1.0625 in26.988 mm | D - Cup Outer Diameter N/A 2.6150 in66.421 mm | B - Cone Width N/A 1.0013 in25.433 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3435 in8.725 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17200 lbf76600 N | C0 - Static Radial Rating N/A 18400 lbf81700 N | CAD N/A |
2689 - 2631-B | Series N/A 2600 | d - Bore N/A 1.1250 in28.575 mm | D - Cup Outer Diameter N/A 2.6150 in66.421 mm | B - Cone Width N/A 1.0013 in25.433 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3435 in8.725 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17200 lbf76600 N | C0 - Static Radial Rating N/A 18400 lbf81700 N | CAD N/A |
2690 - 2631-B | Series N/A 2600 | d - Bore N/A 1.1562 in29.367 mm | D - Cup Outer Diameter N/A 2.6150 in66.421 mm | B - Cone Width N/A 1.0013 in25.433 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3435 in8.725 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17200 lbf76600 N | C0 - Static Radial Rating N/A 18400 lbf81700 N | CAD N/A |
02474 - 02420-B | Series N/A 2400 | d - Bore N/A 1.1250 in28.575 mm | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Cup Width N/A 0.6875 in17.463 mm | T1 - Bearing Width to Flange N/A 0.3437 in8.730 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14300 lbf63800 N | C0 - Static Radial Rating N/A 15800 lbf70200 N | CAD N/A |
02474A - 02420-B | Series N/A 2400 | d - Bore N/A 1.1806 in29.987 mm | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Cup Width N/A 0.6875 in17.463 mm | T1 - Bearing Width to Flange N/A 0.3437 in8.730 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14300 lbf63800 N | C0 - Static Radial Rating N/A 15800 lbf70200 N | CAD N/A |
02475 - 02420-B | Series N/A 2400 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Cup Width N/A 0.6875 in17.463 mm | T1 - Bearing Width to Flange N/A 0.3437 in8.730 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14300 lbf63800 N | C0 - Static Radial Rating N/A 15800 lbf70200 N | CAD N/A |
02476 - 02420-B | Series N/A 2400 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Cup Width N/A 0.6875 in17.463 mm | T1 - Bearing Width to Flange N/A 0.3437 in8.730 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14300 lbf63800 N | C0 - Static Radial Rating N/A 15800 lbf70200 N | CAD N/A |
02473 - 02420-B | Series N/A 2400 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.6875 in68.263 mm | B - Cone Width N/A 0.875 in22.225 mm | C - Cup Width N/A 0.6875 in17.463 mm | T1 - Bearing Width to Flange N/A 0.3437 in8.730 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 14300 lbf63800 N | C0 - Static Radial Rating N/A 15800 lbf70200 N | CAD N/A |
15125 - 15250-B | Series N/A 15000 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3437 in8.730 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf59900 N | C0 - Static Radial Rating N/A 12100 lbf53900 N | CAD N/A |
15101 - 15250-B | Series N/A 15000 | d - Bore N/A 1.0000 in25.400 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3437 in8.730 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf59900 N | C0 - Static Radial Rating N/A 12100 lbf53900 N | CAD N/A |
15118 - 15250-B | Series N/A 15000 | d - Bore N/A 1.1895 in30.213 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3437 in8.730 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf59900 N | C0 - Static Radial Rating N/A 12100 lbf53900 N | CAD N/A |
28580 - 28521-B | Series N/A 28500 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 3.6250 in92.075 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Cup Width N/A 0.7813 in19.845 mm | T1 - Bearing Width to Flange N/A 0.3437 in8.730 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 29200 lbf130000 N | CAD N/A |
28584 - 28521-B | Series N/A 28500 | d - Bore N/A 2.0625 in52.388 mm | D - Cup Outer Diameter N/A 3.6250 in92.075 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Cup Width N/A 0.7813 in19.845 mm | T1 - Bearing Width to Flange N/A 0.3437 in8.730 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 22200 lbf98900 N | C0 - Static Radial Rating N/A 29200 lbf130000 N | CAD N/A |
15113 - 15250-B | Series N/A 15000 | d - Bore N/A 1.1250 in28.575 mm | D - Cup Outer Diameter N/A 2.5000 in63.500 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3437 in8.730 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 13500 lbf59900 N | C0 - Static Radial Rating N/A 12100 lbf53900 N | CAD N/A |
16143 - 16284-B | Series N/A 16000 | d - Bore N/A 1 7/16 in36.513 mm | D - Cup Outer Diameter N/A 2.8440 in72.238 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12700 lbf56600 N | C0 - Static Radial Rating N/A 14800 lbf65800 N | CAD N/A |
16131 - 16284-B | Series N/A 16000 | d - Bore N/A 1.3125 in33.338 mm | D - Cup Outer Diameter N/A 2.8440 in72.238 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12700 lbf56600 N | C0 - Static Radial Rating N/A 14800 lbf65800 N | CAD N/A |
16150 - 16284-B | Series N/A 16000 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 2.8440 in72.238 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12700 lbf56600 N | C0 - Static Radial Rating N/A 14800 lbf65800 N | CAD N/A |
2558 - 2523-B | Series N/A 2500 | d - Bore N/A 1.1875 in30.163 mm | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | B - Cone Width N/A 0.9983 in25.357 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18800 lbf83700 N | C0 - Static Radial Rating N/A 21200 lbf94400 N | CAD N/A |
2578 - 2523-B | Series N/A 2500 | d - Bore N/A 1.1250 in28.575 mm | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | B - Cone Width N/A 0.9983 in25.357 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18800 lbf83700 N | C0 - Static Radial Rating N/A 21200 lbf94400 N | CAD N/A |