Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
2580 - 2523-B | Series N/A 2500 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | B - Cone Width N/A 0.9983 in25.357 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18800 lbf83700 N | C0 - Static Radial Rating N/A 21200 lbf94400 N | CAD N/A |
2585 - 2523-B | Series N/A 2500 | d - Bore N/A 1.3125 in33.338 mm | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | B - Cone Width N/A 0.9983 in25.357 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18800 lbf83700 N | C0 - Static Radial Rating N/A 21200 lbf94400 N | CAD N/A |
2582 - 2523-B | Series N/A 2500 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | B - Cone Width N/A 0.9983 in25.357 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18800 lbf83700 N | C0 - Static Radial Rating N/A 21200 lbf94400 N | CAD N/A |
25576 - 25521-B | Series N/A 25500 | d - Bore N/A 1 11/16 in42.863 mm | D - Cup Outer Diameter N/A 3.2700 in83.058 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20300 lbf90500 N | C0 - Static Radial Rating N/A 24900 lbf111000 N | CAD N/A |
25584 - 25521-B | Series N/A 25500 | d - Bore N/A 1.7710 in44.983 mm | D - Cup Outer Diameter N/A 3.2700 in83.058 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20300 lbf90500 N | C0 - Static Radial Rating N/A 24900 lbf111000 N | CAD N/A |
25580 - 25521-B | Series N/A 25500 | d - Bore N/A 1 3/4 in44.450 mm | D - Cup Outer Diameter N/A 3.2700 in83.058 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20300 lbf90500 N | C0 - Static Radial Rating N/A 24900 lbf111000 N | CAD N/A |
25590 - 25521-B | Series N/A 25500 | d - Bore N/A 1.7960 in45.618 mm | D - Cup Outer Diameter N/A 3.2700 in83.058 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20300 lbf90500 N | C0 - Static Radial Rating N/A 24900 lbf111000 N | CAD N/A |
26884 - 26822-B | Series N/A 26800 | d - Bore N/A 1.6880 in42.875 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.732 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20500 lbf91100 N | C0 - Static Radial Rating N/A 24800 lbf110000 N | CAD N/A |
26882 - 26822-B | Series N/A 26800 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.732 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20500 lbf91100 N | C0 - Static Radial Rating N/A 24800 lbf110000 N | CAD N/A |
L624549 - L624510-B | Series N/A L624500 | d - Bore N/A 4.7500 in120.650 mm | D - Cup Outer Diameter N/A 6.3125 in160.338 mm | B - Cone Width N/A 0.8438 in21.433 mm | C - Cup Width N/A 0.6563 in16.670 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 23700 lbf105000 N | C0 - Static Radial Rating N/A 46400 lbf206000 N | CAD N/A |
16137 - 16284-B | Series N/A 16000 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 2.8440 in72.238 mm | B - Cone Width N/A 0.8125 in20.638 mm | C - Cup Width N/A 0.6250 in15.875 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 12700 lbf56600 N | C0 - Static Radial Rating N/A 14800 lbf65800 N | CAD N/A |
2559 - 2523-B | Series N/A 2500 | d - Bore N/A 1.1875 in30.163 mm | D - Cup Outer Diameter N/A 2.7500 in69.850 mm | B - Cone Width N/A 0.9983 in25.357 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 18800 lbf83700 N | C0 - Static Radial Rating N/A 21200 lbf94400 N | CAD N/A |
26883 - 26822-B | Series N/A 26800 | d - Bore N/A 1.3780 in35.001 mm | D - Cup Outer Diameter N/A 3.1250 in79.375 mm | B - Cone Width N/A 1.0000 in25.400 mm | C - Cup Width N/A 0.7500 in19.050 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.732 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 20500 lbf91100 N | C0 - Static Radial Rating N/A 24800 lbf110000 N | CAD N/A |
L623149 - L623110-B | Series N/A L623100 | d - Bore N/A 4.5000 in114.300 mm | D - Cup Outer Diameter N/A 6.0000 in152.400 mm | B - Cone Width N/A 0.8438 in21.433 mm | C - Cup Width N/A 0.6563 in16.670 mm | T1 - Bearing Width to Flange N/A 0.3438 in8.733 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 26600 lbf118000 N | C0 - Static Radial Rating N/A 42300 lbf188000 N | CAD N/A |
467 - 453XB | Series N/A 455 | d - Bore N/A 1.8750 in47.625 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.9687 in24.605 mm | T1 - Bearing Width to Flange N/A 0.3439 in8.735 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36100 lbf161000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N | CAD N/A |
469 - 453XB | Series N/A 455 | d - Bore N/A 2 1/4 in57.150 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.9687 in24.605 mm | T1 - Bearing Width to Flange N/A 0.3440 in8.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36100 lbf161000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N | CAD N/A |
464A - 453XB | Series N/A 455 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.9687 in24.605 mm | T1 - Bearing Width to Flange N/A 0.3440 in8.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 30500 lbf136000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N | CAD N/A |
466 - 453XB | Series N/A 455 | d - Bore N/A 2.1649 in54.988 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.9687 in24.605 mm | T1 - Bearing Width to Flange N/A 0.3440 in8.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36100 lbf161000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N | CAD N/A |
465 - 453XB | Series N/A 455 | d - Bore N/A 1.9685 in50 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.9687 in24.605 mm | T1 - Bearing Width to Flange N/A 0.3440 in8.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36100 lbf161000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N | CAD N/A |
468 - 453XB | Series N/A 455 | d - Bore N/A 2.0625 in52.388 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.9687 in24.605 mm | T1 - Bearing Width to Flange N/A 0.3440 in8.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36100 lbf161000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N | CAD N/A |
456 - 453XB | Series N/A 455 | d - Bore N/A 2.1250 in53.975 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.9687 in24.605 mm | T1 - Bearing Width to Flange N/A 0.3440 in8.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36100 lbf161000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N | CAD N/A |
455W - 453XB | Series N/A 455 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.9687 in24.605 mm | T1 - Bearing Width to Flange N/A 0.3440 in8.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 30500 lbf136000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N | CAD N/A |
455 - 453XB | Series N/A 455 | d - Bore N/A 2 in50.8 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.9687 in24.605 mm | T1 - Bearing Width to Flange N/A 0.3440 in8.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 36100 lbf161000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N | CAD N/A |
455A - 453XB | Series N/A 455 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.9687 in24.605 mm | T1 - Bearing Width to Flange N/A 0.3440 in8.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 30500 lbf136000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N | CAD N/A |
461 - 453XB | Series N/A 455 | d - Bore N/A 1.6870 in42.850 mm | D - Cup Outer Diameter N/A 4.25 in107.95 mm | B - Cone Width N/A 1.1542 in29.317 mm | C - Cup Width N/A 0.9687 in24.605 mm | T1 - Bearing Width to Flange N/A 0.3440 in8.738 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 30500 lbf136000 N | C0 - Static Radial Rating N/A 37200 lbf166000 N | CAD N/A |