Part Number |
Series |
d - Bore |
D - Cup Outer Diameter |
B - Cone Width |
C - Cup Width |
T1 - Bearing Width to Flange |
C1 - Dynamic Radial Rating (1 million revolutions) |
C0 - Static Radial Rating |
CAD |
---|---|---|---|---|---|---|---|---|---|
3191 - 3120-B | Series N/A 3100 | d - Bore N/A 1.1875 in30.163 mm | D - Cup Outer Diameter N/A 2.8593 in72.626 mm | B - Cone Width N/A 1.1810 in29.997 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.112 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 lbf94800 N | C0 - Static Radial Rating N/A 22800 lbf102000 N | CAD N/A |
3192 - 3120-B | Series N/A 3100 | d - Bore N/A 1.1250 in28.575 mm | D - Cup Outer Diameter N/A 2.8593 in72.626 mm | B - Cone Width N/A 1.1810 in29.997 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 lbf94800 N | C0 - Static Radial Rating N/A 22800 lbf102000 N | CAD N/A |
3193 - 3120-B | Series N/A 3100 | d - Bore N/A 1.2500 in31.750 mm | D - Cup Outer Diameter N/A 2.8593 in72.626 mm | B - Cone Width N/A 1.1810 in29.997 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 lbf94800 N | C0 - Static Radial Rating N/A 22800 lbf102000 N | CAD N/A |
3196 - 3120-B | Series N/A 3100 | d - Bore N/A 1.3125 in33.338 mm | D - Cup Outer Diameter N/A 2.8593 in72.626 mm | B - Cone Width N/A 1.1810 in29.997 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 lbf94800 N | C0 - Static Radial Rating N/A 22800 lbf102000 N | CAD N/A |
3197 - 3120-B | Series N/A 3100 | d - Bore N/A 1.3125 in33.338 mm | D - Cup Outer Diameter N/A 2.8593 in72.626 mm | B - Cone Width N/A 1.1810 in29.997 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.112 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 lbf94800 N | C0 - Static Radial Rating N/A 22800 lbf102000 N | CAD N/A |
3198 - 3120-B | Series N/A 3100 | d - Bore N/A 1.1250 in28.575 mm | D - Cup Outer Diameter N/A 2.8593 in72.626 mm | B - Cone Width N/A 1.1810 in29.997 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21300 lbf94800 N | C0 - Static Radial Rating N/A 22800 lbf102000 N | CAD N/A |
33281 - 33462-B | Series N/A 33000 | d - Bore N/A 2.8125 in71.438 mm | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 31100 lbf138000 N | C0 - Static Radial Rating N/A 44300 lbf197000 N | CAD N/A |
33287 - 33462-B | Series N/A 33000 | d - Bore N/A 2.8750 in73.025 mm | D - Cup Outer Diameter N/A 4.6250 in117.475 mm | B - Cone Width N/A 1.1875 in30.163 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4375 in11.113 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 31100 lbf138000 N | C0 - Static Radial Rating N/A 44300 lbf197000 N | CAD N/A |
334 - 332-B | Series N/A 335 | d - Bore N/A 1.1875 in30.163 mm | D - Cup Outer Diameter N/A 3.1496 in80 mm | B - Cone Width N/A 0.8820 in22.403 mm | C - Cup Width N/A 0.7018 in17.826 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 17900 lbf79500 N | C0 - Static Radial Rating N/A 18700 lbf83400 N | CAD N/A |
335 - 332-B | Series N/A 335 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 3.1496 in80 mm | B - Cone Width N/A 0.8820 in22.403 mm | C - Cup Width N/A 0.7018 in17.826 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21200 lbf94300 N | C0 - Static Radial Rating N/A 18700 lbf83400 N | CAD N/A |
335-S - 332-B | Series N/A 335 | d - Bore N/A 1.3125 in33.338 mm | D - Cup Outer Diameter N/A 3.1496 in80 mm | B - Cone Width N/A 0.8820 in22.403 mm | C - Cup Width N/A 0.7018 in17.826 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21200 lbf94300 N | C0 - Static Radial Rating N/A 18700 lbf83400 N | CAD N/A |
336 - 332-B | Series N/A 335 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3.1496 in80 mm | B - Cone Width N/A 0.8820 in22.403 mm | C - Cup Width N/A 0.7018 in17.826 mm | T1 - Bearing Width to Flange N/A 0.3125 in7.938 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 21200 lbf94300 N | C0 - Static Radial Rating N/A 18700 lbf83400 N | CAD N/A |
3379 - 3320-B | Series N/A 3300 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 3.1562 in80.167 mm | B - Cone Width N/A 1.1965 in30.391 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 29100 lbf129000 N | CAD N/A |
3379 - 3329-B | Series N/A 3300 | d - Bore N/A 1.3750 in34.925 mm | D - Cup Outer Diameter N/A 3.2187 in81.755 mm | B - Cone Width N/A 1.1965 in30.391 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 29100 lbf129000 N | CAD N/A |
3381 - 3320-B | Series N/A 3300 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.1562 in80.167 mm | B - Cone Width N/A 1.1965 in30.391 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 29100 lbf129000 N | CAD N/A |
3381 - 3329-B | Series N/A 3300 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.2187 in81.755 mm | B - Cone Width N/A 1.1965 in30.391 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 29100 lbf129000 N | CAD N/A |
3382 - 3320-B | Series N/A 3300 | d - Bore N/A 1.5625 in39.688 mm | D - Cup Outer Diameter N/A 3.1562 in80.167 mm | B - Cone Width N/A 1.1965 in30.391 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 29100 lbf129000 N | CAD N/A |
3382 - 3329-B | Series N/A 3300 | d - Bore N/A 1.5625 in39.688 mm | D - Cup Outer Diameter N/A 3.2187 in81.755 mm | B - Cone Width N/A 1.1965 in30.391 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 29100 lbf129000 N | CAD N/A |
3383 - 3320-B | Series N/A 3300 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3.1562 in80.167 mm | B - Cone Width N/A 1.1965 in30.391 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 29100 lbf129000 N | CAD N/A |
3383 - 3329-B | Series N/A 3300 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3.2187 in81.755 mm | B - Cone Width N/A 1.1965 in30.391 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 29100 lbf129000 N | CAD N/A |
3384 - 3320-B | Series N/A 3300 | d - Bore N/A 1 5/8 in41.275 mm | D - Cup Outer Diameter N/A 3.1562 in80.167 mm | B - Cone Width N/A 1.1965 in30.391 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 29100 lbf129000 N | CAD N/A |
3386 - 3320-B | Series N/A 3300 | d - Bore N/A 1.5625 in39.688 mm | D - Cup Outer Diameter N/A 3.1562 in80.167 mm | B - Cone Width N/A 1.1965 in30.391 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 29100 lbf129000 N | CAD N/A |
3386 - 3329-B | Series N/A 3300 | d - Bore N/A 1.5625 in39.688 mm | D - Cup Outer Diameter N/A 3.2187 in81.755 mm | B - Cone Width N/A 1.1965 in30.391 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 29100 lbf129000 N | CAD N/A |
3387 - 3320-B | Series N/A 3300 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.1562 in80.167 mm | B - Cone Width N/A 1.1965 in30.391 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 29100 lbf129000 N | CAD N/A |
3387 - 3329-B | Series N/A 3300 | d - Bore N/A 1 1/2 in38.1 mm | D - Cup Outer Diameter N/A 3.2187 in81.755 mm | B - Cone Width N/A 1.1965 in30.391 mm | C - Cup Width N/A 0.9375 in23.813 mm | T1 - Bearing Width to Flange N/A 0.4063 in10.320 mm | C1 - Dynamic Radial Rating (1 million revolutions) N/A 25800 lbf115000 N | C0 - Static Radial Rating N/A 29100 lbf129000 N | CAD N/A |