Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
51 - 100 of 222 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Style

CAD

SAP Material ID

TCJ1 1/4S N/A 1 1/4 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 101776965
RCJ1 5/16 N/A 1 5/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100201546
TCJ1 5/16 N/A 1 5/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100201875
RCJ1 3/8 N/A 1 3/8 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100255030
VCJ1 3/8 N/A 1 3/8 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100255079
TCJ1 3/8 N/A 1 3/8 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100201867
RCJ1 3/8 NT N/A 1 3/8 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100201712
VCJ 35 N/A 35 mm N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100202181
TCJ 35 N/A 35 mm N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 190130365
RCJ1 7/16 N/A 1 7/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 101776704
VCJ1 7/16 N/A 1 7/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100255349
RCJO1 7/16 N/A 1 7/16 in N/A 40.5 mm1.594 in N/A 18300 N4120 lbf N/A 37100 N8340 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 101776732
TCJ1 7/16 N/A 1 7/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100255337
LCJO1 7/16 N/A 1 7/16 in N/A 40.5 mm1.594 in N/A 18300 N4120 lbf N/A 37100 N8340 lbf N/A Labyrinth Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 101776488
LCJ1 7/16 N/A 1 7/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 101776482
RCJ1 7/16 NT N/A 1 7/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 101776702
RCJ1 7/16 PT N/A 1 7/16 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 101776703
RCJ1 1/2 N/A 1 1/2 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100255442
VCJ1 1/2 N/A 1 1/2 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100255556
RCJO1 1/2 N/A 1 1/2 in N/A 44.4 mm1.748 in N/A 26000 N5850 lbf N/A 49200 N11100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100255466
TCJ1 1/2 N/A 1 1/2 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100255547
LCJO1 1/2 N/A 1 1/2 in N/A 44.4 mm1.748 in N/A 26000 N5850 lbf N/A 49200 N11100 lbf N/A Labyrinth Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 101776484
LCJ1 1/2 N/A 1 1/2 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100123672
RCJ1 1/2 NT N/A 1 1/2 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 101776688
RCJ1 1/2 PT N/A 1 1/2 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 101776689
RCJO1 1/2 US2 N/A 1 1/2 in N/A 44.4 mm1.748 in N/A 26000 N5850 lbf N/A 49200 N11100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 101777945
GVFDR1 1/2 N/A 1 1/2 in N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100123661
GRFDR1 1/2 N/A 1 1/2 in N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100123667
VFDR1 1/2 N/A 1 1/2 in N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100255089
RFDR1 1/2 N/A 1 1/2 in N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
GVFD1 1/2 N/A 1 1/2 in N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100123660
GRFD1 1/2 N/A 1 1/2 in N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100123664
VFD1 1/2 N/A 1 1/2 in N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100139578
RFD1 1/2 N/A 1 1/2 in N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Three-Bolt Square Flange N/A CAD Icon (for items table) N/A
RCJ1 9/16 N/A 1 9/16 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100255570
TCJ1 9/16 N/A 1 9/16 in N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
GRFDR1 9/16 N/A 1 9/16 in N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
RFDR1 9/16 N/A 1 9/16 in N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
GRFD1 9/16 N/A 1 9/16 in N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
RFD1 9/16 N/A 1 9/16 in N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Three-Bolt Square Flange N/A CAD Icon (for items table) N/A
RCJ 40 N/A 40 mm N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100255585
VCJ 40 N/A 40 mm N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100201579
TCJ 40 N/A 40 mm N/A 38.1 mm1.5 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 190130364
GVFDR 40 N/A 40 mm N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
GRFDR 40 N/A 40 mm N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
VFDR 40 N/A 40 mm N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
RFDR 40 N/A 40 mm N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
GVFD 40 N/A 40 mm N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
GRFD 40 N/A 40 mm N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
VFD 40 N/A 40 mm N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
51 - 100 of 222 | Results Per Page | View | Unit of Measure
1 2 3 4 5