Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
101 - 150 of 222 | Results Per Page | View | Unit of Measure
1 2 3 4 5 
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Style

CAD

SAP Material ID

RFD 40 N/A 40 mm N/A 28.6 mm1.125 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A N/A Three-Bolt Square Flange N/A CAD Icon (for items table) N/A
RCJ1 5/8 N/A 1 5/8 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100201731
VCJ1 5/8 N/A 1 5/8 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 190054961
TCJ1 5/8 N/A 1 5/8 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
GVFDR1 5/8 N/A 1 5/8 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100201725
GRFDR1 5/8 N/A 1 5/8 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
VFDR1 5/8 N/A 1 5/8 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
RFDR1 5/8 N/A 1 5/8 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
GVFD1 5/8 N/A 1 5/8 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
GRFD1 5/8 N/A 1 5/8 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
VFD1 5/8 N/A 1 5/8 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
RFD1 5/8 N/A 1 5/8 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Three-Bolt Square Flange N/A CAD Icon (for items table) N/A
RCJ1 11/16 N/A 1 11/16 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100201944
VCJ1 11/16 N/A 1 11/16 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100201044
RCJO1 11/16 N/A 1 11/16 in N/A 46.8 mm1.843 in N/A 31700 N7120 lbf N/A 58500 N13200 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100201005
TCJ1 11/16 N/A 1 11/16 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100201037
LCJO1 11/16 N/A 1 11/16 in N/A 46.8 mm1.843 in N/A 31700 N7120 lbf N/A 58500 N13200 lbf N/A Labyrinth Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100201922
RCJ1 11/16 NT N/A 1 11/16 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100202026
GVFDR1 11/16 N/A 1 11/16 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
GRFDR1 11/16 N/A 1 11/16 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100201918
VFDR1 11/16 N/A 1 11/16 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
RFDR1 11/16 N/A 1 11/16 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
GVFD1 11/16 N/A 1 11/16 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100201746
GRFD1 11/16 N/A 1 11/16 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
VFD1 11/16 N/A 1 11/16 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100201926
RFD1 11/16 N/A 1 11/16 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Three-Bolt Square Flange N/A CAD Icon (for items table) N/A
RCJ1 3/4 N/A 1 3/4 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 101776699
VCJ1 3/4 N/A 1 3/4 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100255937
TCJ1 3/4 N/A 1 3/4 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 101776969
LCJ1 3/4 N/A 1 3/4 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100068707
RCJ1 3/4 NT N/A 1 3/4 in N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 101776698
GVFDR1 3/4 N/A 1 3/4 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100068699
GRFDR1 3/4 N/A 1 3/4 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100068701
VFDR1 3/4 N/A 1 3/4 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100201330
RFDR1 3/4 N/A 1 3/4 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100255851
GVFD1 3/4 N/A 1 3/4 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100068698
GRFD1 3/4 N/A 1 3/4 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
VFD1 3/4 N/A 1 3/4 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100068712
RFD1 3/4 N/A 1 3/4 in N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Three-Bolt Square Flange N/A CAD Icon (for items table) N/A 100093535
VCJ 45 N/A 45 mm N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100123691
TCJ 45 N/A 45 mm N/A 38.9 mm1.531 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Tri-Ply Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 190130363
GVFDR 45 N/A 45 mm N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
GRFDR 45 N/A 45 mm N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
VFDR 45 N/A 45 mm N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
RFDR 45 N/A 45 mm N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
GVFD 45 N/A 45 mm N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
GRFD 45 N/A 45 mm N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
VFD 45 N/A 45 mm N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
RFD 45 N/A 45 mm N/A 28.6 mm1.125 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A N/A Three-Bolt Square Flange N/A CAD Icon (for items table) N/A
RCJ1 7/8 N/A 1 7/8 in N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100255988
101 - 150 of 222 | Results Per Page | View | Unit of Measure
1 2 3 4 5