Part Number |
Shaft Size d |
Housing Width A |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
---|---|---|---|---|---|---|---|
YCJ 15/16 SGT | Shaft Size d N/A 0.9375 in | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange | CAD N/A |
YCJ1 SGT | Shaft Size d N/A 1.0000 in | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange | CAD N/A |
YCJ 25 SGT | Shaft Size d N/A 25 mm | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange | CAD N/A |
SCJ 7/8 | Shaft Size d N/A 0.8750 in | Housing Width A N/A 19.8 mm0.78 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Four-Bolt Square Flange | CAD N/A |
SCJ 15/16 | Shaft Size d N/A 0.9375 in | Housing Width A N/A 19.8 mm0.78 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Four-Bolt Square Flange | CAD N/A |
SCJ1 | Shaft Size d N/A 1.0000 in | Housing Width A N/A 19.8 mm0.78 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Four-Bolt Square Flange | CAD N/A |
SCJ 25 | Shaft Size d N/A 25 mm | Housing Width A N/A 19.8 mm0.78 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Four-Bolt Square Flange | CAD N/A |
YCJ 25 PT SGT | Shaft Size d N/A 25 mm | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange | CAD N/A |
YCJ1 PT SGT | Shaft Size d N/A 1.0000 in | Housing Width A N/A 27.9 mm1.098 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange | CAD N/A |
YCJ1 1/8 SGT | Shaft Size d N/A 1.1250 in | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange | CAD N/A |
YCJ1 3/16 SGT | Shaft Size d N/A 1.1875 in | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange | CAD N/A |
YCJ11/4 S | Shaft Size d N/A 1.2500 in | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange | CAD N/A |
YCJ 30 SGT | Shaft Size d N/A 30 mm | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange | CAD N/A |
SCJ1 1/8 | Shaft Size d N/A 1.1250 in | Housing Width A N/A 21.4 mm0.843 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Four-Bolt Square Flange | CAD N/A |
SCJ1 3/16 | Shaft Size d N/A 1.1875 in | Housing Width A N/A 21.4 mm0.843 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Four-Bolt Square Flange | CAD N/A |
SCJ1 1/4 S | Shaft Size d N/A 1.2500 in | Housing Width A N/A 21.4 mm0.843 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Four-Bolt Square Flange | CAD N/A |
SCJ 30 | Shaft Size d N/A 30 mm | Housing Width A N/A 21.4 mm0.843 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Molded Shroud | Housing Construction N/A Four-Bolt Square Flange | CAD N/A |
YCJM1 | Shaft Size d N/A 1.0000 in | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange | CAD N/A |
YCJ 30 PT SGT | Shaft Size d N/A 30 mm | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange | CAD N/A |
YCJ1 1/4 PT SGT | Shaft Size d N/A 1.2500 in | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange | CAD N/A |
YCJ1 3/16 PT SGT | Shaft Size d N/A 1.1875 in | Housing Width A N/A 29.9 mm1.177 in | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange | CAD N/A |
YCJ1 1/4 SGT | Shaft Size d N/A 1.2500 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange | CAD N/A |
YCJ1 3/8 SGT | Shaft Size d N/A 1.3750 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange | CAD N/A |
YCJ1 7/16 SGT | Shaft Size d N/A 1 7/16 in | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange | CAD N/A |
YCJ 35 SGT | Shaft Size d N/A 35 mm | Housing Width A N/A 31.8 mm1.252 in | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Four-Bolt Square Flange | CAD N/A |