Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
101 - 150 of 152 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

SAP Material ID

YCJ1 15/16 SGT N/A 1 15/16 in N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 101777186
SCJ1 15/16 N/A 1 15/16 in N/A 28.6 mm1.126 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 101776911
YCJM1 15/16 N/A 1 15/16 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 101777204
YCJM 1 15/16 SGT N/A 1 15/16 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
YCJ1 15/16 N/A 1 15/16 in N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100200737
YCJ 50 SGT N/A 50 mm N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 101777174
SCJ 50 N/A 50 mm N/A 28.6 mm1.126 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100201118
YCJ 50 N/A 50 mm N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100201377
YCJ2 SGT N/A 2 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 190023343
SCJ2 S N/A 2 in N/A 28.6 mm1.126 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100201757
SCJ2 N/A 2 in N/A 30.9 mm1.217 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100201758
YCJM2 N/A 2 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 101777211
YCJ2 N/A 2 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100201603
YCJ2 S N/A 2 in N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100201653
YCJ2 NT N/A 2 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
YCJ 55 SGT N/A 55 mm N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 190011444
SCJ 55 N/A 55 mm N/A 30.9 mm1.217 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100202126
YCJ 55 N/A 55 mm N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100200549
YCJ2 3/16 SGT N/A 2 3/16 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 101777198
SCJ2 3/16 N/A 2 3/16 in N/A 30.9 mm1.217 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 101776917
YCJM2 3/16 N/A 2 3/16 in N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100068717
YCJ2 3/16 N/A 2 3/16 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100068726
YCJ2 1/4 N/A 2 3/16 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 101777195
YCJ2 1/4 SGT N/A 2 3/16 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 190011517
YCJM 2 3/16 SGT N/A 2 3/16 in N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
YCJM2 1/4 N/A 2 1/4 in N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 101777207
YCJ 60 SGT N/A 60 mm N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 190011519
YCJ 60 N/A 60 mm N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 101777176
YCJ2 7/16 SGT N/A 2 7/16 in N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 101777200
YCJM2 7/16 N/A 2 7/16 in N/A 63.5 mm2.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 101768513
YCJ2 7/16 N/A 2 7/16 in N/A 49.2 mm1.937 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100123712
YCJM 2 7/16 SGT N/A 2 7/16 in N/A 63.5 mm2.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
YCJM2 1/2 N/A 2 1/2 in N/A 63.5 mm2.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 101777206
YCJM 2 1/2 SGT N/A 2 1/2 in N/A 63.5 mm2.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
YCJ2 11/16 N/A 2 11/16 in N/A 63.5 mm2.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 101777196
YCJM2 11/16 N/A 2 11/16 in N/A 66.7 mm2.626 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100201939
YCJ2 11/16 SGT N/A 2 11/16 in N/A 63.5 mm2.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 190011443
YCJM 2 11/16 SGT N/A 2 11/16 in N/A 66.7 mm2.626 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
YCJ 70 N/A 70 mm N/A 63.5 mm2.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 101768512
YCJ 70 SGT N/A 70 mm N/A 63.5 mm2.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 190052252
YCJ2 15/16 N/A 2 15/16 in N/A 66.7 mm2.626 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100200628
YCJM2 15/16 N/A 2 15/16 in N/A 66.7 mm2.626 in N/A 54200 N12200 lbf N/A 79400 N17900 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100200645
YCJ2 15/16 SGT N/A 2 15/16 in N/A 66.7 mm2.626 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 190011445
YCJ 75 N/A 75 mm N/A 66.7 mm2.626 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100200935
YCJ 75 SGT N/A 75 mm N/A 66.7 mm2.626 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 190011446
YCJM3 N/A 3 in N/A 66.7 mm2.626 in N/A 54200 N12200 lbf N/A 79400 N17900 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 101777214
YCJM 3 SGT N/A 3 in N/A 66.7 mm2.626 in N/A 54200 N12200 lbf N/A 79400 N17900 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
YCJM3 7/16 N/A 3 7/16 in N/A 70.5 mm2.776 in N/A 71500 N16100 lbf N/A 106400 N23900 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A 100200952
YCJM3 7/16 SGT N/A 3 7/16 in N/A 70.5 mm2.776 in N/A 71500 N16100 lbf N/A 106400 N23900 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
YCJM3 7/16 SGT FS942 N/A 3 7/16 in N/A 70.5 mm2.776 in N/A 71500 N16100 lbf N/A 106400 N23900 lbf N/A Shroud Seal N/A Four-Bolt Square Flange N/A CAD Icon (for items table) N/A
101 - 150 of 152 | Results Per Page | View | Unit of Measure
1 2 3 4