Part Number |
Shaft Size d |
Housing Width |
Outside Diameter |
Housing Radial Load Rating |
Static Load Rating |
Dynamic Load Rating |
CAD |
---|---|---|---|---|---|---|---|
RABR1 | Shaft Size d N/A 1.0000 in | Housing Width N/A 20.6 mm0.813 in | Outside Diameter N/A 62.38 mm2.456 in | Housing Radial Load Rating N/A 1340 N300 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | CAD N/A |
RABR 25 | Shaft Size d N/A 25 mm | Housing Width N/A 20.6 mm0.813 in | Outside Diameter N/A 62.38 mm2.456 in | Housing Radial Load Rating N/A 1340 N300 lb | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | CAD N/A |
RC 7/8 | Shaft Size d N/A 0.8750 in | Housing Width N/A 38.1 mm1.5 in | Outside Diameter N/A 79.38 mm3.1250 in | Housing Radial Load Rating N/A | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | CAD N/A |
RC 15/16 | Shaft Size d N/A 0.9375 in | Housing Width N/A 38.1 mm1.5 in | Outside Diameter N/A 79.38 mm3.1250 in | Housing Radial Load Rating N/A | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | CAD N/A |
RC1 | Shaft Size d N/A 1.0000 in | Housing Width N/A 38.1 mm1.5 in | Outside Diameter N/A 79.38 mm3.1250 in | Housing Radial Load Rating N/A | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | CAD N/A |
RC 25 | Shaft Size d N/A 25 mm | Housing Width N/A 38.1 mm1.5 in | Outside Diameter N/A 79.38 mm3.1250 in | Housing Radial Load Rating N/A | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | CAD N/A |
LRCSM1 3/16 | Shaft Size d N/A 1.1875 in | Housing Width N/A 25.4 mm1 in | Outside Diameter N/A 64.3 mm2.531 in | Housing Radial Load Rating N/A 1340 N300 lb | Static Load Rating N/A 8318 N1870 lbf | Dynamic Load Rating N/A 14679 N3300 lbf | CAD N/A |
RABR1 3/16 | Shaft Size d N/A 1.1875 in | Housing Width N/A 20.6 mm0.813 in | Outside Diameter N/A 62.38 mm2.456 in | Housing Radial Load Rating N/A 1340 N300 lb | Static Load Rating N/A 8318 N1870 lbf | Dynamic Load Rating N/A 14679 N3300 lbf | CAD N/A |
RC1 1/16 | Shaft Size d N/A 1.0625 in | Housing Width N/A 38.1 mm1.5 in | Outside Diameter N/A 88.900 mm3.5000 in | Housing Radial Load Rating N/A | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | CAD N/A |
RC1 1/8 | Shaft Size d N/A 1.1250 in | Housing Width N/A 38.1 mm1.5 in | Outside Diameter N/A 88.900 mm3.5000 in | Housing Radial Load Rating N/A | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | CAD N/A |
RC1 3/16 | Shaft Size d N/A 1.1875 in | Housing Width N/A 38.1 mm1.5 in | Outside Diameter N/A 88.900 mm3.5000 in | Housing Radial Load Rating N/A | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | CAD N/A |
RC 30 | Shaft Size d N/A 30 mm | Housing Width N/A 38.1 mm1.5 in | Outside Diameter N/A 88.900 mm3.5000 in | Housing Radial Load Rating N/A | Static Load Rating N/A 11300 N2530 lbf | Dynamic Load Rating N/A 21600 N4850 lbf | CAD N/A |
RC1 1/4 | Shaft Size d N/A 1.2500 in | Housing Width N/A 39.7 mm1.563 in | Outside Diameter N/A 98.43 mm3.8750 in | Housing Radial Load Rating N/A | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | CAD N/A |
RC1 5/16 | Shaft Size d N/A 1.3125 in | Housing Width N/A 39.7 mm1.563 in | Outside Diameter N/A 98.43 mm3.8750 in | Housing Radial Load Rating N/A | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | CAD N/A |
RC1 3/8 | Shaft Size d N/A 1.3750 in | Housing Width N/A 39.7 mm1.563 in | Outside Diameter N/A 98.43 mm3.8750 in | Housing Radial Load Rating N/A | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | CAD N/A |
RC1 7/16 | Shaft Size d N/A 1 7/16 in | Housing Width N/A 39.7 mm1.563 in | Outside Diameter N/A 98.43 mm3.8750 in | Housing Radial Load Rating N/A | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | CAD N/A |
RC 35 | Shaft Size d N/A 35 mm | Housing Width N/A 39.7 mm1.563 in | Outside Diameter N/A 98.43 mm3.8750 in | Housing Radial Load Rating N/A | Static Load Rating N/A 15300 N3440 lbf | Dynamic Load Rating N/A 28500 N6400 lbf | CAD N/A |
RC1 1/2 | Shaft Size d N/A 1 1/2 in | Housing Width N/A 44.4 mm1.75 in | Outside Diameter N/A 106.36 mm4.188 in | Housing Radial Load Rating N/A | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | CAD N/A |
RC1 9/16 | Shaft Size d N/A 1.5625 in | Housing Width N/A 44.4 mm1.75 in | Outside Diameter N/A 106.36 mm4.188 in | Housing Radial Load Rating N/A | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | CAD N/A |
RC 40 | Shaft Size d N/A 40 mm | Housing Width N/A 44.4 mm1.75 in | Outside Diameter N/A 106.36 mm4.188 in | Housing Radial Load Rating N/A | Static Load Rating N/A 19800 N4460 lbf | Dynamic Load Rating N/A 36200 N8130 lbf | CAD N/A |
RC1 5/8 | Shaft Size d N/A 1 5/8 in | Housing Width N/A 44.4 mm1.75 in | Outside Diameter N/A 111.13 mm4.3750 in | Housing Radial Load Rating N/A | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | CAD N/A |
RC1 11/16 | Shaft Size d N/A 1 11/16 in | Housing Width N/A 44.4 mm1.75 in | Outside Diameter N/A 111.13 mm4.3750 in | Housing Radial Load Rating N/A | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | CAD N/A |
RC1 3/4 | Shaft Size d N/A 1 3/4 in | Housing Width N/A 44.4 mm1.75 in | Outside Diameter N/A 111.13 mm4.3750 in | Housing Radial Load Rating N/A | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | CAD N/A |
RC 45 | Shaft Size d N/A 45 mm | Housing Width N/A 44.4 mm1.75 in | Outside Diameter N/A 111.13 mm4.3750 in | Housing Radial Load Rating N/A | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | CAD N/A |
RC1 7/8 | Shaft Size d N/A 1.8750 in | Housing Width N/A 52.4 mm2.063 in | Outside Diameter N/A 115.89 mm4.563 in | Housing Radial Load Rating N/A | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | CAD N/A |