Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 191 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Shaft Size d (mm)

Shaft Size d (in)

Total Width (in)

Total Width (mm)

Outside Diameter (mm)

Outside Diameter (in)

Stamping Radial Load Rating (N)

Stamping Radial Load Rating (lb)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Outside Diameter

Stamping Radial Load Rating

Static Load Rating

Dynamic Load Rating

Housing Construction

CAD

Sort by
N/A 0.9375 in N/A 95.2 mm3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
N/A 0.9375 in N/A 95.2 mm3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
N/A 0.9375 in N/A 95.2 mm3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
N/A 25 mm N/A 95.2 mm3.7500 in N/A 3550 N800 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
N/A 25 mm N/A 95.2 mm3.7500 in N/A 3550 N800 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
N/A 25 mm N/A 95.2 mm3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
N/A 25 mm N/A 95.2 mm3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
N/A 25 mm N/A 95.2 mm3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
N/A 25 mm N/A 95.2 mm3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
N/A 1.0000 in N/A 95.2 mm3.7500 in N/A 3550 N800 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
N/A 1.0000 in N/A 95.2 mm3.7500 in N/A 3550 N800 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
N/A 1.0000 in N/A 95.2 mm3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
N/A 1.0000 in N/A 95.2 mm3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
N/A 1.0000 in N/A 95.2 mm3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
N/A 1.0000 in N/A 95.2 mm3.7500 in N/A 7700 N1730 lb N/A 7800 N1750 lbf N/A 15500 N3490 lbf N/A Two Piece Housing N/A CAD
N/A 1.0625 in N/A 112.7 mm4.438 in N/A 4900 N1100 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD
N/A 1.0625 in N/A 112.7 mm4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD
N/A 1.0625 in N/A 112.7 mm4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD
N/A 1.0625 in N/A 112.7 mm4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD
N/A 1.0625 in N/A 112.7 mm4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD
N/A 1.1250 in N/A 112.7 mm4.438 in N/A 4900 N1100 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD
N/A 1.1250 in N/A 112.7 mm4.438 in N/A 4900 N1100 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD
N/A 1.1250 in N/A 112.7 mm4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD
N/A 1.1250 in N/A 112.7 mm4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD
N/A 1.1250 in N/A 112.7 mm4.438 in N/A 11100 N2500 lb N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Two Piece Housing N/A CAD
26 - 50 of 191 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »