Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.
101 - 150 of 403 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

SAP Material ID

RAS1 1/16 N/A 1.0625 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201217
TAS1 1/16 N/A 1.0625 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A
VAK1 1/8 N/A 1 1/8 in N/A 39.7 mm1.563 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201686
VAS1 1/8 N/A 1 1/8 in N/A 39.7 mm1.563 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201688
RAK1 1/8 N/A 1 1/8 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201533
TAK1 1/8 N/A 1 1/8 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201682
LAK1 1/8 N/A 1 1/8 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201527
RAS1 1/8 N/A 1 1/8 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201535
TAS1 1/8 N/A 1 1/8 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201683
RSA1 1/8 N/A 1 1/8 in N/A 54 mm2.126 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201675
PBS1 1/8 N/A 1 1/8 in N/A 30.2 mm1.188 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201529
PB1 1/8 N/A 1 1/8 in N/A 31.8 mm1.25 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201528
VAK 30 N/A 30 mm N/A 39.7 mm1.563 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201970
VAS 30 N/A 30 mm N/A 39.7 mm1.563 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201974
RAK 30 N/A 30 mm N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201829
TAK 30 N/A 30 mm N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 190130282
RAS 30 N/A 30 mm N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201831
TAS 30 N/A 30 mm N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 190130275
PBS 30 N/A 30 mm N/A 30.2 mm1.188 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201828
PB 30 N/A 30 mm N/A 31.8 mm1.25 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201827
VAK1 3/16 N/A 1 3/16 in N/A 39.7 mm1.563 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100080908
VAS1 3/16 N/A 1 3/16 in N/A 39.7 mm1.563 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100080909
RAKH1 3/16 N/A 1 3/16 in N/A 57.2 mm2.252 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100202164
RAKHL1 3/16 N/A 1 3/16 in N/A 50.8 mm2 in N/A 12600 N2840 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100202166
RAO1 3/16 N/A 1 3/16 in N/A 49.2 mm1.937 in N/A 15800 N3560 lbf N/A 33100 N7440 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100202167
RSAO1 3/16 N/A 1 3/16 in N/A 60.3 mm2.374 in N/A 15800 N3560 lbf N/A 33100 N7440 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100254652
LSAO1 3/16 N/A 1 3/16 in N/A 60.3 mm2.374 in N/A 15800 N3560 lbf N/A 33100 N7440 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100202152
RAK1 3/16 N/A 1 3/16 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100254561
TAK1 3/16 N/A 1 3/16 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100068655
LAK1 3/16 N/A 1 3/16 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100202083
RAS1 3/16 N/A 1 3/16 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100202169
TAS1 3/16 N/A 1 3/16 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100068656
LAS1 3/16 N/A 1 3/16 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100202090
RSA1 3/16 N/A 1 3/16 in N/A 54 mm2.126 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100254650
RAK1 3/16 NT N/A 1 3/16 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101776555
RAK1 3/16 PT N/A 1 3/16 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101776556
RAS1 3/16 NT N/A 1 3/16 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100202170
RAS1 3/16 PT N/A 1 3/16 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100202172
LAO1 3/16 N/A 1 3/16 in N/A 49.2 mm1.937 in N/A 15800 N3560 lbf N/A 33100 N7440 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100202086
PBS1 3/16 N/A 1 3/16 in N/A 30.2 mm1.188 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100202155
PB1 3/16 N/A 1 3/16 in N/A 31.8 mm1.25 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101776520
LRPB1 3/16 N/A 1 3/16 in N/A 31.8 mm1.25 in N/A 6950 N1560 lbf N/A 14600 N3350 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100202097
VAK1 1/4 S N/A 1 1/4 in N/A 39.7 mm1.563 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100068663
VAK1 1/4 N/A 1 1/4 in N/A 45.2 mm1.78 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100254921
VAS1 1/4 S N/A 1 1/4 in N/A 39.7 mm1.563 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100068664
VAS1 1/4 N/A 1 1/4 in N/A 45.2 mm1.78 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100254924
RAKH1 1/4 N/A 1 1/4 in N/A 57.2 mm2.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100108009
RAK1 1/4 N/A 1 1/4 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100093490
TAK1 1/4 N/A 1 1/4 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101776945
LAK1 1/4 N/A 1 1/4 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100093475
101 - 150 of 403 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »