Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.
301 - 350 of 403 | Results Per Page | View | Unit of Measure
« 6 7 8 9 
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

SAP Material ID

RAK1 15/16 NT N/A 1 15/16 in N/A 57.9 mm2.28 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101776553
RAS1 15/16 NT N/A 1 15/16 in N/A 57.9 mm2.28 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101776626
RSAOC1 15/16 N/A 1 15/16 in N/A 79.4 mm3.126 in N/A 37900 N8510 lbf N/A 68600 N15400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101776824
LAO1 15/16 N/A 1 15/16 in N/A 73 mm2.874 in N/A 37900 N8510 lbf N/A 68600 N15400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101776465
VAK 50 N/A 50 mm N/A 55.6 mm2.189 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201122
VAS 50 N/A 50 mm N/A 55.6 mm2.189 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201123
TAK 50 N/A 50 mm N/A 57.9 mm2.28 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 190130278
RAS 50 N/A 50 mm N/A 57.9 mm2.28 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201113
TAS 50 N/A 50 mm N/A 57.9 mm2.28 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 190130271
RAKH 50 N/A 50 mm N/A 73 mm2.874 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201109
VAK2 S N/A 2 in N/A 55.6 mm2.189 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101777931
VAK2 N/A 2 in N/A 58.7 mm2.311 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201767
VAS2 S N/A 2 in N/A 55.6 mm2.189 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A
VAS2 N/A 2 in N/A 58.7 mm2.311 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201769
RSAO2 N/A 2 in N/A 88.9 mm3.5 in N/A 44600 N10000 lbf N/A 79300 N17800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201752
RAK2 N/A 2 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100256154
TAK2 N/A 2 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201764
RAS2 N/A 2 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201390
TAS2 N/A 2 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201596
RSA2 N/A 2 in N/A 79.4 mm3.126 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201751
RAK2 NT N/A 2 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101776579
RAS2 NT N/A 2 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201391
VAK2S N/A 2 in N/A 55.6 mm2.189 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101777931
RAKH2 N/A 2 in N/A 79.4 mm3.126 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201388
RAO2 N/A 2 in N/A 79.4 mm3.126 in N/A 44600 N10000 lbf N/A 79300 N17800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201389
RAK2 1/8 N/A 2.1250 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201958
TAK2 1/8 N/A 2.1250 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A
RAS2 1/8 N/A 2.1250 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201959
TAS2 1/8 N/A 2.1250 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A
RSA2 1/8 N/A 2.1250 in N/A 79.4 mm3.126 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201962
VAK 55 N/A 55 mm N/A 58.7 mm2.311 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 190130370
VAS 55 N/A 55 mm N/A 58.7 mm2.311 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 190130368
RAKH 55 N/A 55 mm N/A 79.4 mm3.126 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201963
RAS 55 N/A 55 mm N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201967
VAK2 3/16 N/A 2 3/16 in N/A 58.7 mm2.311 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100256374
VAS2 3/16 N/A 2 3/16 in N/A 58.7 mm2.311 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100256377
RAKH2 3/16 N/A 2 3/16 in N/A 79.4 mm3.126 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100200578
RAKHL2 3/16 N/A 2 3/16 in N/A 76.2 mm3 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100200581
RAO2 3/16 N/A 2 3/16 in N/A 79.4 mm3.126 in N/A 44600 N10000 lbf N/A 79300 N17800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100256313
RSAO2 3/16 N/A 2 3/16 in N/A 88.9 mm3.5 in N/A 44600 N10000 lbf N/A 79300 N17800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100068738
LSAO2 3/16 N/A 2 3/16 in N/A 88.9 mm3.5 in N/A 44600 N10000 lbf N/A 79300 N17800 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100200565
RAK2 3/16 N/A 2 3/16 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100200567
TAK2 3/16 N/A 2 3/16 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101776954
LAK2 3/16 N/A 2 3/16 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100200554
RAS2 3/16 N/A 2 3/16 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100200586
TAS2 3/16 N/A 2 3/16 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tri-Ply Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101776961
RSA2 3/16 N/A 2 3/16 in N/A 79.4 mm3.126 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100256347
RAK2 3/16 NT N/A 2 3/16 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100200570
RAS2 3/16 NT N/A 2 3/16 in N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100200587
RSAOC2 3/16 N/A 2 3/16 in N/A 88.9 mm3.5 in N/A 44600 N10000 lbf N/A 79300 N17800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100256352
301 - 350 of 403 | Results Per Page | View | Unit of Measure
« 6 7 8 9