Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.
351 - 400 of 403 | Results Per Page | View | Unit of Measure
« 6 7 8 9 
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

SAP Material ID

LAO2 3/16 N/A 2 3/16 in N/A 79.4 mm3.126 in N/A 44600 N10000 lbf N/A 79300 N17800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100200556
RAK2 1/4 N/A 2 1/4 in N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100256435
RAS2 1/4 N/A 2 1/4 in N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100093564
RSA2 1/4 N/A 2 1/4 in N/A 79.4 mm3.126 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100093573
RAK 60 N/A 60 mm N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 190129799
RAS 60 N/A 60 mm N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101776615
RSA 60 N/A 60 mm N/A 79.4 mm3.126 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 190000002
RAKH 60 N/A 60 mm N/A 82.6 mm3.252 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100093580
RAK2 3/8 N/A 2.3750 in N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101776576
RAS2 3/8 N/A 2.3750 in N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100107404
RSA2 3/8 N/A 2.3750 in N/A 79.4 mm3.126 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100107406
RAKH2 7/16 N/A 2 7/16 in N/A 82.6 mm3.252 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100123701
RAKHL2 7/16 N/A 2 7/16 in N/A 82.6 mm3.252 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A
RAO2 7/16 N/A 2 7/16 in N/A 84.1 mm3.311 in N/A 51800 N11700 lbf N/A 90700 N20400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100123702
RSAO2 7/16 N/A 2 7/16 in N/A 101.6 mm4 in N/A 51800 N11700 lbf N/A 90700 N20400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101776818
LSAO2 7/16 N/A 2 7/16 in N/A 101.6 mm4 in N/A 51800 N11700 lbf N/A 90700 N20400 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101776510
RAK2 7/16 N/A 2 7/16 in N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100111107
LAK2 7/16 N/A 2 7/16 in N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101776462
RAS2 7/16 N/A 2 7/16 in N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100256490
RSA2 7/16 N/A 2 7/16 in N/A 79.4 mm3.126 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101776805
RAK2 7/16 FS914 N/A 2 7/16 in N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100161011
RAK2 7/16 NT N/A 2 7/16 in N/A 60.3 mm2.374 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100123698
RSAOC2 7/16 N/A 2 7/16 in N/A 101.6 mm4 in N/A 51800 N11700 lbf N/A 90700 N20400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100256517
LAO2 7/16 N/A 2 7/16 in N/A 84.1 mm3.311 in N/A 51800 N11700 lbf N/A 90700 N20400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101776471
RAKH2 11/16 N/A 2 11/16 in N/A 88.9 mm3.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101776591
RAO2 11/16 N/A 2 11/16 in N/A 96 mm3.78 in N/A 68000 N15300 lbf N/A 115500 N26000 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101776602
RSAO2 11/16 N/A 2 11/16 in N/A 111.1 mm4.374 in N/A 68000 N15300 lbf N/A 115500 N26000 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101776815
LSAO2 11/16 N/A 2 11/16 in N/A 111.1 mm4.374 in N/A 68000 N15300 lbf N/A 115500 N26000 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101776507
RAK2 11/16 N/A 2 11/16 in N/A 73 mm2.874 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100256538
RSA2 11/16 N/A 2 11/16 in N/A 88.9 mm3.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101776802
RAK2 11/16 NT N/A 2 11/16 in N/A 73 mm2.874 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101776571
RSAOC2 11/16 N/A 2 11/16 in N/A 111.1 mm4.374 in N/A 68000 N15300 lbf N/A 115500 N26000 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101776825
LAO2 11/16 N/A 2 11/16 in N/A 96 mm3.78 in N/A 68000 N15300 lbf N/A 115500 N26000 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101776468
RAK 70 N/A 70 mm N/A 73 mm2.874 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 190129798
RSA 70 N/A 70 mm N/A 88.9 mm3.5 in N/A 44000 N9890 lbf N/A 69000 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 190130263
RAKH2 15/16 N/A 2 15/16 in N/A 88.9 mm3.5 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100200293
RAKHL2 15/16 N/A 2 15/16 in N/A 88.9 mm3.5 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100200583
RAO2 15/16 N/A 2 15/16 in N/A 103.2 mm4.063 in N/A 77000 N17300 lbf N/A 125800 N28300 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101777929
RSAO2 15/16 N/A 2 15/16 in N/A 111.1 mm4.374 in N/A 77000 N17300 lbf N/A 125800 N28300 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101776816
LSAO2 15/16 N/A 2 15/16 in N/A 111.1 mm4.374 in N/A 77000 N17300 lbf N/A 125800 N28300 lbf N/A Labyrinth Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100200288
RAK2 15/16 N/A 2 15/16 in N/A 82.6 mm3.252 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100200289
RAS2 15/16 N/A 2 15/16 in N/A 69.9 mm2.752 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100200295
RSA2 15/16 N/A 2 15/16 in N/A 88.9 mm3.5 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101776803
RAK2 15/16 FS914 N/A 2 15/16 in N/A 82.6 mm3.252 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100158669
RAK2 15/16 NT N/A 2 15/16 in N/A 82.6 mm3.252 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100200290
LAO2 15/16 N/A 2 15/16 in N/A 103.2 mm4.063 in N/A 77000 N17300 lbf N/A 125800 N28300 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100200284
RSA2 13/16 N/A 2.8125 in N/A 88.9 mm3.5 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 190048510
RAK 75 N/A 75 mm N/A 82.6 mm3.252 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 190129797
RAS 75 N/A 75 mm N/A 69.9 mm2.752 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 190129795
RSA 75 N/A 75 mm N/A 88.9 mm3.5 in N/A 44800 N10100 lbf N/A 68900 N15500 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 190130262
351 - 400 of 403 | Results Per Page | View | Unit of Measure
« 6 7 8 9