Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...

Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.
101 - 150 of 259 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

SAP Material ID

YAK1 1/4 PT SGT N/A 1 1/4 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 190002282
YAK1 1/4S PT N/A 1 1/4 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100108001
YAS1 1/4 PT SGT N/A 1 1/4 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 190002257
YAS1 1/4S PT N/A 1 1/4 in N/A 42.9 mm1.689 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100123624
KAK1 1/4 PS N/A 1 1/4 in N/A 46.8 mm1.843 in N/A 2112 N475 lbf N/A N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101777908
KAS1 1/4 PS N/A 1 1/4 in N/A 46.8 mm1.843 in N/A 2112 N475 lbf N/A N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101777902
YAS1 1/4 N/A 1 1/4 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100108021
YAK1 1/4 N/A 1 1/4 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A
YAK1 3/8 SGT N/A 1 3/8 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101777075
SAK1 3/8 N/A 1 3/8 in N/A 45.2 mm1.78 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100200725
YAS1 3/8 SGT N/A 1 3/8 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101777123
SAS1 3/8 N/A 1 3/8 in N/A 45.2 mm1.78 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201857
YAS1 3/8 N/A 1 3/8 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201706
YAK1 3/8 N/A 1 3/8 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A
YAK 35 SGT N/A 35 mm N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100367056
SAK 35 N/A 35 mm N/A 45.2 mm1.78 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 190130257
YAS 35 SGT N/A 35 mm N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101777099
SAS 35 N/A 35 mm N/A 45.2 mm1.78 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100202019
YAS 35 PT SGT N/A 35 mm N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101777098
KAK 35 PS N/A 35 mm N/A 46.8 mm1.843 in N/A 2112 N475 lbf N/A N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100158461
KAS 35 PS N/A 35 mm N/A 46.8 mm1.843 in N/A 2112 N475 lbf N/A N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100158462
YAS 35 N/A 35 mm N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100255114
YAK 35 N/A 35 mm N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A
YAK1 7/16 SGT N/A 1 7/16 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101777077
SAK1 7/16 N/A 1 7/16 in N/A 45.2 mm1.78 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100200723
YAS1 7/16 SGT N/A 1 7/16 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100367057
SAS1 7/16 N/A 1 7/16 in N/A 45.2 mm1.78 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101776897
YASM1 7/16 N/A 1 7/16 in N/A 47.6 mm1.874 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100255231
SAS1 7/16 FS530 N/A 1 7/16 in N/A 45.2 mm1.78 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101776896
YAK1 7/16 PT SGT N/A 1 7/16 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101777076
YAS1 7/16 PT SGT N/A 1 7/16 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101777125
KAK1 7/16 PS N/A 1 7/16 in N/A 46.8 mm1.843 in N/A 2112 N475 lbf N/A N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101777909
KAS1 7/16 PS N/A 1 7/16 in N/A 46.8 mm1.843 in N/A 2112 N475 lbf N/A N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101777913
YAS1 7/16 N/A 1 7/16 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100080933
YAK1 7/16 N/A 1 7/16 in N/A 46.8 mm1.843 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A
YASM 1 7/16 SGT N/A 1 7/16 in N/A 47.6 mm1.874 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A
YAK1 1/2 SGT N/A 1 1/2 in N/A 51.6 mm2.031 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 190001622
SAK1 1/2 N/A 1 1/2 in N/A 47.6 mm1.874 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101776849
YAS1 1/2 SGT N/A 1 1/2 in N/A 51.6 mm2.031 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101777111
SAS1 1/2 N/A 1 1/2 in N/A 47.6 mm1.874 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101776888
SAS1 1/2 H N/A 1 1/2 in N/A 47.6 mm1.874 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101776889
YASM1 1/2 N/A 1 1/2 in N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201437
YAK1 1/2 PT SGT N/A 1 1/2 in N/A 51.6 mm2.031 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 190002287
YAS1 1/2 PT SGT N/A 1 1/2 in N/A 51.6 mm2.031 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 101777110
YAS1 1/2H SGT N/A 1 1/2 in N/A 51.6 mm2.031 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 190003132
YASM1 1/2H N/A 1 1/2 in N/A 66.6 mm2.62 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100201438
YAS1 1/2 N/A 1 1/2 in N/A 51.6 mm2.031 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 100139599
YAK1 1/2 N/A 1 1/2 in N/A 51.6 mm2.031 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A
YASM 1 1/2 SGT N/A 1 1/2 in N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A
YAK 40 SGT N/A 40 mm N/A 51.6 mm2.031 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD Icon (for items table) N/A 190001623
101 - 150 of 259 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »