Part Number |
Shaft Size d |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Seal Type |
Housing Construction |
CAD |
---|---|---|---|---|---|---|---|
KAK 20 PS | Shaft Size d N/A 20 mm | Total Width N/A 33.3 mm1.311 in | Static Load Rating N/A 890 N200 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
KAS 3/4 PS | Shaft Size d N/A 0.7500 in | Total Width N/A 33.3 mm1.311 in | Static Load Rating N/A 890 N200 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
KAS 20 PS | Shaft Size d N/A 20 mm | Total Width N/A 33.3 mm1.311 in | Static Load Rating N/A 890 N200 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAK 7/8 | Shaft Size d N/A 0.8750 in | Total Width N/A 35.7 mm1.4060 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAK 15/16 | Shaft Size d N/A 0.9375 in | Total Width N/A 35.7 mm1.4060 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAK1 | Shaft Size d N/A 1.0000 in | Total Width N/A 35.7 mm1.4060 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAK 25 | Shaft Size d N/A 25 mm | Total Width N/A 35.7 mm1.4060 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS 7/8 | Shaft Size d N/A 0.8750 in | Total Width N/A 35.7 mm1.4060 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS 15/16 | Shaft Size d N/A 0.9375 in | Total Width N/A 35.7 mm1.4060 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS1 | Shaft Size d N/A 1.0000 in | Total Width N/A 35.7 mm1.4060 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
SAS 25 | Shaft Size d N/A 25 mm | Total Width N/A 35.7 mm1.4060 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Narrow Shroud | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YAK 7/8 SGT | Shaft Size d N/A 0.8750 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YAK 15/16 SGT | Shaft Size d N/A 0.9375 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YAK1 SGT | Shaft Size d N/A 1.0000 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YAK 25 SGT | Shaft Size d N/A 25 mm | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YAS 7/8 SGT | Shaft Size d N/A 0.8750 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YAS 15/16 SGT | Shaft Size d N/A 0.9375 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YAS1 SGT | Shaft Size d N/A 1.0000 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YAS 25 SGT | Shaft Size d N/A 25 mm | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YAK 25 PT SGT | Shaft Size d N/A 25 mm | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YAK1 PT SGT | Shaft Size d N/A 1.0000 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YAS 25 PT SGT | Shaft Size d N/A 25 mm | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
YAS1 PT SGT | Shaft Size d N/A 1.0000 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 7800 N1750 lbf | Dynamic Load Rating N/A 15500 N3490 lbf | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
KAK 1 PS | Shaft Size d N/A 1.0000 in | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 1067 N240 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |
KAK 25 PS | Shaft Size d N/A 25 mm | Total Width N/A 37.3 mm1.469 in | Static Load Rating N/A 1067 N240 lbf | Dynamic Load Rating N/A | Seal Type N/A Shroud Seal | Housing Construction N/A Two-Bolt Pillow Block | CAD N/A |