Batch CAD Cart (0)
  • Cart is empty
26 - 50 of 195 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Total Width (mm)

Total Width (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Total Width

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

Sort by
N/A 30 mm N/A 42.9 mm1.689 in N/A 1556 N350 lbf N/A N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
N/A 35 mm N/A 46.8 mm1.8430 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
N/A 35 mm N/A 45.2 mm1.78 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD
N/A 35 mm N/A 46.8 mm1.8430 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
N/A 35 mm N/A 45.2 mm1.78 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD
N/A 35 mm N/A 46.8 mm1.8430 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
N/A 35 mm N/A 46.8 mm1.8430 in N/A 2112 N475 lbf N/A N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
N/A 35 mm N/A 46.8 mm1.8430 in N/A 2112 N475 lbf N/A N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
N/A 40 mm N/A 51.6 mm2.031 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
N/A 40 mm N/A 47.6 mm1.874 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD
N/A 40 mm N/A 51.6 mm2.031 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
N/A 40 mm N/A 47.6 mm1.874 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD
N/A 40 mm N/A 51.6 mm2.031 in N/A 19800 N4460 lbf N/A 36200 N8130 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
N/A 45 mm N/A 52.4 mm2.063 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
N/A 45 mm N/A 50.8 mm2 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD
N/A 45 mm N/A 52.4 mm2.063 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
N/A 45 mm N/A 51 mm2.008 in N/A 20500 N4600 lbf N/A 36300 N8160 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD
N/A 50 mm N/A 57.9 mm2.28 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
N/A 50 mm N/A 55.6 mm2.189 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD
N/A 50 mm N/A 57.9 mm2.28 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
N/A 50 mm N/A 55.6 mm2.189 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD
N/A 55 mm N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
N/A 55 mm N/A 58.7 mm2.311 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD
N/A 55 mm N/A 60.3 mm2.374 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Pillow Block N/A CAD
N/A 55 mm N/A 58.7 mm2.311 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Narrow Shroud N/A Two-Bolt Pillow Block N/A CAD
26 - 50 of 195 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »