Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
51 - 72 of 72 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

SAP Material ID

VTU1 15/16 N/A 1 15/16 in N/A 65.1 mm2.563 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Molded Shroud N/A Take-Up N/A CAD Icon (for items table) N/A 100201103
LTU1 15/16 N/A 1 15/16 in N/A 65.1 mm2.563 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) N/A 101776511
RTU1 15/16 NT N/A 1 15/16 in N/A 65.1 mm2.563 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) N/A 101776832
TTU1 15/16 N/A 1 15/16 in N/A 65.09 mm2 9/16 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) N/A 100200924
VTU 50 N/A 50 mm N/A 65.1 mm2.563 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Molded Shroud N/A Take-Up N/A CAD Icon (for items table) N/A 190130497
RTU2 N/A 2 in N/A 69.8 mm2.748 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) N/A 100201753
VTU2 N/A 2 in N/A 69.8 mm2.748 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Take-Up N/A CAD Icon (for items table) N/A
TTU2 N/A 2 in N/A 69.8 mm2-3/4 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) N/A
TTU2 1/16 N/A 2.0625 in N/A 69.8 mm2-3/4 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) N/A
RTU2 1/8 N/A 2.1250 in N/A 69.8 mm2.748 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) N/A
TTU2 1/8 N/A 2.1250 in N/A 69.8 mm2-3/4 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) N/A
VTU 55 N/A 55 mm N/A 69.8 mm2.748 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Take-Up N/A CAD Icon (for items table) N/A 190130466
RTU2 3/16 N/A 2 3/16 in N/A 69.8 mm2.748 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) N/A 100256355
VTU2 3/16 N/A 2 3/16 in N/A 69.8 mm2.748 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Take-Up N/A CAD Icon (for items table) N/A 100085217
LTU2 3/16 N/A 2 3/16 in N/A 69.8 mm2.748 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) N/A 101776514
RTU2 3/16 NT N/A 2 3/16 in N/A 69.8 mm2.748 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) N/A 101776842
TTU2 3/16 N/A 2 3/16 in N/A 69.8 mm2-3/4 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) N/A 100081002
RTU2 1/4 N/A 2 1/4 in N/A 69.8 mm2.748 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) N/A 100093574
RTU 60 N/A 60 mm N/A 69.8 mm2.748 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) N/A 190130249
RTU2 3/8 N/A 2.3750 in N/A 69.8 mm2.748 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) N/A 101776843
RTU2 7/16 N/A 2 7/16 in N/A 69.8 mm2.748 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) N/A 100256519
LTU2 7/16 N/A 2 7/16 in N/A 69.8 mm2.748 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) N/A 101776515
51 - 72 of 72 | Results Per Page | View | Unit of Measure
1 2