Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
51 - 56 of 56 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

SAP Material ID

YTU2 1/4 SGT N/A 2 1/4 in N/A 69.8 mm2.748 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) N/A 190011481
YTU2 1/4 N/A 2 1/4 in N/A 69.8 mm2.748 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) N/A 100093575
YTU 60 SGT N/A 60 mm N/A 69.8 mm2.748 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) N/A 190077682
YTU 60 N/A 60 mm N/A 69.8 mm2.748 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) N/A 190112329
YTU2 7/16 SGT N/A 2 7/16 in N/A 69.8 mm2.748 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) N/A 101777283
YTU2 7/16 N/A 2 7/16 in N/A 69.8 mm2.748 in N/A 35900 N8080 lbf N/A 58200 N13100 lbf N/A Shroud Seal N/A Take-Up N/A CAD Icon (for items table) N/A 101777284
51 - 56 of 56 | Results Per Page | View | Unit of Measure
1 2