Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
151 - 200 of 313 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

SAP Material ID

RFTDR1 1/8 N/A 1 1/8 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A
RCJT 30 N/A 30 mm N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 100201835
TCJT 30 N/A 30 mm N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tri-Ply Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 190130359
LCJT 30 N/A 30 mm N/A 29.9 mm1.177 in N/A 11254 N2530 lbf N/A 21573 N4850 lbf N/A Labyrinth Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A
VCJT 30 N/A 30 mm N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 100201976
FLCT 30 N/A 30 mm N/A 20.6 mm0.813 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 101776421
VFMST 30 N/A 30 mm N/A 23 mm0.906 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 100201977
GVFTD 30 N/A 30 mm N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 190123004
GVFTDR 30 N/A 30 mm N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A
GRFTD 30 N/A 30 mm N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A
GRFTDR 30 N/A 30 mm N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A
VFTD 30 N/A 30 mm N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A
VFTDR 30 N/A 30 mm N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A
RFTD 30 N/A 30 mm N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A
RFTDR 30 N/A 30 mm N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A
RCJT1 3/16 N/A 1 3/16 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 100254623
TCJT1 3/16 N/A 1 3/16 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tri-Ply Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 100068658
LCJT1 3/16 N/A 1 3/16 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Labyrinth Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 100202095
VCJT1 3/16 N/A 1 3/16 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 100080911
RCJT1 3/16 NT N/A 1 3/16 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 101776757
RCJT1 3/16 PT N/A 1 3/16 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 101776758
FLCT1 3/16 N/A 1 3/16 in N/A 20.6 mm0.813 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 101776424
VFMST1 3/16 N/A 1 3/16 in N/A 23 mm0.906 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 100080913
GVFTD1 3/16 N/A 1 3/16 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 100202081
GVFTDR1 3/16 N/A 1 3/16 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A
GRFTD1 3/16 N/A 1 3/16 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 100201998
GRFTDR1 3/16 N/A 1 3/16 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A
VFTD1 3/16 N/A 1 3/16 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 100080916
VFTDR1 3/16 N/A 1 3/16 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A
RFTD1 3/16 N/A 1 3/16 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A
RFTDR1 3/16 N/A 1 3/16 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A
RCJT1 1/4 S N/A 1 1/4 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 100139561
RCJT1 1/4 N/A 1 1/4 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 100254840
TCJT1 1/4 S N/A 1 1/4 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Tri-Ply Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 101776976
TCJT1 1/4 N/A 1 1/4 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Tri-Ply Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 101776975
LCJT1 1/4 S N/A 1 1/4 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Labyrinth Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A
LCJT1 1/4 N/A 1 1/4 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Labyrinth Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 100093480
VCJT1 1/4 S N/A 1 1/4 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 100072763
VCJT1 1/4 N/A 1 1/4 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 100254934
RCJT1 1/4 NT N/A 1 1/4 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 101776752
RCJT1 1/4 PT N/A 1 1/4 in N/A 31.8 mm1.252 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 101776753
RCJT1 1/4S NT N/A 1 1/4 in N/A 29.9 mm1.177 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 101777899
FLCT1 1/4 S N/A 1 1/4 in N/A 20.6 mm0.813 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 100080924
FLCT1 1/4 N/A 1 1/4 in N/A 22.2 mm0.875 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 100080923
VFMST1 1/4 S N/A 1 1/4 in N/A 23 mm0.906 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 100201333
GVFTD1 1/4 S N/A 1 1/4 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 100093473
GVFTD1 1/4 N/A 1 1/4 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 100093472
GVFTDR1 1/4 S N/A 1 1/4 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 101776451
GVFTDR1 1/4 N/A 1 1/4 in N/A 23.8 mm0.938 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A
GRFTD1 1/4 S N/A 1 1/4 in N/A 22.2 mm0.875 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A
151 - 200 of 313 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »