Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
301 - 313 of 313 | Results Per Page | View | Unit of Measure
« 6 7 
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

SAP Material ID

LCJT2 N/A 2 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Labyrinth Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A
VCJT2 S N/A 2 in N/A 42.9 mm1.689 in N/A 23200 N5210 lbf N/A 38900 N8740 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 100201946
VCJT2 N/A 2 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 100201945
RCJT2 NT N/A 2 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 100201616
RCJT2 1/8 N/A 2.1250 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A
TCJT2 1/8 N/A 2.1250 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tri-Ply Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A
LCJT2 1/8 N/A 2.1250 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Labyrinth Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A
VCJT 55 N/A 55 mm N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 190130463
RCJT2 3/16 N/A 2 3/16 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 100068731
TCJT2 3/16 N/A 2 3/16 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Tri-Ply Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 101776981
LCJT2 3/16 N/A 2 3/16 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Labyrinth Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 100200563
VCJT2 3/16 N/A 2 3/16 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 100081007
RCJT2 3/16 NT N/A 2 3/16 in N/A 46.8 mm1.843 in N/A 29200 N6570 lbf N/A 48100 N10800 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A CAD Icon (for items table) N/A 100068732
301 - 313 of 313 | Results Per Page | View | Unit of Measure
« 6 7