26 - 37 of 37 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Series

Shaft Size d (mm)

Shaft Size d (in)

Dynamic Load Rating (N)

Dynamic Load Rating (lbf)

Seal Type

Part Number

Shaft Size d

Housing Width A

Static Load Rating

Dynamic Load Rating

Seal Type

Housing Construction

CAD

RAT1 1/4 S N/A 1 1/4 in N/A 17.4 mm0.688 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
RAT1 1/4 N/A 1 1/4 in N/A 22.2 mm0.875 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
RRT1 1/4 S N/A 1 1/4 in N/A 17.4 mm0.688 in N/A 11300 N2530 lbf N/A 21600 N4850 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
RRT1 1/4 N/A 1 1/4 in N/A 22.2 mm0.875 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
RAT1 5/16 N/A 1 5/16 in N/A 22.2 mm0.875 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
RRT1 5/16 N/A 1 5/16 in N/A 22.2 mm0.875 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
RAT1 3/8 N/A 1 3/8 in N/A 22.2 mm0.875 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
RRT1 3/8 N/A 1 3/8 in N/A 22.2 mm0.875 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
RAT 35 N/A 35 mm N/A 22.2 mm0.875 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
RRT 35 N/A 35 mm N/A 22.2 mm0.875 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
RAT1 7/16 N/A 1 7/16 in N/A 22.2 mm0.875 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Molded Shroud N/A Two-Bolt Flange N/A
RRT1 7/16 N/A 1 7/16 in N/A 22.2 mm0.875 in N/A 15300 N3440 lbf N/A 28500 N6400 lbf N/A Shroud Seal N/A Two-Bolt Flange N/A
26 - 37 of 37 | Results Per Page | View | Unit of Measure
1 2