Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
651 - 700 of 810 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Series

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (in)

O.D. (D) (mm)

Width (B1) (in)

Width (B1) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Seal Type

Part Number

Bore (d)

O.D. (D)

Width (B1)

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

SAP Material ID

SM1202K N/A 2.1250 in N/A 3.937 in100 mm N/A 2.813 in71.4 mm N/A 6400 lbf28500 N N/A 10800 lbf48000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table) N/A
SM1202KB N/A 2.1250 in N/A 3.937 in100 mm N/A 2.813 in71.4 mm N/A 6400 lbf28500 N N/A 10800 lbf48000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table) N/A
SMN202K N/A 2.1250 in N/A 4.724 in120 mm N/A 2.875 in73.03 mm N/A 9800 lbf43600 N N/A 18000 lbf80000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table) N/A
SMN202KB N/A 2.1250 in N/A 4.724 in120 mm N/A 2.875 in73.03 mm N/A 9800 lbf43600 N N/A 18000 lbf80000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table) N/A
GE55KPPB3 N/A 55 mm N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
GRAE55RRB N/A 55 mm N/A 3.937 in100 mm N/A 1.906 in48.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table) N/A
GE55KRR N/A 55 mm N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
E55KRRB N/A 55 mm N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
E55KPPB4 N/A 55 mm N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
RAE55RRB N/A 55 mm N/A 3.937 in100 mm N/A 1.906 in48.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table) N/A
E55KRR N/A 55 mm N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
RAE55RR N/A 55 mm N/A 3.937 in100 mm N/A 1.906 in48.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table) N/A
GE55KRRB N/A 55 mm N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
GE55KPPB4 N/A 55 mm N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
G1203KRRB N/A 2 3/16 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
G1203KLLB N/A 2 3/16 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
G1203KPPB4 N/A 2 3/16 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
GRA203RRB N/A 2 3/16 in N/A 3.937 in100 mm N/A 1.906 in48.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table) N/A
G1203KRR N/A 2 3/16 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
G1203KLL N/A 2 3/16 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
1203KRRB N/A 2 3/16 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
1203KLLB N/A 2 3/16 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
1203KPPB4 N/A 2 3/16 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
RA203RRB N/A 2 3/16 in N/A 3.937 in100 mm N/A 1.906 in48.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Spherical OD N/A Molded Shroud N/A CAD Icon (for items table) N/A
1203KRR N/A 2 3/16 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
1203KLL N/A 2 3/16 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
RA203RR N/A 2 3/16 in N/A 3.937 in100 mm N/A 1.906 in48.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Molded Shroud N/A CAD Icon (for items table) N/A
1203KR N/A 2 3/16 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
1203KL N/A 2 3/16 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf2900 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
1203KRS N/A 2 3/16 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A 201643808
1203KR A4514 N/A 2 3/16 in N/A 3.937 in100 mm N/A 2.811 in71.4 mm N/A 6570 lbf29200 N N/A 10800 lbf48100 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
1203KLLG N/A 2 3/16 in N/A 3.937 in100 mm N/A 2.813 in71.4 mm N/A 6400 lbf28500 N N/A 10800 lbf48000 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
SM1203K N/A 2 3/16 in N/A 3.937 in100 mm N/A 2.813 in71.4 mm N/A 6400 lbf28500 N N/A 10800 lbf48000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table) N/A
SM1203KB N/A 2 3/16 in N/A 3.937 in100 mm N/A 2.813 in71.4 mm N/A 6400 lbf28500 N N/A 10800 lbf48000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table) N/A
SM1203KS N/A 2 3/16 in N/A 4.331 in110 mm N/A 2.813 in71.4 mm N/A 6400 lbf28500 N N/A 10800 lbf48000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table) N/A 201643836
GN203KRRB N/A 2 3/16 in N/A 4.724 in120 mm N/A 2.874 in73 mm N/A 10000 lbf44600 N N/A 17800 lbf79300 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
GN203KLLB N/A 2 3/16 in N/A 4.724 in120 mm N/A 2.874 in73 mm N/A 10000 lbf44600 N N/A 17800 lbf79300 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
SMN203K N/A 2 3/16 in N/A 4.724 in120 mm N/A 2.875 in73.03 mm N/A 9800 lbf43600 N N/A 18000 lbf80000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table) N/A
SMN203KB N/A 2 3/16 in N/A 4.724 in120 mm N/A 2.875 in73.03 mm N/A 9800 lbf43600 N N/A 18000 lbf80000 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table) N/A
SMN203KS N/A 2 3/16 in N/A 5.118 in130 mm N/A 2.875 in73 mm N/A 9800 lbf43600 N N/A 18000 lbf80000 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table) N/A 201643848
G1204KRRB N/A 2 1/4 in N/A 4.331 in110 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
G1204KLLB N/A 2 1/4 in N/A 4.331 in110 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Spherical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
G1204KLL N/A 2 1/4 in N/A 4.331 in110 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
1204KRRB N/A 2 1/4 in N/A 4.331 in110 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Non-Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
1204KRR N/A 2 1/4 in N/A 4.331 in110 mm N/A 3.063 in77.8 mm N/A 8080 lbf35900 N N/A 13100 lbf58200 N N/A Non-Relubricatable N/A Cylindrical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A
1204KLLG N/A 2 1/4 in N/A 4.331 in110 mm N/A 3.063 in77.8 mm N/A 8000 lbf35600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Labyrinth Seal N/A CAD Icon (for items table) N/A
SM1204K N/A 2 1/4 in N/A 4.331 in110 mm N/A 3.063 in77.8 mm N/A 8000 lbf35600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table) N/A
SM1204KB N/A 2 1/4 in N/A 4.331 in110 mm N/A 3.063 in77.8 mm N/A 8000 lbf35600 N N/A 13200 lbf58500 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table) N/A
SMN204K N/A 2 1/4 in N/A 5.118 in130 mm N/A 3.125 in79.38 mm N/A 11700 lbf51480 N N/A 20400 lbf89800 N N/A Non-Relubricatable N/A Cylindrical OD N/A N/A CAD Icon (for items table) N/A
SMN204KB N/A 2 1/4 in N/A 5.118 in130 mm N/A 3.125 in79.38 mm N/A 11700 lbf51480 N N/A 20400 lbf89800 N N/A Non-Relubricatable N/A Spherical OD N/A N/A CAD Icon (for items table) N/A
651 - 700 of 810 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »