Clear
Filter
Series
Bore (d) (mm)
Bore (d) (in)
O.D. (D) (in)
O.D. (D) (mm)
Width (B1) (in)
Width (B1) (mm)
Dynamic Radial Load Rating - 1M Revs (C1) (lbf)
Dynamic Radial Load Rating - 1M Revs (C1) (N)
Seal Type
Part Number |
Bore (d) |
O.D. (D) |
Width (B1) |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 1115KLLB | N/A 1 15/16 in | N/A 3.543 in90 mm | N/A 2.469 in62.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| 1115KPPB3 | N/A 1 15/16 in | N/A 3.543 in90 mm | N/A 2.469 in62.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| RA115RRB | N/A 1 15/16 in | N/A 3.543 in90 mm | N/A 1.72 in43.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| 1115KRR | N/A 1 15/16 in | N/A 3.543 in90 mm | N/A 2.469 in62.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1115KLL | N/A 1 15/16 in | N/A 3.543 in90 mm | N/A 2.469 in62.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| RA115RR | N/A 1 15/16 in | N/A 3.543 in90 mm | N/A 1.72 in43.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Molded Shroud |
N/A
|
| 1115KR | N/A 1 15/16 in | N/A 3.543 in90 mm | N/A 2.469 in62.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1115KL | N/A 1 15/16 in | N/A 3.543 in90 mm | N/A 2.469 in62.7 mm | N/A 5210 lbf2300 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| 1115KRS | N/A 1 15/16 in | N/A 3.543 in90 mm | N/A 2.469 in62.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| 1115KRRB2 | N/A 1 15/16 in | N/A 3.543 in90 mm | N/A 2.469 in62.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| 1115KLLG | N/A 1 15/16 in | N/A 3.543 in90 mm | N/A 2.469 in62.7 mm | N/A 5100 lbf22700 N | N/A 8800 lbf39000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A Labyrinth Seal |
N/A
|
| SM1115K | N/A 1 15/16 in | N/A 3.543 in90 mm | N/A 2.469 in62.7 mm | N/A 5100 lbf22700 N | N/A 8800 lbf39000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SM1115KB | N/A 1 15/16 in | N/A 3.543 in90 mm | N/A 2.469 in62.7 mm | N/A 5100 lbf22700 N | N/A 8800 lbf39000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| SM1115KS | N/A 1 15/16 in | N/A 3.937 in100 mm | N/A 2.469 in62.7 mm | N/A 5100 lbf22700 N | N/A 8800 lbf39000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| GN115KRRB | N/A 1 15/16 in | N/A 4.331 in110 mm | N/A 2.626 in66.7 mm | N/A 8510 lbf37900 N | N/A 15400 lbf68600 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GN115KLLB | N/A 1 15/16 in | N/A 4.331 in110 mm | N/A 2.626 in66.7 mm | N/A 8510 lbf37900 N | N/A 15400 lbf68600 N | N/A Relubricatable | N/A Spherical OD | N/A Labyrinth Seal |
N/A
|
| SMN115K | N/A 1 15/16 in | N/A 4.331 in110 mm | N/A 2.6250 in66.68 mm | N/A 8500 lbf37900 N | N/A 15300 lbf68000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| SMN115KB | N/A 1 15/16 in | N/A 4.331 in110 mm | N/A 2.6250 in66.68 mm | N/A 8500 lbf37900 N | N/A 15300 lbf68000 N | N/A Non-Relubricatable | N/A Spherical OD | N/A |
N/A
|
| SMN115KS | N/A 1 15/16 in | N/A 4.724 in120 mm | N/A 2.6250 in66.7 mm | N/A 8500 lbf37900 N | N/A 15300 lbf68000 N | N/A Non-Relubricatable | N/A Cylindrical OD | N/A |
N/A
|
| GE50KPPB3 | N/A 50 mm | N/A 3.543 in90 mm | N/A 2.469 in62.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| GRAE50RRB | N/A 50 mm | N/A 3.543 in90 mm | N/A 1.72 in43.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|
| GE50KRR | N/A 50 mm | N/A 3.543 in90 mm | N/A 2.469 in62.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Relubricatable | N/A Cylindrical OD | N/A Shroud Seal |
N/A
|
| E50KRRB | N/A 50 mm | N/A 3.543 in90 mm | N/A 2.469 in62.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| E50KPPB3 | N/A 50 mm | N/A 3.543 in90 mm | N/A 2.469 in62.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Shroud Seal |
N/A
|
| RAE50RRB | N/A 50 mm | N/A 3.543 in90 mm | N/A 1.72 in43.7 mm | N/A 5210 lbf23200 N | N/A 8740 lbf38900 N | N/A Non-Relubricatable | N/A Spherical OD | N/A Molded Shroud |
N/A
|