Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
GY1115KRRB3 | Shaft Size d N/A 2 in | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 51.59 mm2.031 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
ER31 | Shaft Size d N/A 1 15/16 in | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 51.59 mm2.031 in | Static Load Rating N/A 23132.4 N5210 lbf | Dynamic Load Rating N/A 38805.6 N8740 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
ER30 | Shaft Size d N/A 1.8750 in | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 51.59 mm2.031 in | Static Load Rating N/A 23132.4 N5210 lbf | Dynamic Load Rating N/A 38805.6 N8740 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
YAE50RR | Shaft Size d N/A 50 mm | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 44.3 mm1.744 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
YA115RR2 | Shaft Size d N/A 2 in | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 44.3 mm1.744 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
YA115RR | Shaft Size d N/A 1 15/16 in | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 44.3 mm1.744 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
YAE50RRB | Shaft Size d N/A 50 mm | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 44.3 mm1.744 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud | CAD N/A |
YA115RRB2 | Shaft Size d N/A 2 in | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 44.3 mm1.744 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud | CAD N/A |
YA115RRB | Shaft Size d N/A 1 15/16 in | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 44.3 mm1.744 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GYAE50RR | Shaft Size d N/A 50 mm | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 44.3 mm1.744 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GYA115RR2 | Shaft Size d N/A 2 in | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 44.3 mm1.744 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GYA115RR | Shaft Size d N/A 1 15/16 in | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 44.3 mm1.744 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GYAE50RRB | Shaft Size d N/A 50 mm | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 44.3 mm1.744 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GYA115RRB2 | Shaft Size d N/A 2 in | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 44.3 mm1.744 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GYA115RRB | Shaft Size d N/A 1 15/16 in | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 44.3 mm1.744 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud | CAD N/A |
GYM1112KRRB | Shaft Size d N/A 1 3/4 in | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 51.59 mm2.031 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GYM1111KRRB | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 51.59 mm2.031 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GYE50KRRB SGT | Shaft Size d N/A 50 mm | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 51.59 mm2.031 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GY1115KRRB SGT | Shaft Size d N/A 1 15/16 in | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 51.59 mm2.031 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GY1114KRRB | Shaft Size d N/A 1.8750 in | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 51.59 mm2.031 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
GY1113KRRB | Shaft Size d N/A 1.8125 in | Outside Diameter N/A 90 mm3.543 in | Total Width N/A 51.59 mm2.031 in | Static Load Rating N/A 23200 N5210 lbf | Dynamic Load Rating N/A 38900 N8740 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal | CAD N/A |
ER28 | Shaft Size d N/A 1 3/4 in | Outside Diameter N/A 85 mm3.3460 in | Total Width N/A 50.37 mm1.984 in | Static Load Rating N/A 20424 N4600 lbf | Dynamic Load Rating N/A 36230.4 N8160 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
ER27 | Shaft Size d N/A 1 11/16 in | Outside Diameter N/A 85 mm3.3460 in | Total Width N/A 50.37 mm1.984 in | Static Load Rating N/A 20424 N4600 lbf | Dynamic Load Rating N/A 36230.4 N8160 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
YAE45RR | Shaft Size d N/A 45 mm | Outside Diameter N/A 85 mm3.3460 in | Total Width N/A 42 mm1.654 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |
YA112RR | Shaft Size d N/A 1 3/4 in | Outside Diameter N/A 85 mm3.3460 in | Total Width N/A 42 mm1.654 in | Static Load Rating N/A 20500 N4600 lbf | Dynamic Load Rating N/A 36300 N8160 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud | CAD N/A |