Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
GY1207KRRB SGT | Shaft Size d N/A 2 7/16 in | Outside Diameter N/A 110 mm4.331 in | Total Width N/A 65.07 mm2.562 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
GYE60KRRB SGT | Shaft Size d N/A 60 mm | Outside Diameter N/A 110 mm4.331 in | Total Width N/A 65.07 mm2.562 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
GYM1203KRRB | Shaft Size d N/A 2 3/16 in | Outside Diameter N/A 110 mm4.331 in | Total Width N/A 65.07 mm2.562 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
GY1204KRRB | Shaft Size d N/A 2 1/4 in | Outside Diameter N/A 110 mm4.331 in | Total Width N/A 65.07 mm2.562 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
GY1207KRRB | Shaft Size d N/A 2 7/16 in | Outside Diameter N/A 110 mm4.331 in | Total Width N/A 65.07 mm2.562 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
GYE60KRRB | Shaft Size d N/A 60 mm | Outside Diameter N/A 110 mm4.331 in | Total Width N/A 65.07 mm2.562 in | Static Load Rating N/A 35900 N8080 lbf | Dynamic Load Rating N/A 58200 N13100 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
ER39 | Shaft Size d N/A 2 7/16 in | Outside Diameter N/A 110 mm4.331 in | Total Width N/A 65.090 mm2.563 in | Static Load Rating N/A 35875.2 N8080 lbf | Dynamic Load Rating N/A 58164 N13100 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A ![]() |
GY1210KRRB | Shaft Size d N/A 2.6250 in | Outside Diameter N/A 125 mm4.921 in | Total Width N/A 69.85 mm2.75 in | Static Load Rating N/A 44000 N9890 lbf | Dynamic Load Rating N/A 69000 N15500 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
GY1211KRRB | Shaft Size d N/A 2 11/16 in | Outside Diameter N/A 125 mm4.921 in | Total Width N/A 69.85 mm2.75 in | Static Load Rating N/A 44000 N9890 lbf | Dynamic Load Rating N/A 69000 N15500 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
GYE70KRRB | Shaft Size d N/A 70 mm | Outside Diameter N/A 125 mm4.921 in | Total Width N/A 69.85 mm2.75 in | Static Load Rating N/A 44000 N9890 lbf | Dynamic Load Rating N/A 69000 N15500 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
GYM1207KRRB | Shaft Size d N/A 2 7/16 in | Outside Diameter N/A 125 mm4.921 in | Total Width N/A 69.85 mm2.75 in | Static Load Rating N/A 44000 N9890 lbf | Dynamic Load Rating N/A 69000 N15500 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
GYM1208KRRB | Shaft Size d N/A 2 1/2 in | Outside Diameter N/A 125 mm4.921 in | Total Width N/A 69.85 mm2.75 in | Static Load Rating N/A 44000 N9890 lbf | Dynamic Load Rating N/A 69000 N15500 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
GY1212KRRB | Shaft Size d N/A 2 3/4 in | Outside Diameter N/A 130 mm5.118 in | Total Width N/A 77.8 mm3.063 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
GY1214KRRB | Shaft Size d N/A 2.8750 in | Outside Diameter N/A 130 mm5.118 in | Total Width N/A 77.8 mm3.063 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
GY1215KRRB | Shaft Size d N/A 2 15/16 in | Outside Diameter N/A 130 mm5.118 in | Total Width N/A 77.8 mm3.063 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
GYM1211KRRB | Shaft Size d N/A 2 11/16 in | Outside Diameter N/A 130 mm5.118 in | Total Width N/A 77.8 mm3.063 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
ER47 | Shaft Size d N/A 2 15/16 in | Outside Diameter N/A 130 mm5.118 in | Total Width N/A 77.79 mm3.063 in | Static Load Rating N/A 44844 N10100 lbf | Dynamic Load Rating N/A 68820 N15500 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A ![]() |
GYE75KRRB | Shaft Size d N/A 75 mm | Outside Diameter N/A 130 mm5.118 in | Total Width N/A 77.8 mm3.063 in | Static Load Rating N/A 44800 N10100 lbf | Dynamic Load Rating N/A 68900 N15500 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
GYM1215KRRB | Shaft Size d N/A 2 15/16 in | Outside Diameter N/A 140 mm5.512 in | Total Width N/A 77.8 mm3.063 in | Static Load Rating N/A 54200 N12200 lbf | Dynamic Load Rating N/A 79400 N17900 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
GYM1300KRRB | Shaft Size d N/A 3 in | Outside Diameter N/A 140 mm5.512 in | Total Width N/A 77.8 mm3.063 in | Static Load Rating N/A 54200 N12200 lbf | Dynamic Load Rating N/A 79400 N17900 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
ER51 | Shaft Size d N/A 3 3/16 in | Outside Diameter N/A 140 mm5.511 in | Total Width N/A 77.79 mm3.063 in | Static Load Rating N/A 54168 N12200 lbf | Dynamic Load Rating N/A 79476 N17900 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A ![]() |
ER55 | Shaft Size d N/A 3 7/16 in | Outside Diameter N/A 150 mm5.9050 in | Total Width N/A 85.72 mm3.375 in | Static Load Rating N/A 61716 N13900 lbf | Dynamic Load Rating N/A 92796 N20900 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A ![]() |
GYM1307KRRB | Shaft Size d N/A 3 7/16 in | Outside Diameter N/A 160 mm6.299 in | Total Width N/A 96 mm3.781 in | Static Load Rating N/A 71500 N16100 lbf | Dynamic Load Rating N/A 106400 N23900 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
GYM1315KRRB | Shaft Size d N/A 3 15/16 in | Outside Diameter N/A 190 mm7.480 in | Total Width N/A 117.48 mm4.625 in | Static Load Rating N/A 104400 N23500 lbf | Dynamic Load Rating N/A 147500 N33200 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |