Part Number |
Shaft Size d |
Outside Diameter |
Total Width |
Static Load Rating |
Dynamic Load Rating |
Lubrication Type |
O.D. Type |
Seal Type |
CAD |
---|---|---|---|---|---|---|---|---|---|
GY1008KRRB | Shaft Size d N/A 0.5000 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 27.38 mm1.078 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
GYA008RRB | Shaft Size d N/A 0.5000 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 23.8 mm0.937 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A ![]() |
GYA008RR | Shaft Size d N/A 0.5000 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 23.8 mm0.937 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A ![]() |
YA008RRB | Shaft Size d N/A 0.5000 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 23.8 mm0.937 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A ![]() |
YA008RR | Shaft Size d N/A 0.5000 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 23.8 mm0.937 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A ![]() |
ER08 | Shaft Size d N/A 0.5000 in | Outside Diameter N/A 47 mm1.850 in | Total Width N/A 30.96 mm1.219 in | Static Load Rating N/A 6571.2 N1480 lbf | Dynamic Load Rating N/A 14163.6 N3190 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A ![]() |
GY1009KRRB | Shaft Size d N/A 9/16 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 27.38 mm1.078 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
GYE15KRRB | Shaft Size d N/A 15 mm | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 27.38 mm1.078 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
GY1010KRRB | Shaft Size d N/A 0.6250 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 27.38 mm1.078 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
GYA010RRB | Shaft Size d N/A 0.6250 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 23.8 mm0.937 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A ![]() |
GYA010RR | Shaft Size d N/A 0.6250 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 23.8 mm0.937 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A ![]() |
YA010RRB | Shaft Size d N/A 0.6250 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 23.8 mm0.937 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A ![]() |
YA010RR | Shaft Size d N/A 0.6250 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 23.8 mm0.937 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A ![]() |
ER10 | Shaft Size d N/A 0.6250 in | Outside Diameter N/A 47 mm1.850 in | Total Width N/A 30.96 mm1.219 in | Static Load Rating N/A 6571.2 N1480 lbf | Dynamic Load Rating N/A 14163.6 N3190 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A ![]() |
GYE17KRRB | Shaft Size d N/A 17 mm | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 27.38 mm1.078 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
GYAE17RRB | Shaft Size d N/A 17 mm | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 23.8 mm0.937 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A ![]() |
GYAE17RR | Shaft Size d N/A 17 mm | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 23.8 mm0.937 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A ![]() |
YAE17RRB | Shaft Size d N/A 17 mm | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 23.8 mm0.937 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A ![]() |
YAE17RR | Shaft Size d N/A 17 mm | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 23.8 mm0.937 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A ![]() |
GY1011KRRB | Shaft Size d N/A 0.6875 in | Outside Diameter N/A 40 mm1.575 in | Total Width N/A 27.38 mm1.078 in | Static Load Rating N/A 4700 N1070 lbf | Dynamic Load Rating N/A 10700 N2380 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
GY1012KRRB SGT | Shaft Size d N/A 0.7500 in | Outside Diameter N/A 47 mm1.850 in | Total Width N/A 31.8 mm1.252 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Shroud Seal |
CAD
N/A ![]() |
GYA012RRB | Shaft Size d N/A 0.7500 in | Outside Diameter N/A 47 mm1.850 in | Total Width N/A 27 mm1.063 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A ![]() |
GYA012RR | Shaft Size d N/A 0.7500 in | Outside Diameter N/A 47 mm1.850 in | Total Width N/A 27 mm1.063 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Lubrication Type N/A Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A ![]() |
YA012RRB | Shaft Size d N/A 0.7500 in | Outside Diameter N/A 47 mm1.850 in | Total Width N/A 27 mm1.063 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Spherical OD | Seal Type N/A Narrow Shroud |
CAD
N/A ![]() |
YA012RR | Shaft Size d N/A 0.7500 in | Outside Diameter N/A 47 mm1.850 in | Total Width N/A 27 mm1.063 in | Static Load Rating N/A 6500 N1460 lbf | Dynamic Load Rating N/A 14200 N3190 lbf | Lubrication Type N/A Non-Relubricatable | O.D. Type N/A Cylindrical OD | Seal Type N/A Narrow Shroud |
CAD
N/A ![]() |