Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
101 - 150 of 260 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Series

Bore (d) (mm)

Bore (d) (in)

O.D. (D) (in)

O.D. (D) (mm)

Total Width (in)

Total Width (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Part Number

Bore (d)

O.D. (D)

Total Width

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Lubrication Type

O.D. Type

Seal Type

CAD

SAP Material ID

YA100RRB N/A 1 in N/A 2.0470 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table) N/A 100010331
YA100RR N/A 1 in N/A 2.0470 in52 mm N/A 1.11 in28.2 mm N/A 1750 lbf7800 N N/A 3490 lbf15500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table) N/A 100010207
ER16 N/A 1 in N/A 2.0470 in52 mm N/A 1.375 in34.84 mm N/A 1760 lbf7814.4 N N/A 3490 lbf15495.6 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table) N/A 100250031
GKY100RRB N/A 1 in N/A 2.0470 in52 mm N/A 1.107 in28.12 mm N/A 240 lbf1067 N N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A 101777923
GYM1100KRRB N/A 1 in N/A 2.441 in62 mm N/A 1.5 in38.1 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A 101708216
GY1101KRRB N/A 1.0625 in N/A 2.441 in62 mm N/A 1.539 in39.1 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A 100009943
GY1102KRRB SGT N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.539 in39.1 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A 190001358
GYA102RRB N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.28 in32.5 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table) N/A 101708175
GYA102RR N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.28 in32.5 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table) N/A 100069034
YA102RRB N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.28 in32.5 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table) N/A
YA102RR N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.28 in32.5 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table) N/A
ER18 N/A 1 1/8 in N/A 2.441 in62 mm N/A 1.547 in39.12 mm N/A 2530 lbf1233.2 N N/A 4850 lbf21534 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table) N/A 100140039
GYE30KRRB SGT N/A 30 mm N/A 2.441 in62 mm N/A 1.539 in39.1 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A 190001454
GYAE30RRB N/A 30 mm N/A 2.441 in62 mm N/A 1.28 in32.5 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table) N/A 100249007
GYAE30RR N/A 30 mm N/A 2.441 in62 mm N/A 1.28 in32.5 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table) N/A 100153558
YAE30RRB N/A 30 mm N/A 2.441 in62 mm N/A 1.28 in32.5 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table) N/A
YAE30RR N/A 30 mm N/A 2.441 in62 mm N/A 1.28 in32.5 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table) N/A
GKYE30RRB N/A 30 mm N/A 2.441 in62 mm N/A 1.235 in31.37 mm N/A 350 lbf1556 N N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A 100158769
GY1103KRRB SGT N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.539 in39.1 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A 190001355
GYA103RRB N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.28 in32.5 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table) N/A 100107900
GYA103RR N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.28 in32.5 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table) N/A 100153557
YA103RRB N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.28 in32.5 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table) N/A 101777849
YA103RR N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.28 in32.5 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table) N/A 101777848
ER19 N/A 1 3/16 in N/A 2.441 in62 mm N/A 1.547 in39.12 mm N/A 2530 lbf1233.2 N N/A 4850 lbf21534 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table) N/A 100140040
GYM1103KRRB N/A 1 3/16 in N/A 2.835 in72 mm N/A 1.688 in42.87 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A 100123754
GKY103RRB N/A 1 1/5 in N/A 2.441 in62 mm N/A 1.235 in31.37 mm N/A 350 lbf1556 N N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A 100158765
GY1103KRRB3 N/A 1 1/4 in N/A 2.441 in62 mm N/A 1.539 in39.1 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A 101708051
GYA103RRB2 N/A 1 1/4 in N/A 2.441 in62 mm N/A 1.28 in32.5 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table) N/A
GYA103RR2 N/A 1 1/4 in N/A 2.441 in62 mm N/A 1.28 in32.5 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table) N/A
YA103RRB2 N/A 1 1/4 in N/A 2.441 in62 mm N/A 1.28 in32.5 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table) N/A 100153554
YA103RR2 N/A 1 1/4 in N/A 2.441 in62 mm N/A 1.28 in32.5 mm N/A 2530 lbf11300 N N/A 4850 lbf21600 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table) N/A
GKY103RRB2 N/A 1 1/4 in N/A 2.441 in62 mm N/A 1.235 in31.37 mm N/A 350 lbf1556 N N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A 100158764
ER20 N/A 1 1/4 in N/A 2.834 in72 mm N/A 1.7810 in45.42 mm N/A 3440 lbf15273.6 N N/A 6400 lbf28416 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table) N/A 100140041
GY1104KRRB SGT N/A 1 1/4 in N/A 2.835 in72 mm N/A 1.788 in45.41 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A 190001363
GYA104RRB N/A 1 1/4 in N/A 2.835 in72 mm N/A 1.4370 in36.500 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table) N/A 100249177
GYA104RR N/A 1 1/4 in N/A 2.835 in72 mm N/A 1.4370 in36.500 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table) N/A
YA104RRB N/A 1 1/4 in N/A 2.835 in72 mm N/A 1.4370 in36.500 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table) N/A 100009375
YA104RR N/A 1 1/4 in N/A 2.835 in72 mm N/A 1.4370 in36.500 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table) N/A 100009374
GKY104RRB N/A 1 1/4 in N/A 2.835 in72 mm N/A 1.444 in36.68 mm N/A 475 lbf2112 N N/A N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A 101777925
GY1105KRRB N/A 1 5/16 in N/A 2.835 in72 mm N/A 1.788 in45.41 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A 100202564
ER22 N/A 1 3/8 in N/A 2.834 in72 mm N/A 1.7810 in45.42 mm N/A 3440 lbf15273.6 N N/A 6400 lbf28416 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table) N/A 100140042
GY1106KRRB SGT N/A 1 3/8 in N/A 2.835 in72 mm N/A 1.788 in45.41 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A 190001364
GYA106RRB N/A 1 3/8 in N/A 2.835 in72 mm N/A 1.4370 in36.500 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table) N/A 100009865
GYA106RR N/A 1 3/8 in N/A 2.835 in72 mm N/A 1.4370 in36.500 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table) N/A
YA106RRB N/A 1 3/8 in N/A 2.835 in72 mm N/A 1.4370 in36.500 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table) N/A
YA106RR N/A 1 3/8 in N/A 2.835 in72 mm N/A 1.4370 in36.500 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table) N/A
GYE35KRRB SGT N/A 35 mm N/A 2.835 in72 mm N/A 1.788 in45.41 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Shroud Seal N/A CAD Icon (for items table) N/A 190001366
GYAE35RRB N/A 35 mm N/A 2.835 in72 mm N/A 1.4370 in36.500 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table) N/A 100010546
GYAE35RR N/A 35 mm N/A 2.835 in72 mm N/A 1.4370 in36.500 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Relubricatable N/A Cylindrical OD N/A Narrow Shroud N/A CAD Icon (for items table) N/A
YAE35RRB N/A 35 mm N/A 2.835 in72 mm N/A 1.4370 in36.500 mm N/A 3440 lbf15300 N N/A 6400 lbf28500 N N/A Non-Relubricatable N/A Spherical OD N/A Narrow Shroud N/A CAD Icon (for items table) N/A
101 - 150 of 260 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »