Part Number |
Bore Size d |
Outside Diameter D |
Outside Ring Width B |
Features |
Lubrication Type |
Cr - Dynamic Load Rating |
C0r - Static Load Rating |
Grease Reference Speed |
Oil Reference Speed |
CAD |
---|---|---|---|---|---|---|---|---|---|---|
6208H-2RSF/F | Bore Size d N/A 40 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 18 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 24700 N | C0r - Static Load Rating N/A 14300 N | Grease Reference Speed N/A 8800 rpm | Oil Reference Speed N/A 13000 rpm | CAD N/A |
6208H-2RSF/FVSL613 | Bore Size d N/A 40 mm | Outside Diameter D N/A 80 mm | Outside Ring Width B N/A 18 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 24700 N | C0r - Static Load Rating N/A 14300 N | Grease Reference Speed N/A 8800 rpm | Oil Reference Speed N/A 13000 rpm | CAD N/A |
6207H-2RSF/F | Bore Size d N/A 35 mm | Outside Diameter D N/A 72 mm | Outside Ring Width B N/A 17 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 21800 N | C0r - Static Load Rating N/A 12300 N | Grease Reference Speed N/A 10000 rpm | Oil Reference Speed N/A 14000 rpm | CAD N/A |
6207H-2RSF/FVSL613 | Bore Size d N/A 35 mm | Outside Diameter D N/A 72 mm | Outside Ring Width B N/A 17 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 21800 N | C0r - Static Load Rating N/A 12300 N | Grease Reference Speed N/A 10000 rpm | Oil Reference Speed N/A 14000 rpm | CAD N/A |
6008H-2RSF/F | Bore Size d N/A 40 mm | Outside Diameter D N/A 68 mm | Outside Ring Width B N/A 15 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 14300 N | C0r - Static Load Rating N/A 9240 N | Grease Reference Speed N/A 10000 rpm | Oil Reference Speed N/A 15000 rpm | CAD N/A |
6008H-2RSF/FVSL613 | Bore Size d N/A 40 mm | Outside Diameter D N/A 68 mm | Outside Ring Width B N/A 15 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 14300 N | C0r - Static Load Rating N/A 9240 N | Grease Reference Speed N/A 10000 rpm | Oil Reference Speed N/A 15000 rpm | CAD N/A |
6206H-2RSF/F | Bore Size d N/A 30 mm | Outside Diameter D N/A 62 mm | Outside Ring Width B N/A 16 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 16500 N | C0r - Static Load Rating N/A 9070 N | Grease Reference Speed N/A 11000 rpm | Oil Reference Speed N/A 16000 rpm | CAD N/A |
6206H-2RSF/FVSL613 | Bore Size d N/A 30 mm | Outside Diameter D N/A 62 mm | Outside Ring Width B N/A 16 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 16500 N | C0r - Static Load Rating N/A 9070 N | Grease Reference Speed N/A 11000 rpm | Oil Reference Speed N/A 16000 rpm | CAD N/A |
6007H-2RSF/F | Bore Size d N/A 35 mm | Outside Diameter D N/A 62 mm | Outside Ring Width B N/A 14 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 13600 N | C0r - Static Load Rating N/A 8240 N | Grease Reference Speed N/A 11000 rpm | Oil Reference Speed N/A 16000 rpm | CAD N/A |
6007H-2RSF/FVSL613 | Bore Size d N/A 35 mm | Outside Diameter D N/A 62 mm | Outside Ring Width B N/A 14 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 13600 N | C0r - Static Load Rating N/A 8240 N | Grease Reference Speed N/A 11000 rpm | Oil Reference Speed N/A 16000 rpm | CAD N/A |
6006H-2RSF/F | Bore Size d N/A 30 mm | Outside Diameter D N/A 55 mm | Outside Ring Width B N/A 13 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 11200 N | C0r - Static Load Rating N/A 6620 N | Grease Reference Speed N/A 12000 rpm | Oil Reference Speed N/A 18000 rpm | CAD N/A |
6006H-2RSF/FVSL613 | Bore Size d N/A 30 mm | Outside Diameter D N/A 55 mm | Outside Ring Width B N/A 13 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 11200 N | C0r - Static Load Rating N/A 6620 N | Grease Reference Speed N/A 12000 rpm | Oil Reference Speed N/A 18000 rpm | CAD N/A |
6005H-2RSF/F | Bore Size d N/A 25 mm | Outside Diameter D N/A 47 mm | Outside Ring Width B N/A 12 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 8550 N | C0r - Static Load Rating N/A 4680 N | Grease Reference Speed N/A 14000 rpm | Oil Reference Speed N/A 21000 rpm | CAD N/A |
6005H-2RSF/FVSL613 | Bore Size d N/A 25 mm | Outside Diameter D N/A 47 mm | Outside Ring Width B N/A 12 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 8550 N | C0r - Static Load Rating N/A 4680 N | Grease Reference Speed N/A 14000 rpm | Oil Reference Speed N/A 21000 rpm | CAD N/A |
6205H-2RSF/F | Bore Size d N/A 25 mm | Outside Diameter D N/A 52 mm | Outside Ring Width B N/A 15 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 11900 N | C0r - Static Load Rating N/A 6300 N | Grease Reference Speed N/A 14000 rpm | Oil Reference Speed N/A 20000 rpm | CAD N/A |
6205H-2RSF/FVSL613 | Bore Size d N/A 25 mm | Outside Diameter D N/A 52 mm | Outside Ring Width B N/A 15 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 11900 N | C0r - Static Load Rating N/A 6300 N | Grease Reference Speed N/A 14000 rpm | Oil Reference Speed N/A 20000 rpm | CAD N/A |
6204H-2RSF/F | Bore Size d N/A 20 mm | Outside Diameter D N/A 47 mm | Outside Ring Width B N/A 14 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 10900 N | C0r - Static Load Rating N/A 5320 N | Grease Reference Speed N/A 15000 rpm | Oil Reference Speed N/A 22000 rpm | CAD N/A |
6204H-2RSF/FVSL613 | Bore Size d N/A 20 mm | Outside Diameter D N/A 47 mm | Outside Ring Width B N/A 14 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 10900 N | C0r - Static Load Rating N/A 5320 N | Grease Reference Speed N/A 15000 rpm | Oil Reference Speed N/A 22000 rpm | CAD N/A |
6203H-2RSF/F | Bore Size d N/A 17 mm | Outside Diameter D N/A 40 mm | Outside Ring Width B N/A 12 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 8130 N | C0r - Static Load Rating N/A 3830 N | Grease Reference Speed N/A 17000 rpm | Oil Reference Speed N/A 25000 rpm | CAD N/A |
6203H-2RSF/FVSL613 | Bore Size d N/A 17 mm | Outside Diameter D N/A 40 mm | Outside Ring Width B N/A 12 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 8130 N | C0r - Static Load Rating N/A 3830 N | Grease Reference Speed N/A 17000 rpm | Oil Reference Speed N/A 25000 rpm | CAD N/A |
6004H-2RSF/F | Bore Size d N/A 20 mm | Outside Diameter D N/A 42 mm | Outside Ring Width B N/A 12 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 7980 N | C0r - Static Load Rating N/A 4050 N | Grease Reference Speed N/A 17000 rpm | Oil Reference Speed N/A 25000 rpm | CAD N/A |
6004H-2RSF/FVSL613 | Bore Size d N/A 20 mm | Outside Diameter D N/A 42 mm | Outside Ring Width B N/A 12 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 7980 N | C0r - Static Load Rating N/A 4050 N | Grease Reference Speed N/A 17000 rpm | Oil Reference Speed N/A 25000 rpm | CAD N/A |
6202H-2RSF/F | Bore Size d N/A 15 mm | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 11 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 6490 N | C0r - Static Load Rating N/A 2980 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 28000 rpm | CAD N/A |
6202H-2RSF/FVSL613 | Bore Size d N/A 15 mm | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 11 mm | Features N/A Contact Seals | Lubrication Type N/A Food Grade Solid Lube | Cr - Dynamic Load Rating N/A 6490 N | C0r - Static Load Rating N/A 2980 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 28000 rpm | CAD N/A |
6003H-2RSF/F | Bore Size d N/A 17 mm | Outside Diameter D N/A 35 mm | Outside Ring Width B N/A 10 mm | Features N/A Contact Seals | Lubrication Type N/A Standard Food Safe Grease | Cr - Dynamic Load Rating N/A 5100 N | C0r - Static Load Rating N/A 2610 N | Grease Reference Speed N/A 19000 rpm | Oil Reference Speed N/A 28000 rpm | CAD N/A |