Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.
1 2
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
Static Radial Load Rating (C0) (lbf)
Static Radial Load Rating (C0) (N)
Part Number |
Bore (d) |
O.D. (D) |
Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
Limiting Speed - Oil |
Limiting Speed - Grease |
CAD |
|---|---|---|---|---|---|---|---|---|
| 6000H-2RSF/F | N/A 10 mm | N/A 1.024 in26 mm | N/A 0.315 in8 mm | N/A 875 lbf3890 N | N/A 353 lbf1570 N | N/A 38000 rpm | N/A 26000 rpm |
N/A
|
| 6000H-2RSF/FVSL613 | N/A 10 mm | N/A 1.024 in26 mm | N/A 0.315 in8 mm | N/A 875 lbf3890 N | N/A 353 lbf1570 N | N/A 38000 rpm | N/A 26000 rpm |
N/A
|
| 6001H-2RSF/F | N/A 12 mm | N/A 1.102 in28 mm | N/A 0.315 in8 mm | N/A 979 lbf4350 N | N/A 430 lbf1910 N | N/A 33000 rpm | N/A 23000 rpm |
N/A
|
| 6001H-2RSF/FVSL613 | N/A 12 mm | N/A 1.102 in28 mm | N/A 0.315 in8 mm | N/A 979 lbf4350 N | N/A 430 lbf1910 N | N/A 33000 rpm | N/A 23000 rpm |
N/A
|
| 6200H-2RSF/F | N/A 10 mm | N/A 1.181 in30 mm | N/A 0.354 in9 mm | N/A 979 lbf4350 N | N/A 430 lbf1910 N | N/A 32000 rpm | N/A 22000 rpm |
N/A
|
| 6200H-2RSF/FVSL613 | N/A 10 mm | N/A 1.181 in30 mm | N/A 0.354 in9 mm | N/A 979 lbf4350 N | N/A 430 lbf1910 N | N/A 32000 rpm | N/A 22000 rpm |
N/A
|
| 6201H-2RSF/F | N/A 12 mm | N/A 1.260 in32 mm | N/A 0.394 in10 mm | N/A 1301 lbf5780 N | N/A 549 lbf2440 N | N/A 30000 rpm | N/A 21000 rpm |
N/A
|
| 6201H-2RSF/FVSL613 | N/A 12 mm | N/A 1.260 in32 mm | N/A 0.394 in10 mm | N/A 1301 lbf5780 N | N/A 549 lbf2440 N | N/A 30000 rpm | N/A 21000 rpm |
N/A
|
| 6002H-2RSF/F | N/A 15 mm | N/A 1.260 in32 mm | N/A 0.354 in9 mm | N/A 1069 lbf4750 N | N/A 511 lbf2270 N | N/A 30000 rpm | N/A 20000 rpm |
N/A
|
| 6002H-2RSF/FVSL613 | N/A 15 mm | N/A 1.260 in32 mm | N/A 0.354 in9 mm | N/A 1069 lbf4750 N | N/A 511 lbf2270 N | N/A 30000 rpm | N/A 20000 rpm |
N/A
|
| 6202H-2RSF/F | N/A 15 mm | N/A 1.378 in35 mm | N/A 0.433 in11 mm | N/A 1460 lbf6490 N | N/A 671 lbf2980 N | N/A 28000 rpm | N/A 19000 rpm |
N/A
|
| 6202H-2RSF/FVSL613 | N/A 15 mm | N/A 1.378 in35 mm | N/A 0.433 in11 mm | N/A 1460 lbf6490 N | N/A 671 lbf2980 N | N/A 28000 rpm | N/A 19000 rpm |
N/A
|
| 6003H-2RSF/F | N/A 17 mm | N/A 1.378 in35 mm | N/A 0.394 in10 mm | N/A 1148 lbf5100 N | N/A 587 lbf2610 N | N/A 28000 rpm | N/A 19000 rpm |
N/A
|
| 6003H-2RSF/FVSL613 | N/A 17 mm | N/A 1.378 in35 mm | N/A 0.394 in10 mm | N/A 1148 lbf5100 N | N/A 587 lbf2610 N | N/A 28000 rpm | N/A 19000 rpm |
N/A
|
| 6203H-2RSF/F | N/A 17 mm | N/A 1.575 in40 mm | N/A 0.472 in12 mm | N/A 1829 lbf8130 N | N/A 862 lbf3830 N | N/A 25000 rpm | N/A 17000 rpm |
N/A
|
| 6203H-2RSF/FVSL613 | N/A 17 mm | N/A 1.575 in40 mm | N/A 0.472 in12 mm | N/A 1829 lbf8130 N | N/A 862 lbf3830 N | N/A 25000 rpm | N/A 17000 rpm |
N/A
|
| 6004H-2RSF/F | N/A 20 mm | N/A 1.654 in42 mm | N/A 0.472 in12 mm | N/A 1796 lbf7980 N | N/A 911 lbf4050 N | N/A 25000 rpm | N/A 17000 rpm |
N/A
|
| 6004H-2RSF/FVSL613 | N/A 20 mm | N/A 1.654 in42 mm | N/A 0.472 in12 mm | N/A 1796 lbf7980 N | N/A 911 lbf4050 N | N/A 25000 rpm | N/A 17000 rpm |
N/A
|
| 6204H-2RSF/F | N/A 20 mm | N/A 1.850 in47 mm | N/A 0.551 in14 mm | N/A 2453 lbf10900 N | N/A 1197 lbf5320 N | N/A 22000 rpm | N/A 15000 rpm |
N/A
|
| 6204H-2RSF/FVSL613 | N/A 20 mm | N/A 1.850 in47 mm | N/A 0.551 in14 mm | N/A 2453 lbf10900 N | N/A 1197 lbf5320 N | N/A 22000 rpm | N/A 15000 rpm |
N/A
|
| 6005H-2RSF/F | N/A 25 mm | N/A 1.850 in47 mm | N/A 0.472 in12 mm | N/A 1924 lbf8550 N | N/A 1053 lbf4680 N | N/A 21000 rpm | N/A 14000 rpm |
N/A
|
| 6005H-2RSF/FVSL613 | N/A 25 mm | N/A 1.850 in47 mm | N/A 0.472 in12 mm | N/A 1924 lbf8550 N | N/A 1053 lbf4680 N | N/A 21000 rpm | N/A 14000 rpm |
N/A
|
| 6205H-2RSF/F | N/A 25 mm | N/A 2.047 in52 mm | N/A 0.591 in15 mm | N/A 2678 lbf11900 N | N/A 1418 lbf6300 N | N/A 20000 rpm | N/A 14000 rpm |
N/A
|
| 6205H-2RSF/FVSL613 | N/A 25 mm | N/A 2.047 in52 mm | N/A 0.591 in15 mm | N/A 2678 lbf11900 N | N/A 1418 lbf6300 N | N/A 20000 rpm | N/A 14000 rpm |
N/A
|
| 6006H-2RSF/F | N/A 30 mm | N/A 2.165 in55 mm | N/A 0.512 in13 mm | N/A 2520 lbf11200 N | N/A 1490 lbf6620 N | N/A 18000 rpm | N/A 12000 rpm |
N/A
|
1 2