Batch CAD Cart (0)
  • Cart is empty
F Type Flex Hubs with Keyway - Inch (Imperial) Bores

For use with F (Flex-Flex) or FFR (Flex-Rigid) couplings.

The F Type coupling consists of two flex hubs, two sleeves and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The F Type has a max angular misalignment of 3.0 degrees (1.5 degrees per gear mesh).

The FFR Type coupling consists of one flex hub, one rigid hub, one sleeve, and one accessory kit. Exposed bolts (E) are the standard design for this coupling, though shrouded bolt (S) designs are available upon request through size 5.5. The FFR Type has a max angular misalignment of 1.5 degrees (1.5 degrees per gear mesh).

For larger torques, consider the FHD Type gear coupling in sizes 10 through 30.

26 - 50 of 86 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Bore Size  (in)

Keyway Size  (in)

Part Number

Description 

Bore Size 

Keyway Size 

Nominal Torque

Max Speed (Unbalanced)

Length thru Bore

Dimension HD

CAD

Sort by
N/A F 1.5 HUB 1.8735/1.8740 KW&SS N/A 1 7/8 in N/A 1/2 x 1/4 in N/A 18900 in·lb2140 N·m N/A 5500 rpm N/A 1.940 in N/A 3.000 in76.20 mm N/A
N/A F 1.5 HUB 1-7/8 1/2X1/4KW N/A 1 7/8 in N/A 1/2 x 1/4 in N/A 18900 in·lb2140 N·m N/A 5500 rpm N/A 1.940 in N/A 3.000 in76.20 mm N/A
N/A F 2 HUB 1.875/1.876 1/2KW N/A 1 7/8 in N/A 1/2 x 1/4 in N/A 31500 in·lb3560 N·m N/A 5000 rpm N/A 2.440 in N/A 4.000 in101.60 mm N/A CAD
N/A F 2 HUB 1-7/8 1/2X1/4KW N/A 1 7/8 in N/A 1/2 x 1/4 in N/A 31500 in·lb3560 N·m N/A 5000 rpm N/A 2.440 in N/A 4.000 in101.60 mm N/A CAD
N/A F 1.5 HUB 2" 1/2X1/4KW N/A 2 in N/A 1/2 x 1/4 in N/A 18900 in·lb2140 N·m N/A 5500 rpm N/A 1.940 in N/A 3.000 in76.20 mm N/A
N/A F 2 HUB 2" 1/2X1/4KW N/A 2 in N/A 1/2 x 1/4 in N/A 31500 in·lb3560 N·m N/A 5000 rpm N/A 2.440 in N/A 4.000 in101.60 mm N/A CAD
N/A F 2 HUB 2-1/2 5/8X5/16KW N/A 2 1/2 in N/A 5/8 x 5/16 in N/A 31500 in·lb3560 N·m N/A 5000 rpm N/A 2.440 in N/A 4.000 in101.60 mm N/A CAD
N/A F 2.5 HUB 2-1/2 5/8X5/16KW N/A 2 1/2 in N/A 5/8 x 5/16 in N/A 56700 in·lb6410 N·m N/A 4400 rpm N/A 3.030 in N/A 4.630 in117.60 mm N/A
N/A F 3 HUB 2-1/2 5/8X5/16KW N/A 2 1/2 in N/A 5/8 x 5/16 in N/A 94500 in·lb10700 N·m N/A 4000 rpm N/A 3.590 in N/A 5.630 in143.00 mm N/A
N/A F 2 HUB 2-1/4 1/2X1/4KW N/A 2 1/4 in N/A 1/2 x 1/4 in N/A 31500 in·lb3560 N·m N/A 5000 rpm N/A 2.440 in N/A 4.000 in101.60 mm N/A CAD
N/A F 1.5 HUB 2.125/2.1265 1/2KW N/A 2 1/8 in N/A 1/2 x 1/4 in N/A 18900 in·lb2140 N·m N/A 5500 rpm N/A 1.940 in N/A 3.000 in76.20 mm N/A
N/A F 1.5 HUB 2-1/8 1/2X1/4 KW N/A 2 1/8 in N/A 1/2 x 1/4 in N/A 18900 in·lb2140 N·m N/A 5500 rpm N/A 1.940 in N/A 3.000 in76.20 mm N/A
N/A F 2 HUB 2-1/8 1/2X1/4KW N/A 2 1/8 in N/A 1/2 x 1/4 in N/A 31500 in·lb3560 N·m N/A 5000 rpm N/A 2.440 in N/A 4.000 in101.60 mm N/A CAD
N/A F 2 HUB 2-3/4 5/8X5/16KW N/A 2 3/4 in N/A 5/8 x 5/16 in N/A 31500 in·lb3560 N·m N/A 5000 rpm N/A 2.440 in N/A 4.000 in101.60 mm N/A CAD
N/A F 2.5 HUB 2.7479/2.7488 5/8KW N/A 2 3/4 in N/A 5/8 x 5/16 in N/A 56700 in·lb6410 N·m N/A 4400 rpm N/A 3.030 in N/A 4.630 in117.60 mm N/A
N/A F 2.5 HUB 2-3/4 5/8X5/16KW N/A 2 3/4 in N/A 5/8 x 5/16 in N/A 56700 in·lb6410 N·m N/A 4400 rpm N/A 3.030 in N/A 4.630 in117.60 mm N/A
N/A F 3 HUB 2-3/4 5/8X5/16KW N/A 2 3/4 in N/A 5/8 x 5/16 in N/A 94500 in·lb10700 N·m N/A 4000 rpm N/A 3.590 in N/A 5.630 in143.00 mm N/A
N/A F 3.5 HUB 2.750/2.752 5/8KW N/A 2 3/4 in N/A 5/8 x 5/16 in N/A 151200 in·lb17100 N·m N/A 3500 rpm N/A 4.190 in N/A 6.5 in165.10 mm N/A
N/A F 2 HUB 2-3/8 5/8X5/16KW N/A 2 3/8 in N/A 5/8 x 5/16 in N/A 31500 in·lb3560 N·m N/A 5000 rpm N/A 2.440 in N/A 4.000 in101.60 mm N/A CAD
N/A F 2.5 HUB 2-3/8 5/8X5/16KW N/A 2 3/8 in N/A 5/8 x 5/16 in N/A 56700 in·lb6410 N·m N/A 4400 rpm N/A 3.030 in N/A 4.630 in117.60 mm N/A
N/A F 3 HUB 2-3/8 5/8X5/16KW N/A 2 3/8 in N/A 5/8 x 5/16 in N/A 94500 in·lb10700 N·m N/A 4000 rpm N/A 3.590 in N/A 5.630 in143.00 mm N/A
N/A F 2 HUB 2-5/8 5/8X5/16KW N/A 2 5/8 in N/A 5/8 x 5/16 in N/A 31500 in·lb3560 N·m N/A 5000 rpm N/A 2.440 in N/A 4.000 in101.60 mm N/A CAD
N/A F 2.5 HUB 2-5/8 5/8X5/16KW N/A 2 5/8 in N/A 5/8 x 5/16 in N/A 56700 in·lb6410 N·m N/A 4400 rpm N/A 3.030 in N/A 4.630 in117.60 mm N/A
N/A F 3.5 HUB 2.9375/2.9390 3/4KW N/A 2 15/16 in N/A 3/4 x 3/8 in N/A 151200 in·lb17100 N·m N/A 3500 rpm N/A 4.190 in N/A 6.5 in165.10 mm N/A
N/A F 2.5 HUB 2-7/8 3/4X3/8KW N/A 2 7/8 in N/A 3/4 x 3/8 in N/A 56700 in·lb6410 N·m N/A 4400 rpm N/A 3.030 in N/A 4.630 in117.60 mm N/A
26 - 50 of 86 | Results Per Page | View | Unit of Measure
1 2 3 4