Batch CAD Cart (0)
  • Cart is empty
FMM Type Mill Universal Hubs - Finished (AISE Frame) Bore

The FMM Type coupling consists of one universal hub (FMM Mill Type), one standard F Type flex hub, two standard F Type flex sleeves, and one accessory kit. This coupling is supplied with exposed bolts as standard, with shrouded bolts are available upon request through size 5.5.

The FMM Type Mill Universal hub accommodates AISE Mill Motor frame sizes (with the two sleeves and second hub being standard F Type).

26 - 35 of 35 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Bore Size  (in)

Part Number

Description 

Bore Size (Dimension TB)

Dimension FD

Dimension HD

Sort by
N/A FMM 2.5 HUB 603/604&803/804 M N/A 1.9980 to 1.9990 in N/A 8.38 in212.85 mm N/A 4.630 in117.60 mm
N/A FMM 2.5 HUB 406/606/806 MTRFR N/A 2.4980 to 2.4990 in N/A 8.38 in212.85 mm N/A 4.630 in117.60 mm
N/A FMM 2.5 HUB 608/808 MTR FRM N/A 2.9980 to 2.9990 in N/A 8.38 in212.85 mm N/A 4.630 in117.60 mm
N/A FMM 2.5 HUB 610/810 MTR FRAME N/A 3.2480 to 3.2490 in N/A 8.38 in212.85 mm N/A 4.630 in117.60 mm
N/A FMM 2.5 HUB 612/812 MTR FRM N/A 3.6230 to 3.6240 in N/A 8.38 in212.85 mm N/A 4.630 in117.60 mm
N/A FMM 2 HUB 602/802 MTR FRAME N/A 1.7485 to 1.7495 in N/A 7.00 in177.80 mm N/A 4.000 in101.60 mm
N/A FMM 2 HUB 603/604 & 803/804 M N/A 1.9980 to 1.9990 in N/A 7.00 in177.80 mm N/A 4.000 in101.60 mm
N/A FMM 2 HUB 406/606/806 MTR FRM N/A 2.4980 to 2.4990 in N/A 7.00 in177.80 mm N/A 4.000 in101.60 mm
N/A FMM 1.5 HUB 602/802 MTR FRAME N/A 1.7485 to 1.7495 in N/A 6.00 in152.40 mm N/A 3.000 in76.20 mm
N/A FMM 1.5 HUB 603/803&604/804MF N/A 1.9980 to 1.9990 in N/A 6.00 in152.40 mm N/A 3.000 in76.20 mm
26 - 35 of 35 | Results Per Page | View | Unit of Measure
1 2