Aerospace / Military Commercial / Industrial Technical Resources Online Catalog
Engineers power search our entire catalog of bearing and bushings, with access to every attribute and technical specification possible. View our online catalog...
    Standard Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 4130 steel - heat treated - cadmium plated.
  • -1 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • -2 Configuration:
  • Body - 4340 alloy steel - heat treated - cadmium plated.
  • Ball - 52100 steel - heat treated - chrome plated.
  • Race - aluminum bronze - cadmium plated.
  • -10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated.
  • Race - 17-4 PH stainless steel - heat treated.
  • P-10 Configuration:
  • Body - 17-4 PH stainless steel - heat treated.
  • Ball - 440 C stainless steel - heat treated - chrome plated.
  • Race - 17-4 PH stainless steel - heat treated.
  • Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASXWK-3.
  • As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
201 - 250 of 420 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Thread Type

B - Ball Bore (in)

Thread Size

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Depth [inch]

Thread Size

Ultimate Radial Static Load Capacity

CAD

ASXW-7Z-1 N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A Consult Engineering N/A CAD Icon (for items table)
ASXG-7Z-1 N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A Consult Engineering N/A CAD Icon (for items table)
ASXWK-7Z-1 N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A Consult Engineering N/A CAD Icon (for items table)
ASXGK-7Z-1 N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A Consult Engineering N/A CAD Icon (for items table)
ASXW-7-2 N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A 13,697 lbs. N/A CAD Icon (for items table)
ASXG-7-2 N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A 13,697 lbs. N/A CAD Icon (for items table)
ASXWK-7-2 N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A 13,697 lbs. N/A CAD Icon (for items table)
ASXGK-7-2 N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A 13,697 lbs. N/A CAD Icon (for items table)
ASXW-7F-2 N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A Consult Engineering N/A CAD Icon (for items table)
ASXG-7F-2 N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A Consult Engineering N/A CAD Icon (for items table)
ASXWK-7F-2 N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A Consult Engineering N/A CAD Icon (for items table)
ASXGK-7F-2 N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A Consult Engineering N/A CAD Icon (for items table)
ASXW-7Z-2 N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A Consult Engineering N/A CAD Icon (for items table)
ASXG-7Z-2 N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A Consult Engineering N/A CAD Icon (for items table)
ASXWK-7Z-2 N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A Consult Engineering N/A CAD Icon (for items table)
ASXGK-7Z-2 N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A Consult Engineering N/A CAD Icon (for items table)
ASXW-7-10 N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A 13,697 lbs. N/A CAD Icon (for items table)
ASXG-7-10 N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A 13,697 lbs. N/A CAD Icon (for items table)
ASXWK-7-10 N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A 13,697 lbs. N/A CAD Icon (for items table)
ASXGK-7-10 N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A 13,697 lbs. N/A CAD Icon (for items table)
ASXW-7F-10 N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A Consult Engineering N/A CAD Icon (for items table)
ASXG-7F-10 N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A Consult Engineering N/A CAD Icon (for items table)
ASXWK-7F-10 N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A Consult Engineering N/A CAD Icon (for items table)
ASXGK-7F-10 N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A Consult Engineering N/A CAD Icon (for items table)
ASXW-7Z-10 N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A Consult Engineering N/A CAD Icon (for items table)
ASXG-7Z-10 N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A Consult Engineering N/A CAD Icon (for items table)
ASXWK-7Z-10 N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A Consult Engineering N/A CAD Icon (for items table)
ASXGK-7Z-10 N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A Consult Engineering N/A CAD Icon (for items table)
ASXW-7P-10 N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A 13,697 lbs. N/A CAD Icon (for items table)
ASXG-7P-10 N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A 13,697 lbs. N/A CAD Icon (for items table)
ASXWK-7P-10 N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A 13,697 lbs. N/A CAD Icon (for items table)
ASXGK-7P-10 N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A 13,697 lbs. N/A CAD Icon (for items table)
ASXW-7PF-10 N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A Consult Engineering N/A CAD Icon (for items table)
ASXG-7PF-10 N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A Consult Engineering N/A CAD Icon (for items table)
ASXWK-7PF-10 N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A Consult Engineering N/A CAD Icon (for items table)
ASXGK-7PF-10 N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A Consult Engineering N/A CAD Icon (for items table)
ASXW-7PZ-10 N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A Consult Engineering N/A CAD Icon (for items table)
ASXG-7PZ-10 N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A Consult Engineering N/A CAD Icon (for items table)
ASXWK-7PZ-10 N/A Right Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A Consult Engineering N/A CAD Icon (for items table)
ASXGK-7PZ-10 N/A Left Hand N/A .4375 in N/A .562 in N/A .452 in N/A 2.000 in N/A 1.150 in N/A 1.125 in N/A 1/2-20 N/A Consult Engineering N/A CAD Icon (for items table)
ASXW-8 N/A Right Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A 22,700 lbs. N/A CAD Icon (for items table)
ASXG-8 N/A Left Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A 22,700 lbs. N/A CAD Icon (for items table)
ASXWK-8 N/A Right Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A 22,700 lbs. N/A CAD Icon (for items table)
ASXGK-8 N/A Left Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A 22,700 lbs. N/A CAD Icon (for items table)
ASXW-8F N/A Right Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A Consult Engineering N/A CAD Icon (for items table)
ASXG-8F N/A Left Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A Consult Engineering N/A CAD Icon (for items table)
ASXWK-8F N/A Right Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A Consult Engineering N/A CAD Icon (for items table)
ASXGK-8F N/A Left Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A Consult Engineering N/A CAD Icon (for items table)
ASXW-8Z N/A Right Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A Consult Engineering N/A CAD Icon (for items table)
ASXG-8Z N/A Left Hand N/A .5000 in N/A .625 in N/A .515 in N/A 2.250 in N/A 1.337 in N/A 1.250 in N/A 5/8-18 N/A Consult Engineering N/A CAD Icon (for items table)
201 - 250 of 420 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »