76 - 100 of 210 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

B (mm)

Do (mm)

Di (mm)

Part Number

B

Do

Di

⌀ Installation max.

⌀ Installation min.

ep

CAD

121720BP25 N/A 20 mm N/A 17 mm N/A 12 mm N/A 12.018 mm N/A 12 mm N/A 2.5 mm N/A
121725BP25 N/A 25 mm N/A 17 mm N/A 12 mm N/A 12.018 mm N/A 12 mm N/A 2.5 mm N/A
121812BP25 N/A 12 mm N/A 18 mm N/A 12 mm N/A 12.018 mm N/A 12 mm N/A 3 mm N/A
121816BP25 N/A 16 mm N/A 18 mm N/A 12 mm N/A 12.018 mm N/A 12 mm N/A 3 mm N/A
121820BP25 N/A 20 mm N/A 18 mm N/A 12 mm N/A 12.018 mm N/A 12 mm N/A 3 mm N/A
121825BP25 N/A 25 mm N/A 18 mm N/A 12 mm N/A 12.018 mm N/A 12 mm N/A 3 mm N/A
141814BP25 N/A 14 mm N/A 18 mm N/A 14 mm N/A 14.018 mm N/A 14 mm N/A 2 mm N/A
141818BP25 N/A 18 mm N/A 18 mm N/A 14 mm N/A 14.018 mm N/A 14 mm N/A 2 mm N/A
141822BP25 N/A 22 mm N/A 18 mm N/A 14 mm N/A 14.018 mm N/A 14 mm N/A 2 mm N/A
141828BP25 N/A 28 mm N/A 18 mm N/A 14 mm N/A 14.018 mm N/A 14 mm N/A 2 mm N/A
142014BP25 N/A 14 mm N/A 20 mm N/A 14 mm N/A 14.018 mm N/A 14 mm N/A 3 mm N/A
142018BP25 N/A 18 mm N/A 20 mm N/A 14 mm N/A 14.018 mm N/A 14 mm N/A 3 mm N/A
142022BP25 N/A 22 mm N/A 20 mm N/A 14 mm N/A 14.018 mm N/A 14 mm N/A 3 mm N/A
142028BP25 N/A 28 mm N/A 20 mm N/A 14 mm N/A 14.018 mm N/A 14 mm N/A 3 mm N/A
151916BP25 N/A 16 mm N/A 19 mm N/A 15 mm N/A 15.018 mm N/A 15 mm N/A 2 mm N/A
151920BP25 N/A 20 mm N/A 19 mm N/A 15 mm N/A 15.018 mm N/A 15 mm N/A 2 mm N/A
151925BP25 N/A 25 mm N/A 19 mm N/A 15 mm N/A 15.018 mm N/A 15 mm N/A 2 mm N/A
151932BP25 N/A 32 mm N/A 19 mm N/A 15 mm N/A 15.018 mm N/A 15 mm N/A 2 mm N/A
152116BP25 N/A 16 mm N/A 21 mm N/A 15 mm N/A 15.018 mm N/A 15 mm N/A 3 mm N/A
152120BP25 N/A 20 mm N/A 21 mm N/A 15 mm N/A 15.018 mm N/A 15 mm N/A 3 mm N/A
152125BP25 N/A 25 mm N/A 21 mm N/A 15 mm N/A 15.018 mm N/A 15 mm N/A 3 mm N/A
152132BP25 N/A 32 mm N/A 21 mm N/A 15 mm N/A 15.018 mm N/A 15 mm N/A 3 mm N/A
162016BP25 N/A 16 mm N/A 20 mm N/A 16 mm N/A 16.018 mm N/A 16 mm N/A 2 mm N/A
162020BP25 N/A 20 mm N/A 20 mm N/A 16 mm N/A 16.018 mm N/A 16 mm N/A 2 mm N/A
162025BP25 N/A 25 mm N/A 20 mm N/A 16 mm N/A 16.018 mm N/A 16 mm N/A 2 mm N/A
76 - 100 of 210 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »